![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
ID_PIN_DETECT Bit Field. More...
Macros | |
| #define | LTC4155_ID_PIN_DETECT_SUBADDR LTC4155_REG3_SUBADDR |
| ID_PIN_DETECT More... | |
| #define | LTC4155_ID_PIN_DETECT_SIZE 1 |
| #define | LTC4155_ID_PIN_DETECT_OFFSET 4 |
| #define | LTC4155_ID_PIN_DETECT_MASK 0x10 |
| #define | LTC4155_ID_PIN_DETECT (LTC4155_ID_PIN_DETECT_OFFSET << 12 | (LTC4155_ID_PIN_DETECT_SIZE - 1) << 8 | LTC4155_ID_PIN_DETECT_SUBADDR) |
ID_PIN_DETECT Bit Field.
On-the-Go boost ID pin detection status.
| #define LTC4155_ID_PIN_DETECT (LTC4155_ID_PIN_DETECT_OFFSET << 12 | (LTC4155_ID_PIN_DETECT_SIZE - 1) << 8 | LTC4155_ID_PIN_DETECT_SUBADDR) |
Definition at line 482 of file LTC4155_reg_defs.h.
| #define LTC4155_ID_PIN_DETECT_MASK 0x10 |
Definition at line 481 of file LTC4155_reg_defs.h.
| #define LTC4155_ID_PIN_DETECT_OFFSET 4 |
Definition at line 480 of file LTC4155_reg_defs.h.
| #define LTC4155_ID_PIN_DETECT_SIZE 1 |
Definition at line 479 of file LTC4155_reg_defs.h.
| #define LTC4155_ID_PIN_DETECT_SUBADDR LTC4155_REG3_SUBADDR |
Definition at line 478 of file LTC4155_reg_defs.h.