![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
EN_BAT_CONDITIONER Bit Field. More...
Macros | |
| #define | LTC4155_EN_BAT_CONDITIONER_SUBADDR LTC4155_REG0_SUBADDR |
| EN_BAT_CONDITIONER More... | |
| #define | LTC4155_EN_BAT_CONDITIONER_SIZE 1 |
| #define | LTC4155_EN_BAT_CONDITIONER_OFFSET 6 |
| #define | LTC4155_EN_BAT_CONDITIONER_MASK 0x40 |
| #define | LTC4155_EN_BAT_CONDITIONER (LTC4155_EN_BAT_CONDITIONER_OFFSET << 12 | (LTC4155_EN_BAT_CONDITIONER_SIZE - 1) << 8 | LTC4155_EN_BAT_CONDITIONER_SUBADDR) |
EN_BAT_CONDITIONER Bit Field.
Enables autonomous Overtemperature Battery Conditioner Load when the thermistor temperature exceeds 60°C.
| #define LTC4155_EN_BAT_CONDITIONER (LTC4155_EN_BAT_CONDITIONER_OFFSET << 12 | (LTC4155_EN_BAT_CONDITIONER_SIZE - 1) << 8 | LTC4155_EN_BAT_CONDITIONER_SUBADDR) |
Definition at line 138 of file LTC4155_reg_defs.h.
| #define LTC4155_EN_BAT_CONDITIONER_MASK 0x40 |
Definition at line 137 of file LTC4155_reg_defs.h.
| #define LTC4155_EN_BAT_CONDITIONER_OFFSET 6 |
Definition at line 136 of file LTC4155_reg_defs.h.
| #define LTC4155_EN_BAT_CONDITIONER_SIZE 1 |
Definition at line 135 of file LTC4155_reg_defs.h.
| #define LTC4155_EN_BAT_CONDITIONER_SUBADDR LTC4155_REG0_SUBADDR |
Definition at line 134 of file LTC4155_reg_defs.h.