![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
ENABLE_INPUT_UVCL_INT Bit Field. More...
Macros | |
| #define | LTC4155_ENABLE_INPUT_UVCL_INT_SUBADDR LTC4155_REG6_SUBADDR |
| ENABLE_INPUT_UVCL_INT More... | |
| #define | LTC4155_ENABLE_INPUT_UVCL_INT_SIZE 1 |
| #define | LTC4155_ENABLE_INPUT_UVCL_INT_OFFSET 2 |
| #define | LTC4155_ENABLE_INPUT_UVCL_INT_MASK 0x04 |
| #define | LTC4155_ENABLE_INPUT_UVCL_INT (LTC4155_ENABLE_INPUT_UVCL_INT_OFFSET << 12 | (LTC4155_ENABLE_INPUT_UVCL_INT_SIZE - 1) << 8 | LTC4155_ENABLE_INPUT_UVCL_INT_SUBADDR) |
ENABLE_INPUT_UVCL_INT Bit Field.
Enable INPUT_UVCL_ACTIVE interrupts.
| #define LTC4155_ENABLE_INPUT_UVCL_INT (LTC4155_ENABLE_INPUT_UVCL_INT_OFFSET << 12 | (LTC4155_ENABLE_INPUT_UVCL_INT_SIZE - 1) << 8 | LTC4155_ENABLE_INPUT_UVCL_INT_SUBADDR) |
Definition at line 955 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_INPUT_UVCL_INT_MASK 0x04 |
Definition at line 954 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_INPUT_UVCL_INT_OFFSET 2 |
Definition at line 953 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_INPUT_UVCL_INT_SIZE 1 |
Definition at line 952 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_INPUT_UVCL_INT_SUBADDR LTC4155_REG6_SUBADDR |
Definition at line 951 of file LTC4155_reg_defs.h.