![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
ENABLE_FAULT_INT Bit Field. More...
Macros | |
| #define | LTC4155_ENABLE_FAULT_INT_SUBADDR LTC4155_REG6_SUBADDR |
| ENABLE_FAULT_INT More... | |
| #define | LTC4155_ENABLE_FAULT_INT_SIZE 1 |
| #define | LTC4155_ENABLE_FAULT_INT_OFFSET 6 |
| #define | LTC4155_ENABLE_FAULT_INT_MASK 0x40 |
| #define | LTC4155_ENABLE_FAULT_INT (LTC4155_ENABLE_FAULT_INT_OFFSET << 12 | (LTC4155_ENABLE_FAULT_INT_SIZE - 1) << 8 | LTC4155_ENABLE_FAULT_INT_SUBADDR) |
ENABLE_FAULT_INT Bit Field.
Enable OVP_ACTIVE, OTG_FAULT, BAD_CELL, and NTCSTAT = Hot_Fault interrupts.
| #define LTC4155_ENABLE_FAULT_INT (LTC4155_ENABLE_FAULT_INT_OFFSET << 12 | (LTC4155_ENABLE_FAULT_INT_SIZE - 1) << 8 | LTC4155_ENABLE_FAULT_INT_SUBADDR) |
Definition at line 871 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_FAULT_INT_MASK 0x40 |
Definition at line 870 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_FAULT_INT_OFFSET 6 |
Definition at line 869 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_FAULT_INT_SIZE 1 |
Definition at line 868 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_FAULT_INT_SUBADDR LTC4155_REG6_SUBADDR |
Definition at line 867 of file LTC4155_reg_defs.h.