![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
ENABLE_EXTPWR_INT Bit Field. More...
Macros | |
| #define | LTC4155_ENABLE_EXTPWR_INT_SUBADDR LTC4155_REG6_SUBADDR |
| ENABLE_EXTPWR_INT More... | |
| #define | LTC4155_ENABLE_EXTPWR_INT_SIZE 1 |
| #define | LTC4155_ENABLE_EXTPWR_INT_OFFSET 5 |
| #define | LTC4155_ENABLE_EXTPWR_INT_MASK 0x20 |
| #define | LTC4155_ENABLE_EXTPWR_INT (LTC4155_ENABLE_EXTPWR_INT_OFFSET << 12 | (LTC4155_ENABLE_EXTPWR_INT_SIZE - 1) << 8 | LTC4155_ENABLE_EXTPWR_INT_SUBADDR) |
ENABLE_EXTPWR_INT Bit Field.
Enable USBSNS_GOOD, WALLSNS_GOOD, EXT_PWR_GOOD external power available interrupts.
| #define LTC4155_ENABLE_EXTPWR_INT (LTC4155_ENABLE_EXTPWR_INT_OFFSET << 12 | (LTC4155_ENABLE_EXTPWR_INT_SIZE - 1) << 8 | LTC4155_ENABLE_EXTPWR_INT_SUBADDR) |
Definition at line 892 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_EXTPWR_INT_MASK 0x20 |
Definition at line 891 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_EXTPWR_INT_OFFSET 5 |
Definition at line 890 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_EXTPWR_INT_SIZE 1 |
Definition at line 889 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_EXTPWR_INT_SUBADDR LTC4155_REG6_SUBADDR |
Definition at line 888 of file LTC4155_reg_defs.h.