![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
ENABLE_AT_ILIM_INT Bit Field. More...
Macros | |
| #define | LTC4155_ENABLE_AT_ILIM_INT_SUBADDR LTC4155_REG6_SUBADDR |
| ENABLE_AT_ILIM_INT More... | |
| #define | LTC4155_ENABLE_AT_ILIM_INT_SIZE 1 |
| #define | LTC4155_ENABLE_AT_ILIM_INT_OFFSET 3 |
| #define | LTC4155_ENABLE_AT_ILIM_INT_MASK 0x08 |
| #define | LTC4155_ENABLE_AT_ILIM_INT (LTC4155_ENABLE_AT_ILIM_INT_OFFSET << 12 | (LTC4155_ENABLE_AT_ILIM_INT_SIZE - 1) << 8 | LTC4155_ENABLE_AT_ILIM_INT_SUBADDR) |
ENABLE_AT_ILIM_INT Bit Field.
Enable AT_INPUT_ILIM interrupts.
| #define LTC4155_ENABLE_AT_ILIM_INT (LTC4155_ENABLE_AT_ILIM_INT_OFFSET << 12 | (LTC4155_ENABLE_AT_ILIM_INT_SIZE - 1) << 8 | LTC4155_ENABLE_AT_ILIM_INT_SUBADDR) |
Definition at line 934 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_AT_ILIM_INT_MASK 0x08 |
Definition at line 933 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_AT_ILIM_INT_OFFSET 3 |
Definition at line 932 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_AT_ILIM_INT_SIZE 1 |
Definition at line 931 of file LTC4155_reg_defs.h.
| #define LTC4155_ENABLE_AT_ILIM_INT_SUBADDR LTC4155_REG6_SUBADDR |
Definition at line 930 of file LTC4155_reg_defs.h.