![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
CXSET Bit Field. More...
Macros | |
| #define | LTC4155_CXSET_SUBADDR LTC4155_REG2_SUBADDR |
| CXSET More... | |
| #define | LTC4155_CXSET_SIZE 2 |
| #define | LTC4155_CXSET_OFFSET 0 |
| #define | LTC4155_CXSET_MASK 0x03 |
| #define | LTC4155_CXSET (LTC4155_CXSET_OFFSET << 12 | (LTC4155_CXSET_SIZE - 1) << 8 | LTC4155_CXSET_SUBADDR) |
| #define | LTC4155_CXSET_PRESET__10PCT 0x0 |
| #define | LTC4155_CXSET_PRESET__20PCT 0x1 |
| #define | LTC4155_CXSET_PRESET__2PCT 0x2 |
| #define | LTC4155_CXSET_PRESET__5PCT 0x3 |
CXSET Bit Field.
End-of-Charge indication current threshold setting. This threshold can also be used for charge termination if TIMER is set to 8_Hour_or_CoverX.
| #define LTC4155_CXSET (LTC4155_CXSET_OFFSET << 12 | (LTC4155_CXSET_SIZE - 1) << 8 | LTC4155_CXSET_SUBADDR) |
Definition at line 406 of file LTC4155_reg_defs.h.
| #define LTC4155_CXSET_MASK 0x03 |
Definition at line 405 of file LTC4155_reg_defs.h.
| #define LTC4155_CXSET_OFFSET 0 |
Definition at line 404 of file LTC4155_reg_defs.h.
| #define LTC4155_CXSET_PRESET__10PCT 0x0 |
Definition at line 407 of file LTC4155_reg_defs.h.
| #define LTC4155_CXSET_PRESET__20PCT 0x1 |
Definition at line 408 of file LTC4155_reg_defs.h.
| #define LTC4155_CXSET_PRESET__2PCT 0x2 |
Definition at line 409 of file LTC4155_reg_defs.h.
| #define LTC4155_CXSET_PRESET__5PCT 0x3 |
Definition at line 410 of file LTC4155_reg_defs.h.
| #define LTC4155_CXSET_SIZE 2 |
Definition at line 403 of file LTC4155_reg_defs.h.
| #define LTC4155_CXSET_SUBADDR LTC4155_REG2_SUBADDR |
Definition at line 402 of file LTC4155_reg_defs.h.