![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
AT_INPUT_ILIM Bit Field. More...
Macros | |
| #define | LTC4155_AT_INPUT_ILIM_SUBADDR LTC4155_REG4_SUBADDR |
| AT_INPUT_ILIM More... | |
| #define | LTC4155_AT_INPUT_ILIM_SIZE 1 |
| #define | LTC4155_AT_INPUT_ILIM_OFFSET 4 |
| #define | LTC4155_AT_INPUT_ILIM_MASK 0x10 |
| #define | LTC4155_AT_INPUT_ILIM (LTC4155_AT_INPUT_ILIM_OFFSET << 12 | (LTC4155_AT_INPUT_ILIM_SIZE - 1) << 8 | LTC4155_AT_INPUT_ILIM_SUBADDR) |
AT_INPUT_ILIM Bit Field.
Input current limit control circuit engaged.
| #define LTC4155_AT_INPUT_ILIM (LTC4155_AT_INPUT_ILIM_OFFSET << 12 | (LTC4155_AT_INPUT_ILIM_SIZE - 1) << 8 | LTC4155_AT_INPUT_ILIM_SUBADDR) |
Definition at line 658 of file LTC4155_reg_defs.h.
| #define LTC4155_AT_INPUT_ILIM_MASK 0x10 |
Definition at line 657 of file LTC4155_reg_defs.h.
| #define LTC4155_AT_INPUT_ILIM_OFFSET 4 |
Definition at line 656 of file LTC4155_reg_defs.h.
| #define LTC4155_AT_INPUT_ILIM_SIZE 1 |
Definition at line 655 of file LTC4155_reg_defs.h.
| #define LTC4155_AT_INPUT_ILIM_SUBADDR LTC4155_REG4_SUBADDR |
Definition at line 654 of file LTC4155_reg_defs.h.