![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2640: Single 12-/10-/8-Bit Rail-to-Rail DACs with 10ppm/C Reference. More...
Files | |
| file | LTC2640.cpp |
| Library for LTC2640: Single 12-/10-/8-Bit Rail-to-Rail DACs with 10ppm/C Reference. | |
| file | LTC2640.h |
| LTC2640: Single 12-/10-/8-Bit Rail-to-Rail DACs with 10ppm/C Reference. | |
| file | DC1333A.ino |
| Linear Technology DC1333A Demonstration Board. | |
LTC2640: Single 12-/10-/8-Bit Rail-to-Rail DACs with 10ppm/C Reference.
LTC2630: Single 12-/10-/8-Bit Rail-to-Rail DACs with Integrated Reference in SC70.
The LTC2640 is a family of 12-, 10-, and 8-bit voltage-output DACs with an integrated, high-accuracy, low-drift reference in an 8-lead TSOT-23 package. It has a rail-to-rail output buffer that is guaranteed monotonic. The LTC2640-L has a full-scale output of 2.5V, and operates from a single 2.7V to 5.5V supply. The LTC2640-H has a full-scale output of 4.096V, and operates from a 4.5V to 5.5V supply. A 10 ppm/C reference output is available at the REF pin. Each DAC can also operate in External Reference mode, in which a voltage supplied to the REF pin sets the full- scale output. The LTC2640 DACs use a SPI/MICROWIRE compatible 3-wire serial interface which operates at clock rates up to 50 MHz. The LTC2640 incorporates a power-on reset circuit. Options are available for Reset to Zero Scale or Reset to Midscale after power-up.
http://www.linear.com/product/LTC2640 http://www.linear.com/product/LTC2630
http://www.linear.com/product/LTC2640#demoboards http://www.linear.com/product/LTC2630#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.