![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2637: Octal 12-/10-/8-Bit I2C VOUT DACs with 10ppm/°C Reference. More...
Files | |
| file | LTC2637.cpp |
| Library for LTC2637 Octal 12-/10-/8-Bit I2C VOUT DACs with 10ppm/°C Reference. | |
| file | LTC2637.h |
| LTC2637: Octal 12-/10-/8-Bit I2C VOUT DACs with 10ppm/°C Reference. | |
| file | DC1534A.ino |
| Linear Technology DC1534A Demonstration Board. | |
LTC2637: Octal 12-/10-/8-Bit I2C VOUT DACs with 10ppm/°C Reference.
LTC2635: Quad 12-/10-/8-Bit I2C VOUT DACs with 10ppm/°C Reference.
The LTC2637 is a family of octal I2C 16-/12-Bit Rail-to-Rail DACs with Integrated 10ppm/C Max Reference. The DACs have built-in high performance, rail-to-rail, output buffers and are guaranteed monotonic. The LTC2637-L has a full-scale output of 2.5V with the integrated reference and operates from a single 2.7V to 5.5V supply. The LTC2637-H has a full-scale output of 4.096V with the integrated reference and operates from a 4.5V to 5.5V supply. Each DAC can also operate with an external reference, which sets the full-scale output to 2 times the external reference voltage. The parts use a 2-wire I2C compatible serial interface. The LTC2637 operates in both the standard mode (maximum clock rate of 100kHz) and the fast mode (maximum clock rate of 400kHz). The LTC2637 incorporates a power-on reset circuit that is controlled by the PORSEL pin. If PORSEL is tied to GND the DACs reset to zero-scale at power-up. If PORSEL is tied to VCC, the DACs reset to mid-scale at power-up.
http://www.linear.com/product/LTC2637
http://www.linear.com/product/LTC2635
http://www.linear.com/product/LTC2637#demoboards
http://www.linear.com/product/LTC2635#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.