![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2512: 24-Bit Over-Sampling ADC with Configurable Digital Filter. More...
Files | |
| file | LTC2512.cpp |
| Library for LTC2512 24-Bit Over-Sampling ADC with Configurable Digital Filter. | |
| file | LTC2512.h |
| LTC2512: 24-Bit Over-Sampling ADC with Configurable Digital Filter. | |
| file | DC2222AC.ino |
| Linear Technology DC2222AC Demonstration Board. | |
LTC2512: 24-Bit Over-Sampling ADC with Configurable Digital Filter.
The LTC2512 is a low noise, low power, high performance 24-bit ADC with an integrated configurable digital filter. Operating from a single 2.5V supply, the LTC2512 features a fully differential input range up to ±VREF, with VREF ranging from 2.5V to 5.1V. The LTC2512 supports a wide common mode range from 0V to VREF simplifying analog signal conditioning requirements.
http://www.linear.com/product/LTC2512-24
http://www.linear.com/product/LTC2512-24#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.