![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2461: 16-Bit I2C Delta Sigma ADCs with 10ppm/C Max Precision Reference. More...
Files | |
| file | LTC2461.cpp |
| Library for LTC2461: 16-Bit I2C Delta Sigma ADCs with 10ppm/C Max Precision Reference. | |
| file | LTC2461.h |
| LTC2461: 16-Bit I2C Delta Sigma ADCs with 10ppm/C Max Precision Reference. | |
| file | DC1491A.ino |
| Linear Technology DC1491A Demonstration Board. | |
LTC2461: 16-Bit I2C Delta Sigma ADCs with 10ppm/C Max Precision Reference.
LTC2463: Differential, 16-Bit I2C Delta Sigma ADCs with 10ppm/C Max Precision Reference. LTC2453: Differential, 16-Bit Delta Sigma ADC With I2C Interface.
The LTC2461/LTC2463 are ultra tiny, 16-Bit analog-to-digital converters with an integrated precision reference. They use a single 2.7V to 5.5V supply and communicate through an I2C Interface. The LTC2461 is single-ended with a 0V to 1.25V input range and the LTC2463 is differential with a 1.25V input range. Both ADCs include a 1.25V integrated reference with 2ppm/C drift performance and 0.1% initial accuracy. The converters are available in a 12-pin 3mm x 3mm DFN package or an MSOP-12 package. They include an integrated oscillator and perform conversions with no latency for multiplexed applications. The LTC2461/LTC2463 include a proprietary input sampling scheme that reduces the average input current several orders of magnitude when compared to conventional delta sigma converters
http://www.linear.com/product/LTC2461 http://www.linear.com/product/LTC2463 http://www.linear.com/product/LTC2453
http://www.linear.com/product/LTC2461#demoboards http://www.linear.com/product/LTC2463#demoboards http://www.linear.com/product/LTC2453#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.