![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2460 Ultra-Tiny, 16-bit delta sigma ADCs with 10ppm/degree C Max Precision Reference. More...
Files | |
| file | LTC2460.cpp |
| Library for LTC2460: 24-Bit, 16-Channel Delta Sigma ADCs with Selectable Speed/Resolution. | |
| file | LTC2460.h |
| LTC2460 Ultra-Tiny, 16-bit delta sigma ADCs with 10ppm/degree C Max Precision Reference. | |
| file | DC1490.ino |
| Linear Technology DC1490A-A Demonstration Board. | |
LTC2460 Ultra-Tiny, 16-bit delta sigma ADCs with 10ppm/degree C Max Precision Reference.
The LTC2460/LTC2462 are ultra tiny, 16-Bit analog-to- digital converters with an integrated precision reference. They use a single 2.7V to 5.5V supply and communicate through an SPI Interface. The LTC2460 is single-ended with a 0V to VREF input range and the LTC2462 is differential with a ±VREF input range. Both ADC’s include a 1.25V integrated reference with 2ppm/°C drift performance and 0.1% initial accuracy. The converters are available in a 12-pin DFN 3mm × 3mm package or an MSOP-12 package. They include an integrated oscillator and perform conversions with no latency for multiplexed applications. The LTC2460/LTC2462 include a proprietary input sampling scheme that reduces the average input current several orders of magnitude when compared to conventional delta sigma converters.
http://www.linear.com/product/LTC2460
http://www.linear.com/product/LTC2460#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.