![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2449: 24-Bit, 16-Channel Delta Sigma ADCs with Selectable Speed/Resolution. More...
Files | |
| file | LTC2449.cpp |
| Library for LTC2449: 24-Bit, 16-Channel Delta Sigma ADCs with Selectable Speed/Resolution. | |
| file | LTC2449.h |
| LTC2449: 24-Bit, 16-Channel Delta Sigma ADCs with Selectable Speed/Resolution. | |
| file | DC1410AB.ino |
| Linear Technology DC1410A-B Demonstration Board. | |
| file | DC742A.ino |
| Linear Technology DC742A Demonstration Board. | |
LTC2449: 24-Bit, 16-Channel Delta Sigma ADCs with Selectable Speed/Resolution.
LTC2442: 24-Bit, 4-Channel Delta Sigma ADC with Integrated Amplifier LTC2448: 24-Bit, 8-/16-Channel Delta Sigma ADCs with Selectable Speed/Resolution
The LTC2444/LTC2445/LTC2448/LTC2449 are 8-/16-channel (4-/8-differential) high speed 24-bit No Latency Delta Sigma ADCs. They use a proprietary delta-sigma architecture enabling variable speed/resolution. Through a simple 4-wire serial interface, ten speed/resolution combinations 6.9Hz/280nVRMS to 3.5kHz/25uVRMS (4kHz with external oscillator) can be selected with no latency between conversion results or shift in DC accuracy (offset, full-scale, linearity, drift). Additionally, a 2X speed mode can be selected enabling output rates up to 7kHz (8kHz if an external oscillator is used) with one cycle latency.
http://www.linear.com/product/LTC2449 http://www.linear.com/product/LTC2442 http://www.linear.com/product/LTC2448
http://www.linear.com/product/LTC2449#demoboards http://www.linear.com/product/LTC2442#demoboards http://www.linear.com/product/LTC2448#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.