![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2412: 2-Channel Differential Input 24-Bit No Latency Delta Sigma ADC LTC2413: 24-Bit No Latency Delta Sigma ADC with Simultaneous 50Hz/60Hz Rejection ADC. More...
Files | |
| file | LTC2412.cpp |
| Library for LTC2412: 2-Channel Differential Input 24-Bit No Latency Delta Sigma ADC. | |
| file | LTC2412.h |
| LTC2412: 2-Channel Differential Input 24-Bit No Latency Delta Sigma ADC LTC2413: 24-Bit No Latency Delta Sigma ADC with Simultaneous 50Hz/60Hz Rejection ADC. | |
| file | DC746A.ino |
| Linear Technology DC571A Demonstration Board. | |
LTC2412: 2-Channel Differential Input 24-Bit No Latency Delta Sigma ADC LTC2413: 24-Bit No Latency Delta Sigma ADC with Simultaneous 50Hz/60Hz Rejection ADC.
The LTC2412 is a 2-channel differential input micropower 24-bit No Latency Delta-Sigma analog-to-digital converter with an integrated oscillator. It provides 2ppm INL and 0.16ppm RMS noise over the entire supply range. The two differential channels are converted alternately with channel ID included in the conversion results. The converter accepts any external differential reference voltage from 0.1V to VCC for flexible ratiometric and remote sensingmeasurement configurations. The full-scale differential input range is from –0.5VREF to 0.5VREF. The LTC2412 communicates through a flexible 3-wire digital interface which is compatible with SPI and MICROWIRE protocols.
http://www.linear.com/product/LTC2412 http://www.linear.com/product/LTC2413
http://www.linear.com/product/LTC2412#demoboards http://www.linear.com/product/LTC2413#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.