![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2308: 12-Bit 8-Channel 200ksps ADC. More...
Files | |
| file | LTC2308.cpp |
| Library for LTC2308: 12-Bit 8-Channel 200ksps ADC. | |
| file | LTC2308.h |
| LTC2308: 16-bit 8-channel 100ksps ADC. | |
| file | DC1186A.ino |
| Linear Technology DC1186A Demonstration Board. | |
LTC2308: 12-Bit 8-Channel 200ksps ADC.
The LTC2308 is an 8-channel 12-bit A/D converter with serial I/O, and an internal reference. The ADCs typically draw only 1.3mA from a single 5V supply. The 8-channel input multiplexer can be configured for either single-ended or differential inputs and unipolar or bipolar conversions (or combinations thereof). The automatic nap and sleep modes benefit power sensitive applications. The LTC2308's DC performance is outstanding with a +/-2LSB INL specification and no missing codes over temperature. The signal-to-noise ratio (SNR) for the LTC2308 is typically 89dB, with the internal reference.
http://www.linear.com/product/LTC2308
http://www.linear.com/product/LTC2308#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.