![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Definition at line 55 of file LT_PMBusSpeedTest.h.
Public Member Functions | |
| LT_PMBusSpeedTest (LT_PMBus *pmbus) | |
| uint32_t | test (uint8_t address, uint8_t tries) |
Protected Attributes | |
| LT_PMBus * | pmbus_ |
| uint32_t LT_PMBusSpeedTest::test | ( | uint8_t | address, |
| uint8_t | tries | ||
| ) |
Definition at line 56 of file LT_PMBusSpeedTest.cpp.
| LT_PMBusSpeedTest::LT_PMBusSpeedTest | ( | LT_PMBus * | pmbus | ) |
Definition at line 52 of file LT_PMBusSpeedTest.cpp.
|
protected |
Definition at line 58 of file LT_PMBusSpeedTest.h.