![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Definition at line 53 of file LT_PMBusMath.h.
Public Types | |
| typedef unsigned long | fl32_t |
| typedef unsigned int | lin11_t |
| typedef unsigned int | lin16_t |
| typedef unsigned int | lin16m_t |
| typedef int | slin11_t |
| typedef unsigned char | uchar_t |
Public Member Functions | |
| fl32_t | lin11_to_fl32 (lin11_t xin) |
| fl32_t | lin16_to_fl32 (lin16_t lin16_mant, lin16_t lin16_exp) |
| lin16_t | fl32_to_lin16 (fl32_t xin, lin16_t lin16_exp) |
| lin11_t | fl32_to_lin11 (fl32_t xin) |
| float | lin11_to_float (lin11_t xin) |
| float | lin16_to_float (lin16_t lin16_mant, lin16m_t vout_mode) |
| lin11_t | float_to_lin11 (float xin) |
| lin16_t | float_to_lin16 (float xin, lin16m_t vout_mode) |
| LT_PMBusMath::lin11_t LT_PMBusMath::fl32_to_lin11 | ( | LT_PMBusMath::fl32_t | xin | ) |
Definition at line 327 of file LT_PMBusMath.cpp.
| LT_PMBusMath::lin16_t LT_PMBusMath::fl32_to_lin16 | ( | LT_PMBusMath::fl32_t | xin, |
| lin16_t | lin16_exp | ||
| ) |
Definition at line 257 of file LT_PMBusMath.cpp.
| LT_PMBusMath::lin11_t LT_PMBusMath::float_to_lin11 | ( | float | xin | ) |
Definition at line 443 of file LT_PMBusMath.cpp.
| LT_PMBusMath::lin16_t LT_PMBusMath::float_to_lin16 | ( | float | xin, |
| LT_PMBusMath::lin16m_t | vout_mode | ||
| ) |
Definition at line 451 of file LT_PMBusMath.cpp.
| LT_PMBusMath::fl32_t LT_PMBusMath::lin11_to_fl32 | ( | LT_PMBusMath::lin11_t | xin | ) |
Definition at line 134 of file LT_PMBusMath.cpp.
| float LT_PMBusMath::lin11_to_float | ( | LT_PMBusMath::lin11_t | xin | ) |
Definition at line 427 of file LT_PMBusMath.cpp.
| LT_PMBusMath::fl32_t LT_PMBusMath::lin16_to_fl32 | ( | LT_PMBusMath::lin16_t | lin16_mant, |
| lin16_t | lin16_exp | ||
| ) |
Definition at line 205 of file LT_PMBusMath.cpp.
| float LT_PMBusMath::lin16_to_float | ( | LT_PMBusMath::lin16_t | lin16_mant, |
| LT_PMBusMath::lin16m_t | vout_mode | ||
| ) |
Definition at line 435 of file LT_PMBusMath.cpp.
| typedef unsigned long LT_PMBusMath::fl32_t |
Definition at line 58 of file LT_PMBusMath.h.
| typedef unsigned int LT_PMBusMath::lin11_t |
Definition at line 59 of file LT_PMBusMath.h.
| typedef unsigned int LT_PMBusMath::lin16_t |
Definition at line 60 of file LT_PMBusMath.h.
| typedef unsigned int LT_PMBusMath::lin16m_t |
Definition at line 61 of file LT_PMBusMath.h.
| typedef int LT_PMBusMath::slin11_t |
Definition at line 62 of file LT_PMBusMath.h.
| typedef unsigned char LT_PMBusMath::uchar_t |
Definition at line 63 of file LT_PMBusMath.h.