![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Linear Technology LTC2975 Fault Logging. More...
Linear Technology LTC2975 Fault Logging.
NOTES Setup: Set the terminal baud rate to 115200 and select the newline terminator.
http://www.linear.com/product/LTC2975
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Definition in file Part Number/2000/2900/2975/faultlog/faultlog.ino.
Go to the source code of this file.
Functions | |
| static void | setup () |
| Initialize Linduino. More... | |
| static void | loop () |
| Repeats Linduino loop. More... | |
| static void | print_title () |
| Prints the title block when program first starts. More... | |
| static void | print_prompt () |
| Prints main menu. More... | |
Macros | |
| #define | FILE_TEXT_LINE_MAX 132 |
| #define | LTC2975_I2C_ADDRESS 0x5B |
Variables | |
| static uint8_t | ltc2975_i2c_address |
| static LT_SMBus * | smbus = new LT_SMBusPec() |
| static LT_PMBus * | pmbus = new LT_PMBus(smbus) |
| static LT_2975FaultLog * | faultLog2975 = new LT_2975FaultLog(pmbus) |
|
static |
Repeats Linduino loop.
Definition at line 88 of file Part Number/2000/2900/2975/faultlog/faultlog.ino.
|
static |
Prints main menu.
Definition at line 190 of file Part Number/2000/2900/2975/faultlog/faultlog.ino.
|
static |
Prints the title block when program first starts.
Definition at line 176 of file Part Number/2000/2900/2975/faultlog/faultlog.ino.
|
static |
Initialize Linduino.
Definition at line 78 of file Part Number/2000/2900/2975/faultlog/faultlog.ino.
| #define FILE_TEXT_LINE_MAX 132 |
Definition at line 64 of file Part Number/2000/2900/2975/faultlog/faultlog.ino.
| #define LTC2975_I2C_ADDRESS 0x5B |
Definition at line 66 of file Part Number/2000/2900/2975/faultlog/faultlog.ino.
|
static |
Definition at line 74 of file Part Number/2000/2900/2975/faultlog/faultlog.ino.
|
static |
Definition at line 69 of file Part Number/2000/2900/2975/faultlog/faultlog.ino.
Definition at line 72 of file Part Number/2000/2900/2975/faultlog/faultlog.ino.
|
static |
Definition at line 71 of file Part Number/2000/2900/2975/faultlog/faultlog.ino.