![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Library Header File for LT_PMBusDevice. More...
Library Header File for LT_PMBusDevice.
Definition in file LT_PMBusDevice.h.
Go to the source code of this file.
Data Structures | |
| class | LT_PMBusDevice |
Macros | |
| #define | HAS_VOUT 1 << 0 |
| #define | HAS_VIN 1 << 1 |
| #define | HAS_IOUT 1 << 2 |
| #define | HAS_IIN 1 << 3 |
| #define | HAS_POUT 1 << 4 |
| #define | HAS_PIN 1 << 5 |
| #define | HAS_TEMP 1 << 6 |
| #define | HAS_DC 1 << 7 |
| #define | HAS_STATUS_WORD 1 << 14 |
| #define | HAS_STATUS_EXT 1 << 15 |
| #define HAS_DC 1 << 7 |
Definition at line 65 of file LT_PMBusDevice.h.
| #define HAS_IIN 1 << 3 |
Definition at line 61 of file LT_PMBusDevice.h.
| #define HAS_IOUT 1 << 2 |
Definition at line 60 of file LT_PMBusDevice.h.
| #define HAS_PIN 1 << 5 |
Definition at line 63 of file LT_PMBusDevice.h.
| #define HAS_POUT 1 << 4 |
Definition at line 62 of file LT_PMBusDevice.h.
| #define HAS_STATUS_EXT 1 << 15 |
Definition at line 67 of file LT_PMBusDevice.h.
| #define HAS_STATUS_WORD 1 << 14 |
Definition at line 66 of file LT_PMBusDevice.h.
| #define HAS_TEMP 1 << 6 |
Definition at line 64 of file LT_PMBusDevice.h.
| #define HAS_VIN 1 << 1 |
Definition at line 59 of file LT_PMBusDevice.h.
| #define HAS_VOUT 1 << 0 |
Definition at line 58 of file LT_PMBusDevice.h.