![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTM2893-1: 100MHz ADC SPI Isolator. More...
LTM2893-1: 100MHz ADC SPI Isolator.
Example Code:
Read ADC input.
LTM2893_read(LTM2893_CS, &adc_code); // Throws out last reading
LTM2893_read(LTM2893_CS, &adc_code); // Obtains the current reading and stores to adc_code variable
// Convert adc_code to voltage
adc_voltage = LTM2893_code_to_voltage(adc_code, vref);http://www.linear.com/product/LTM2893
http://www.linear.com/product/LTM2893#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Header for LTM2893: Interface LTC2328 16/18-bit 1Msps ADC
Definition in file LTM2893.h.
Go to the source code of this file.
Functions | |
| void | LTM2893_read (uint8_t cs, int32_t *ptr_adc_code) |
| Reads the LTM2893 and returns 32-bit data in 2's complement format. More... | |
| float | LTM2893_code_to_voltage (int32_t adc_code, float vref) |
| Calculates the LTM2893 input voltage given the binary data and lsb weight. More... | |
| void | LTM2893_config (uint8_t user_config) |
Macros | |
| #define | LTM2893_CS QUIKEVAL_CS |
| Define the SPI CS pin. More... | |
| #define | LTM2893_CSC_PIN QUIKEVAL_GPIO |
| #define | LTM2893_UC0_SA_DIR_ISO2LOGIC (1 << 0) |
| #define | LTM2893_UC0_SB_DIR_ISO2LOGIC (1 << 1) |
| #define | LTM2893_UC0_SC_DIR_ISO2LOGIC (1 << 2) |
| #define | LTM2893_UC0_CRC (1 << 3) |
| #define | LTM2893_UC0_OSCDIV_100 (0 << 4) |
| #define | LTM2893_UC0_OSCDIV_66 (1 << 4) |
| #define | LTM2893_UC0_OSCDIV_50 (2 << 4) |
| #define | LTM2893_UC0_OSCDIV_40 (3 << 4) |
| #define | LTM2893_UC0_OSCDIV_33 (4 << 4) |
| #define | LTM2893_UC0_OSCDIV_25 (5 << 4) |
| #define | LTM2893_UC0_OSCDIV_12 (6 << 4) |
| #define | LTM2893_UC0_OSCDIV_6 (7 << 4) |
| #define | LTM2893_UC1_WORDL_8 ((0 << 0) | (1 << 7)) |
| #define | LTM2893_UC1_WORDL_12 ((1 << 0) | (1 << 7)) |
| #define | LTM2893_UC1_WORDL_14 ((2 << 0) | (1 << 7)) |
| #define | LTM2893_UC1_WORDL_16 ((3 << 0) | (1 << 7)) |
| #define | LTM2893_UC1_WORDL_18 ((4 << 0) | (1 << 7)) |
| #define | LTM2893_UC1_WORDL_20 ((5 << 0) | (1 << 7)) |
| #define | LTM2893_UC1_WORDL_24 ((6 << 0) | (1 << 7)) |
| #define | LTM2893_UC1_WORDL_32 ((7 << 0) | (1 << 7)) |
| #define | LTM2893_UC1_DEVCNT_1 ((0 << 3) | (1 << 7)) |
| #define | LTM2893_UC1_DEVCNT_2 ((1 << 3) | (1 << 7)) |
| #define | LTM2893_UC1_DEVCNT_3 ((2 << 3) | (1 << 7)) |
| #define | LTM2893_UC1_DEVCNT_4 ((3 << 3) | (1 << 7)) |
| float LTM2893_code_to_voltage | ( | int32_t | adc_code, |
| float | vref | ||
| ) |
Calculates the LTM2893 input voltage given the binary data and lsb weight.
| adc_code | Raw ADC code |
| vref | Reference voltage |
Definition at line 112 of file LTM2893.cpp.
| void LTM2893_config | ( | uint8_t | user_config | ) |
Definition at line 87 of file LTM2893.cpp.
| void LTM2893_read | ( | uint8_t | cs, |
| int32_t * | ptr_adc_code | ||
| ) |
Reads the LTM2893 and returns 32-bit data in 2's complement format.
| cs | Chip Select Pin |
| ptr_adc_code | Returns code read from ADC (from previous conversion) |
Definition at line 67 of file LTM2893.cpp.
| #define LTM2893_CS QUIKEVAL_CS |
| #define LTM2893_CSC_PIN QUIKEVAL_GPIO |