![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Library for LTC2657 Octal I2C 16-/12-Bit Rail-to-Rail DACs with 10ppm/C Max Reference. More...
Library for LTC2657 Octal I2C 16-/12-Bit Rail-to-Rail DACs with 10ppm/C Max Reference.
Definition in file LTC2657.cpp.
Go to the source code of this file.
Functions | |
| int8_t | LTC2657_write (uint8_t i2c_address, uint8_t dac_command, uint8_t dac_address, uint16_t dac_code) |
| Write a 16-bit dac_code to the LTC2657. More... | |
| uint16_t | LTC2657_voltage_to_code (float dac_voltage, float LTC2657_lsb, int16_t LTC2657_offset) |
| Calculate a LTC2657 DAC code given the desired output voltage and DAC address (0-3) More... | |
| float | LTC2657_code_to_voltage (uint16_t dac_code, float LTC2657_lsb, int16_t LTC2657_offset) |
| Calculate the LTC2657 DAC output voltage given the DAC code, offset, and LSB value. More... | |
| void | LTC2657_calibrate (uint16_t dac_code1, uint16_t dac_code2, float voltage1, float voltage2, float *LTC2657_lsb, int16_t *LTC2657_offset) |
| Calculate the LTC2657 offset and LSB voltages given two measured voltages and their corresponding codes. More... | |
| void LTC2657_calibrate | ( | uint16_t | dac_code1, |
| uint16_t | dac_code2, | ||
| float | voltage1, | ||
| float | voltage2, | ||
| float * | LTC2657_lsb, | ||
| int16_t * | LTC2657_offset | ||
| ) |
Calculate the LTC2657 offset and LSB voltages given two measured voltages and their corresponding codes.
| dac_code1 | First DAC code |
| dac_code2 | Second DAC code |
| voltage1 | First voltage |
| voltage2 | Second voltage |
| LTC2657_lsb | Returns resulting LSB (volts) |
| LTC2657_offset | Returns resulting Offset (volts) |
Definition at line 112 of file LTC2657.cpp.
| float LTC2657_code_to_voltage | ( | uint16_t | dac_code, |
| float | LTC2657_lsb, | ||
| int16_t | LTC2657_offset | ||
| ) |
Calculate the LTC2657 DAC output voltage given the DAC code, offset, and LSB value.
| dac_code | DAC code |
| LTC2657_lsb | LSB value (volts) |
| LTC2657_offset | Offset (volts) |
Definition at line 104 of file LTC2657.cpp.
| uint16_t LTC2657_voltage_to_code | ( | float | dac_voltage, |
| float | LTC2657_lsb, | ||
| int16_t | LTC2657_offset | ||
| ) |
Calculate a LTC2657 DAC code given the desired output voltage and DAC address (0-3)
| dac_voltage | Voltage to send to DAC |
| LTC2657_lsb | LSB value (volts) |
| LTC2657_offset | Offset (volts) |
Definition at line 91 of file LTC2657.cpp.
| int8_t LTC2657_write | ( | uint8_t | i2c_address, |
| uint8_t | dac_command, | ||
| uint8_t | dac_address, | ||
| uint16_t | dac_code | ||
| ) |
Write a 16-bit dac_code to the LTC2657.
| i2c_address | I2C address of DAC |
| dac_command | Command Nibble, left-justified, lower nibble set to zero |
| dac_address | DAC Address Nibble, right justified, upper nibble set to zero |
| dac_code | 16-bit DAC code |
Definition at line 82 of file LTC2657.cpp.