![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2656: Octal SPI 16-/12-Bit Rail-to-Rail DACs with 10ppm/C Max Reference. More...
LTC2656: Octal SPI 16-/12-Bit Rail-to-Rail DACs with 10ppm/C Max Reference.
The LTC2656 is a family of octal 16-/12-bit rail-to-rail DACs with a precision
integrated reference. The DACs have built-in high performance, rail-to-rail,
output buffers and are guaranteed monotonic. The LTC2656-L has a full-scale
output of 2.5V with the integrated 10ppm/C reference and operates from a single
2.7V to 5.5V supply. The LTC2656-H has a full-scale output of 4.096V with the
integrated reference and operates from a 4.5V to 5.5V supply. Each DAC can also
operate with an external reference, which sets the DAC full-scale output to two
times the external reference voltage.
These DACs communicate via a SPI/MICROWIRE compatible 4-wire serial interface
which operates at clock rates up to 50MHz. The LTC2656 incorporates a power-on
reset circuit that is controlled by the PORSEL pin. If PORSEL is tied to GND the
DACs reset to zero-scale. If PORSEL is tied to VCC, the DACs reset to mid-scale.
SPI DATA FORMAT (MSB First):
24-Bit Load Sequence:
Byte #1 Byte #2 Byte #3
Command MSB LSB
LTC2656-16 : C3 C2 C1 C0 A3 A2 A1 A0 D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
LTC2656-12 : C3 C2 C1 C0 A3 A2 A1 A0 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0 X X X X
32-Bit Load Sequence:
Byte #1 Byte #2 Byte #3 Byte #4
Command MSB LSB
LTC2656-16 : X X X X X X X X C3 C2 C1 C0 A3 A2 A1 A0 D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
LTC2656-12 : X X X X X X X X C3 C2 C1 C0 A3 A2 A1 A0 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0 X X X X
Cx : DAC Command Code
Ax : DAC Address (0=DACA, 1=DACB, 2=DACC, 3=DACD, 4=DACE, 5=DACF, 6=DACG, 7=DACH, 0xFF=All DACs)
Dx : DAC Data Bits
X : Don't care
Example Code:
Set DAC A to to 2V for 16-bit DAC.
shift_count = 0; // 16-bit DAC does not have to be shifted
dac_voltage = 2.0; // Sets dac voltage variable to 2v
dac_code = LTC2656_voltage_to_code(dac_voltage, LTC2656_lsb, LTC2656_offset); // Calculate DAC code from voltage, lsb, and offset
LTC2656_write(LTC2656_CS, LTC2656_CMD_WRITE_UPDATE, LTC2656_DAC_A, dac_code << shift_count); // Set DAC A with DAC codehttp://www.linear.com/product/LTC2656
http://www.linear.com/product/LTC2656#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Header for LTC2656 Octal SPI 16-/12-Bit Rail-to-Rail DACs with 10ppm/C Max Reference
Definition in file LTC2656.h.
Go to the source code of this file.
Functions | |
| void | LTC2656_write (uint8_t cs, uint8_t dac_command, uint8_t dac_address, uint16_t dac_code) |
| Write the 16-bit dac_code to the LTC2656. More... | |
| uint16_t | LTC2656_voltage_to_code (float dac_voltage, float LTC2656_lsb, int16_t LTC2656_offset) |
| Calculate a LTC2656 DAC code given the desired output voltage and DAC address (0-7) More... | |
| float | LTC2656_code_to_voltage (uint16_t dac_code, float LTC2656_lsb, int16_t LTC2656_offset) |
| Calculate the LTC2656 DAC output voltage given the DAC code, offset, and LSB value. More... | |
| void | LTC2656_calibrate (uint16_t dac_code1, uint16_t dac_code2, float voltage1, float voltage2, float *LTC2656_lsb, int16_t *LTC2656_offset) |
| Calculate the LTC2656 offset and LSB voltage given two measured voltages and their corresponding codes. More... | |
Macros | |
| #define | LTC2656_CS QUIKEVAL_CS |
| Define the SPI CS pin. More... | |
LTC2656 Command Codes | |
OR'd together with the DAC address to form the command byte | |
| #define | LTC2656_CMD_WRITE 0x00 |
| Write to input register n. More... | |
| #define | LTC2656_CMD_UPDATE 0x10 |
| Update (power up) DAC register n. More... | |
| #define | LTC2656_CMD_WRITE_UPDATE_ALL 0x20 |
| Write to input register n, update (power up) all. More... | |
| #define | LTC2656_CMD_WRITE_UPDATE 0x30 |
| Write to input register n, update (power up) all. More... | |
| #define | LTC2656_CMD_POWER_DOWN 0x40 |
| Power down n. More... | |
| #define | LTC2656_CMD_POWER_DOWN_ALL 0x50 |
| Power down chip (all DACs and reference) More... | |
| #define | LTC2656_CMD_INTERNAL_REFERENCE 0x60 |
| Select internal reference (power up reference) More... | |
| #define | LTC2656_CMD_EXTERNAL_REFERENCE 0x70 |
| Select external reference (power down internal reference) More... | |
| #define | LTC2656_CMD_NO_OPERATION 0xF0 |
| No operation. More... | |
LTC2656 DAC Addresses | |
Which DAC to operate on | |
| #define | LTC2656_DAC_A 0x00 |
| #define | LTC2656_DAC_B 0x01 |
| #define | LTC2656_DAC_C 0x02 |
| #define | LTC2656_DAC_D 0x03 |
| #define | LTC2656_DAC_E 0x04 |
| #define | LTC2656_DAC_F 0x05 |
| #define | LTC2656_DAC_G 0x06 |
| #define | LTC2656_DAC_H 0x07 |
| #define | LTC2656_DAC_ALL 0x0F |
| void LTC2656_calibrate | ( | uint16_t | dac_code1, |
| uint16_t | dac_code2, | ||
| float | voltage1, | ||
| float | voltage2, | ||
| float * | LTC2656_lsb, | ||
| int16_t * | LTC2656_offset | ||
| ) |
Calculate the LTC2656 offset and LSB voltage given two measured voltages and their corresponding codes.
| dac_code1 | First DAC code |
| dac_code2 | Second DAC code |
| voltage1 | First voltage |
| voltage2 | Second voltage |
| LTC2656_lsb | Returns resulting LSB (volts) |
| LTC2656_offset | Returns resulting Offset (volts) |
Definition at line 115 of file LTC2656.cpp.
| float LTC2656_code_to_voltage | ( | uint16_t | dac_code, |
| float | LTC2656_lsb, | ||
| int16_t | LTC2656_offset | ||
| ) |
Calculate the LTC2656 DAC output voltage given the DAC code, offset, and LSB value.
| dac_code | DAC code |
| LTC2656_lsb | LSB value (volts) |
| LTC2656_offset | Offset (volts) |
Definition at line 107 of file LTC2656.cpp.
| uint16_t LTC2656_voltage_to_code | ( | float | dac_voltage, |
| float | LTC2656_lsb, | ||
| int16_t | LTC2656_offset | ||
| ) |
Calculate a LTC2656 DAC code given the desired output voltage and DAC address (0-7)
| dac_voltage | Voltage to send to DAC |
| LTC2656_lsb | LSB value (volts) |
| LTC2656_offset | Offset (volts) |
Definition at line 94 of file LTC2656.cpp.
| void LTC2656_write | ( | uint8_t | cs, |
| uint8_t | dac_command, | ||
| uint8_t | dac_address, | ||
| uint16_t | dac_code | ||
| ) |
Write the 16-bit dac_code to the LTC2656.
| cs | Chip Select Pin |
| dac_command | Command Nibble, left-justified, lower nibble set to zero |
| dac_address | DAC Address Nibble, right justified, upper nibble set to zero |
| dac_code | 16-bit DAC code |
Definition at line 79 of file LTC2656.cpp.
| #define LTC2656_CMD_EXTERNAL_REFERENCE 0x70 |
| #define LTC2656_CMD_INTERNAL_REFERENCE 0x60 |
| #define LTC2656_CMD_POWER_DOWN_ALL 0x50 |
| #define LTC2656_CMD_UPDATE 0x10 |
| #define LTC2656_CMD_WRITE_UPDATE 0x30 |
| #define LTC2656_CMD_WRITE_UPDATE_ALL 0x20 |
| #define LTC2656_CS QUIKEVAL_CS |