![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2605: Octal 16-/14-/12-Bit Rail-to Rail DACs in 16-Lead SSOP. More...
LTC2605: Octal 16-/14-/12-Bit Rail-to Rail DACs in 16-Lead SSOP.
The LTC2605/LTC2615/LTC2625 are octal 16-, 14- and 12-bit, 2.7V to 5.5V
rail-to-rail voltage-output DACs in 16-lead narrow SSOP packages. They have
built-in high performance output buffers and are guaranteed monotonic.
These parts establish new board-density benchmarks for 16-/14-bit DACs and
advance performance standards for output drive, crosstalk and load regulation
in single supply, voltage-output multiples.
I2C DATA FORMAT (MSB First):
Byte #1 Byte #2
MSB
LTC2655-16 : START SA6 SA5 SA4 SA3 SA2 SA1 SA0 W SACK C3 C2 C1 C0 A3 A2 A1 A0 SACK
LTC2655-12 : START SA6 SA5 SA4 SA3 SA2 SA1 SA0 W SACK C3 C2 C1 C0 A3 A2 A1 A0 SACK
Byte #3 Byte #4
LSB
D15 D14 D13 D12 D11 D10 D9 D8 SACK D7 D6 D5 D4 D3 D2 D1 D0 SACK STOP
D11 D10 D9 D8 D7 D6 D5 D4 SACK D3 D2 D1 D0 X X X X SACK STOP
START: I2C Start
SAx : I2C Address
W : I2C Write (0)
SACK : I2C Slave Generated Acknowledge (Active Low)
Cx : DAC Command Code
Ax : DAC Address (0=DACA, 1=DACB, 2=DACC, 3=DACD, 0xFF=All DACs)
Dx : DAC Data Bits
X : Don't care
STOP : I2C Stop
Example Code:
Set DAC A to to 2V for 16-bit DAC.
shift_count = 0; // 16-bit DAC does not have to be shifted
dac_voltage = 2.0; // Sets dac voltage variable to 2v
dac_code = LTC2605_voltage_to_code(dac_voltage, LTC2605_lsb, LTC2605_offset); // Calculate DAC code from voltage, lsb, and offset
ack = LTC2655_write(LTC2605_I2C_ADDRESS, LTC2605_CMD_WRITE_UPDATE, LTC2605_DAC_A, dac_code); // Set DAC A with DAC codehttp://www.linear.com/product/LTC2605
http://www.linear.com/product/LTC2605#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Header for LTC2605: Octal 16-/14-/12-Bit Rail-to Rail DACs in 16-Lead SSOP
Definition in file LTC2605.h.
Go to the source code of this file.
Macros | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
LTC2604 Address Assignments | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Use table to select address
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2605_I2C_ADDRESS 0x72 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
LTC2655 Command Codes | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
OR'd together with the DAC address to form the command byte | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2605_CMD_WRITE 0x00 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Write to input register n. More... | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2605_CMD_UPDATE 0x10 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Update (power up) DAC register n. More... | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2605_CMD_WRITE_UPDATE 0x30 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Write to input register n, update (power up) all. More... | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2605_CMD_POWER_DOWN 0x40 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Power down n. More... | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2605_CMD_POWER_DOWN_ALL 0x50 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Power down chip (all DACs and reference) More... | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2605_CMD_INTERNAL_REFERENCE 0x60 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Select internal reference (power up reference) More... | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2605_CMD_EXTERNAL_REFERENCE 0x70 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Select external reference (power down internal reference) More... | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| #define | LTC2605_CMD_NO_OPERATION 0xF0 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| No operation. More... | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Dac Addresses | |||||||||||||||||||||
| |||||||||||||||||||||
| #define | LTC2605_DAC_A 0x00 | ||||||||||||||||||||
| #define | LTC2605_DAC_B 0x01 | ||||||||||||||||||||
| #define | LTC2605_DAC_C 0x02 | ||||||||||||||||||||
| #define | LTC2605_DAC_D 0x03 | ||||||||||||||||||||
| #define | LTC2605_DAC_E 0x04 | ||||||||||||||||||||
| #define | LTC2605_DAC_F 0x05 | ||||||||||||||||||||
| #define | LTC2605_DAC_G 0x06 | ||||||||||||||||||||
| #define | LTC2605_DAC_H 0x07 | ||||||||||||||||||||
| #define | LTC2605_DAC_ALL 0x0F | ||||||||||||||||||||
| int8_t | LTC2605_write (uint8_t i2c_address, uint8_t dac_command, uint8_t dac_address, uint16_t dac_code) | ||||||||||||||||||||
| Write a 16-bit dac_code to the LTC2605. More... | |||||||||||||||||||||
| uint16_t | LTC2605_voltage_to_code (float dac_voltage, float LTC2605_lsb, int16_t LTC2605_offset) | ||||||||||||||||||||
| Calculate a LTC2605 DAC code given the desired output voltage. More... | |||||||||||||||||||||
| float | LTC2605_code_to_voltage (uint16_t dac_code, float LTC2605_lsb, int16_t LTC2605_offset) | ||||||||||||||||||||
| Calculate the LTC2605 DAC output voltage given the DAC code, offset, and LSB value. More... | |||||||||||||||||||||
| float LTC2605_code_to_voltage | ( | uint16_t | dac_code, |
| float | LTC2605_lsb, | ||
| int16_t | LTC2605_offset | ||
| ) |
Calculate the LTC2605 DAC output voltage given the DAC code, offset, and LSB value.
| dac_code | DAC code |
| LTC2605_lsb | LSB value |
| LTC2605_offset | Offset |
Definition at line 98 of file LTC2605.cpp.
| uint16_t LTC2605_voltage_to_code | ( | float | dac_voltage, |
| float | LTC2605_lsb, | ||
| int16_t | LTC2605_offset | ||
| ) |
Calculate a LTC2605 DAC code given the desired output voltage.
| dac_voltage | Voltage to send to DAC |
| LTC2605_lsb | LSB value |
| LTC2605_offset | Offset |
Definition at line 85 of file LTC2605.cpp.
| int8_t LTC2605_write | ( | uint8_t | i2c_address, |
| uint8_t | dac_command, | ||
| uint8_t | dac_address, | ||
| uint16_t | dac_code | ||
| ) |
Write a 16-bit dac_code to the LTC2605.
| i2c_address | I2C address of DAC |
| dac_command | Command Nibble, left-justified, lower nibble set to zero |
| dac_address | DAC Address Nibble, right justified, upper nibble set to zero |
| dac_code | 16-bit DAC code |
Definition at line 76 of file LTC2605.cpp.
| #define LTC2605_CMD_EXTERNAL_REFERENCE 0x70 |
| #define LTC2605_CMD_INTERNAL_REFERENCE 0x60 |
| #define LTC2605_CMD_POWER_DOWN_ALL 0x50 |
| #define LTC2605_CMD_UPDATE 0x10 |
| #define LTC2605_CMD_WRITE_UPDATE 0x30 |