![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Go to the source code of this file.
Functions | |
| int32_t | read_LTC2492 (char channel, char config) |
| void | initialize (void) |
| void | display (void) |
| void | calibrate (void) |
| void | read_calibration (void) |
| float | type_K_V2C (float tc_voltage, float cj_temp) |
Macros | |
| #define | CH0_1 0b10101000 |
| #define | CH2_3 0b10101001 |
| #define | CH0SE 0b10110000 |
| #define | CH1SE 0b10111001 |
| #define | CH2SE 0b10110000 |
| #define | CH3SE 0b10111000 |
| #define | NO_CH 0b10100000 |
| #define | VIN 0b10000000 |
| #define | PTAT 0b11000000 |
| #define | R50 0b10010000 |
| #define | R55 0b10000000 |
| #define | R60 0b10100000 |
| #define | SLOW 0b10000000 |
| #define | FAST 0b10001000 |
| void calibrate | ( | void | ) |
| void display | ( | void | ) |
| void initialize | ( | void | ) |
| void read_calibration | ( | void | ) |
| int32_t read_LTC2492 | ( | char | channel, |
| char | config | ||
| ) |
| float type_K_V2C | ( | float | tc_voltage, |
| float | cj_temp | ||
| ) |
| #define CH0_1 0b10101000 |
Definition at line 55 of file LTC2492_original.h.
| #define CH0SE 0b10110000 |
Definition at line 57 of file LTC2492_original.h.
| #define CH1SE 0b10111001 |
Definition at line 58 of file LTC2492_original.h.
| #define CH2_3 0b10101001 |
Definition at line 56 of file LTC2492_original.h.
| #define CH2SE 0b10110000 |
Definition at line 59 of file LTC2492_original.h.
| #define CH3SE 0b10111000 |
Definition at line 60 of file LTC2492_original.h.
| #define FAST 0b10001000 |
Definition at line 74 of file LTC2492_original.h.
| #define NO_CH 0b10100000 |
Definition at line 61 of file LTC2492_original.h.
| #define PTAT 0b11000000 |
Definition at line 65 of file LTC2492_original.h.
| #define R50 0b10010000 |
Definition at line 68 of file LTC2492_original.h.
| #define R55 0b10000000 |
Definition at line 69 of file LTC2492_original.h.
| #define R60 0b10100000 |
Definition at line 70 of file LTC2492_original.h.
| #define SLOW 0b10000000 |
Definition at line 73 of file LTC2492_original.h.
| #define VIN 0b10000000 |
Definition at line 64 of file LTC2492_original.h.