![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2482: 16-Bit Delta-Sigma ADC with Easy Drive Input Current Cancellation. More...
LTC2482: 16-Bit Delta-Sigma ADC with Easy Drive Input Current Cancellation.
The LTC2480 is a 16-Bit Delta-Sigma ADC with Easy Drive Input Current Cancellation.
The LTC2482 allows a wide common mode input range (0V to VCC) independent of the
reference voltage. The reference can be as low as 100mV or can be tied directly to
VCC. The noise level is 600nV RMS independent of VREF . This allows direct
digitization of low level signals with 16-bit accuracy. The LTC2482 includes an on-chip
trimmed oscillator, eliminating the need for external crystals or oscillators and
provides 87dB rejection of 50Hz and 60Hz line frequency noise. Absolute accuracy and low
drift are automatically maintained through continuous, transparent, offset and
full-scale calibration.
Example Code:
Read ADC input.
LTC2482_read(LTC2482_CS, &adc_code); // Throws out last reading
LTC2482_read(LTC2482_CS, &adc_code); // Obtains the current reading and stores to adc_code variable
display_code = adc_code >> 4;
display_code = display_code & 0xFFFF;
// Convert adc_code to voltage
adc_voltage = LTC2482_code_to_voltage(display_code, vref);http://www.linear.com/product/LTC2482
http://www.linear.com/product/LTC2482#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Header for LTC2482: 16-Bit Delta-Sigma ADC with Easy Drive Input Current Cancellation.
Definition in file LTC2482.h.
Go to the source code of this file.
Functions | |
| void | LTC2482_read (uint8_t cs, uint32_t *ptr_adc_code) |
| Reads the LTC2482 and returns 24-bit data. More... | |
| float | LTC2482_code_to_voltage (uint32_t adc_code, float vref) |
| Calculates the LTC2482 input voltage given the binary data, reference voltage and input gain. More... | |
Macros | |
| #define | LTC2482_CS QUIKEVAL_CS |
| Define the SPI CS pin. More... | |
| float LTC2482_code_to_voltage | ( | uint32_t | adc_code, |
| float | vref | ||
| ) |
Calculates the LTC2482 input voltage given the binary data, reference voltage and input gain.
| adc_code | Raw ADC code |
| vref | Reference voltage |
Definition at line 84 of file LTC2482.cpp.
| void LTC2482_read | ( | uint8_t | cs, |
| uint32_t * | ptr_adc_code | ||
| ) |
Reads the LTC2482 and returns 24-bit data.
| cs | Chip Select Pin |
| ptr_adc_code | Returns code read from ADC (from previous conversion) |
Definition at line 72 of file LTC2482.cpp.
| #define LTC2482_CS QUIKEVAL_CS |