![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2480: 16-Bit Delta-Sigma ADC with Easy Drive Input Current Cancellation. More...
LTC2480: 16-Bit Delta-Sigma ADC with Easy Drive Input Current Cancellation.
The LTC2480 is a 16-Bit Delta-Sigma ADC with Easy Drive Input Current Cancellation.
It includes on-chip programmable gain and an oscillator. The LTC2480 can be
configured to provide a programmable gain from 1 to 256 in 8 steps, measure an
external signal or internal temperature sensor and reject line frequencies. 50Hz,
60Hz or simultaneous 50Hz/60Hz line frequency rejection can be selected as well
as a 2x speed-up mode.
Example Code:
Read ADC input.
LTC2480_read(LTC2480_CS, &adc_code); // Throws out last reading
LTC2480_read(LTC2480_CS, &adc_code); // Obtains the current reading and stores to adc_code variable
display_code = adc_code >> 4;
display_code = display_code & 0xFFFF;
// Convert adc_code to voltage
adc_voltage = LTC2480_code_to_voltage(display_code, vref, gain);http://www.linear.com/product/LTC2480
http://www.linear.com/product/LTC2480#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Header for LTC2480: 16-Bit Delta-Sigma ADC with Easy Drive Input Current Cancellation.
Definition in file LTC2480.h.
Go to the source code of this file.
Functions | |
| void | LTC2480_set_modes (uint8_t cs, uint8_t gain, uint8_t rejection_mode) |
| Function to set the input voltage gain and frequency rejection mode. More... | |
| void | LTC2480_read (uint8_t cs, uint32_t *ptr_adc_code) |
| Reads the LTC2480 and returns 24-bit data. More... | |
| float | LTC2480_code_to_voltage (uint32_t adc_code, float vref, uint8_t gain) |
| Calculates the LTC2480 input voltage given the binary data, reference voltage and input gain. More... | |
Macros | |
| #define | LTC2480_CS QUIKEVAL_CS |
| Define the SPI CS pin. More... | |
LTC480 Input Gain | |
| #define | LTC2480_GAIN_1 0x00 |
| #define | LTC2480_GAIN_4 0x10 |
| #define | LTC2480_GAIN_8 0x20 |
| #define | LTC2480_GAIN_16 0x30 |
| #define | LTC2480_GAIN_32 0x40 |
| #define | LTC2480_GAIN_64 0x50 |
| #define | LTC2480_GAIN_128 0x60 |
| #define | LTC2480_GAIN_256 0x70 |
| float LTC2480_code_to_voltage | ( | uint32_t | adc_code, |
| float | vref, | ||
| uint8_t | gain | ||
| ) |
Calculates the LTC2480 input voltage given the binary data, reference voltage and input gain.
| adc_code | Raw ADC code |
| vref | Reference voltage |
| gain | Input voltage gain |
Definition at line 90 of file LTC2480.cpp.
| void LTC2480_read | ( | uint8_t | cs, |
| uint32_t * | ptr_adc_code | ||
| ) |
Reads the LTC2480 and returns 24-bit data.
| cs | Chip Select Pin |
| ptr_adc_code | Returns code read from ADC (from previous conversion) |
Definition at line 78 of file LTC2480.cpp.
| void LTC2480_set_modes | ( | uint8_t | cs, |
| uint8_t | gain, | ||
| uint8_t | rejection_mode | ||
| ) |
Function to set the input voltage gain and frequency rejection mode.
| cs | Chip Select Pin |
| gain | Input voltage gain |
Definition at line 69 of file LTC2480.cpp.
| #define LTC2480_CS QUIKEVAL_CS |