![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Library for LTC2480: 16-Bit Delta-Sigma ADC with Easy Drive Input Current Cancellation. More...
Library for LTC2480: 16-Bit Delta-Sigma ADC with Easy Drive Input Current Cancellation.
Definition in file LTC2480.cpp.
Go to the source code of this file.
Functions | |
| void | LTC2480_set_modes (uint8_t cs, uint8_t gain_selection, uint8_t rejection_mode) |
| Function to set the input voltage gain and frequency rejection mode. More... | |
| void | LTC2480_read (uint8_t cs, uint32_t *ptr_adc_code) |
| Reads the LTC2480 and returns 24-bit data. More... | |
| float | LTC2480_code_to_voltage (uint32_t adc_code, float vref, uint8_t gain) |
| Calculates the LTC2480 input voltage given the binary data, reference voltage and input gain. More... | |
| float LTC2480_code_to_voltage | ( | uint32_t | adc_code, |
| float | vref, | ||
| uint8_t | gain | ||
| ) |
Calculates the LTC2480 input voltage given the binary data, reference voltage and input gain.
| adc_code | Raw ADC code |
| vref | Reference voltage |
| gain | Input voltage gain |
Definition at line 90 of file LTC2480.cpp.
| void LTC2480_read | ( | uint8_t | cs, |
| uint32_t * | ptr_adc_code | ||
| ) |
Reads the LTC2480 and returns 24-bit data.
| cs | Chip Select Pin |
| ptr_adc_code | Returns code read from ADC (from previous conversion) |
Definition at line 78 of file LTC2480.cpp.
| void LTC2480_set_modes | ( | uint8_t | cs, |
| uint8_t | gain, | ||
| uint8_t | rejection_mode | ||
| ) |
Function to set the input voltage gain and frequency rejection mode.
| cs | Chip Select Pin |
| gain_selection | Input voltage gain |
Definition at line 69 of file LTC2480.cpp.