![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Library for LTC23XX: 16/18-Bit Differential Input SoftSpan ADC with Wide Input Common Mode Range. More...
Library for LTC23XX: 16/18-Bit Differential Input SoftSpan ADC with Wide Input Common Mode Range.
Definition in file LTC2348.cpp.
Go to the source code of this file.
Functions | |
| void | LTC23XX_create_config_word (uint8_t channel, uint8_t config_number, uint32_t *config_word) |
| Creates 24-bit configuration word for the 8 channels. More... | |
| void | LTC23XX_read (uint8_t cs_pin, uint32_t config_word, uint8_t data_array[24]) |
| Transmits 24 bits (3 bytes) of configuration information and reads back 24 bytes of data (3 bytes/ 24 bits for each channel) 24 bits: 18 bit data + 3 bit config + 3 bit channel number. More... | |
| int32_t | sign_extend_17 (uint32_t data) |
| float | LTC23XX_voltage_calculator (uint32_t data, uint8_t channel_configuration) |
| Calculates the voltage from ADC output data depending on the channel configuration. More... | |
| void LTC23XX_create_config_word | ( | uint8_t | channel, |
| uint8_t | config_number, | ||
| uint32_t * | config_word | ||
| ) |
Creates 24-bit configuration word for the 8 channels.
| channel | Channel number |
| config_number | Configuration number for the channel |
| config_word | 24 bit config word created |
Definition at line 106 of file LTC2348.cpp.
| void LTC23XX_read | ( | uint8_t | cs_pin, |
| uint32_t | config_word, | ||
| uint8_t | data_array[24] | ||
| ) |
Transmits 24 bits (3 bytes) of configuration information and reads back 24 bytes of data (3 bytes/ 24 bits for each channel) 24 bits: 18 bit data + 3 bit config + 3 bit channel number.
| cs_pin | Chip select |
| config_word | 3 bytes of configutaion data for 8 channels |
| data_array | Data array to read in 24 bytes of data from 8 channels |
Definition at line 115 of file LTC2348.cpp.
| float LTC23XX_voltage_calculator | ( | uint32_t | data, |
| uint8_t | channel_configuration | ||
| ) |
Calculates the voltage from ADC output data depending on the channel configuration.
| data | 24 bits of ADC output data for a single channel |
| channel_configuration | 3 bits of channel configuration data |
Definition at line 142 of file LTC2348.cpp.
| int32_t sign_extend_17 | ( | uint32_t | data | ) |
Definition at line 130 of file LTC2348.cpp.