![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
LTC2308: 16-bit 8-channel 100ksps ADC. More...
LTC2308: 16-bit 8-channel 100ksps ADC.
The LTC2308 is an 8-channel 12-bit A/D converter with
with serial I/O, and an internal reference. The ADCs typically draw only 1.3mA
from a single 5V supply. The 8-channel input multiplexer can be configured for
either single-ended or differential inputs and unipolar or bipolar conversions
(or combinations thereof). The automatic nap and sleep modes benefit power
sensitive applications.
The LTC2308's DC performance is outstanding with a +/-2LSB INL specification and
no missing codes over temperature. The signal-to-noise ratio (SNR) for the
LTC2308 is typically 89dB, with the internal reference.
SPI DATA FORMAT (MSB First):
Byte #1 Byte #2
Data Out : D15 D14 D13 D12 D11 D10 D9 D8 D7 D6 D5 D4 D3 D2 D1 D0
Data In : SD OS S1 S0 UNI GAIN NAP SLP X X X X X X X X
SD : Single/Differential Bit
OS : ODD/Sign Bit
Sx : Address Select Bit
UNI : Unipolar/Bipolar Bit
GAIN : Input Span Bit
NAP : Nap Mode Bit
SLP : Sleep Mode Bit
Dx : Data Bits
X : Don't care
Example Code:
Read Channel 0 in Single-Ended Unipolar mode when input is with respect to GND
adc_command = LTC2308_CH0 | LTC2308_UNIPOLAR_MODE | LTC2308_LOW_GAIN_MODE | LTC2308_NORMAL_MODE; // Single-ended, CH0, unipolar, low gain, normal mode.
LTC2308_read(LTC2308_CS, adc_command, &adc_code); // Throws out last reading
LTC2308_read(LTC2308_CS, adc_command, &adc_code); // Obtains the current reading and stores to adc_code variable
// Convert adc_code to voltage
adc_voltage = LTC2308_unipolar_code_to_voltage(adc_code, LTC2308_lsb, LTC2308_offset_unipolar_code);http://www.linear.com/product/LTC2308
http://www.linear.com/product/LTC2308#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Header for LTC2308: 16-bit 8-channel 100ksps ADC
Definition in file LTC2308.h.
Go to the source code of this file.
Functions | |
| void | LTC2308_read (uint8_t cs, uint8_t adc_command, uint16_t *adc_code) |
| Reads the ADC and returns 16-bit data. More... | |
| float | LTC2308_code_to_voltage (uint16_t adc_code, float vref, uint8_t uni_bipolar) |
| Calculates the LTC2308 input's unipolar voltage given the binary data and lsb weight. More... | |
Macros | |
| #define | LTC2308_CS QUIKEVAL_CS |
| Define the SPI CS pin. More... | |
LTC2308 Single-Ended Channel Addresses | |
| #define | LTC2308_CH0 0x80 |
| #define | LTC2308_CH1 0xC0 |
| #define | LTC2308_CH2 0x90 |
| #define | LTC2308_CH3 0xD0 |
| #define | LTC2308_CH4 0xA0 |
| #define | LTC2308_CH5 0xE0 |
| #define | LTC2308_CH6 0xB0 |
| #define | LTC2308_CH7 0xF0 |
LTC2308 Differential Channel Addresses | |
| #define | LTC2308_P0_N1 0x00 |
| #define | LTC2308_P1_N0 0x40 |
| #define | LTC2308_P2_N3 0x10 |
| #define | LTC2308_P3_N2 0x50 |
| #define | LTC2308_P4_N5 0x20 |
| #define | LTC2308_P5_N4 0x60 |
| #define | LTC2308_P6_N7 0x30 |
| #define | LTC2308_P7_N6 0x70 |
LTC2308 Uni/GAIN config bits | |
| #define | LTC2308_UNIPOLAR_MODE 0x08 |
| #define | LTC2308_BIPOLAR_MODE 0x00 |
| #define | LTC2308_SINGLE_ENDED_MODE 0x80 |
| #define | LTC2308_DIFFERENTIAL_MODE 0x00 |
LTC2308 Sleep/Nap config bits | |
| #define | LTC2308_SLEEP_MODE 0x01 |
| #define | LTC2308_NORMAL_MODE 0x00 |
| #define | LTC2308_NAP_MODE 0x02 |
| float LTC2308_code_to_voltage | ( | uint16_t | adc_code, |
| float | vref, | ||
| uint8_t | uni_bipolar | ||
| ) |
Calculates the LTC2308 input's unipolar voltage given the binary data and lsb weight.
| adc_code | Raw ADC code |
Definition at line 84 of file LTC2308.cpp.
| void LTC2308_read | ( | uint8_t | cs, |
| uint8_t | adc_command, | ||
| uint16_t * | adc_code | ||
| ) |
Reads the ADC and returns 16-bit data.
| cs | Chip Select Pin |
| adc_command | Channel address, config bits ORed together |
| adc_code | Returns code read from ADC (from previous conversion) |
Definition at line 77 of file LTC2308.cpp.
| #define LTC2308_CS QUIKEVAL_CS |