![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Linear Technology DC941A Demonstration Board. More...
Linear Technology DC941A Demonstration Board.
LTC2482: 16-Bit Delta-Sigma ADC with Easy Drive Input Current Cancellation.
The LTC2480 is a 16-Bit Delta-Sigma ADC with Easy Drive Input Current Cancellation. The LTC2482 allows a wide common mode input range (0V to VCC) independent of the reference voltage. The reference can be as low as 100mV or can be tied directly to VCC. The noise level is 600nV RMS independent of VREF . This allows direct digitization of low level signals with 16-bit accuracy. The LTC2482 includes an on-chip trimmed oscillator, eliminating the need for external crystals or oscillators and provides 87dB rejection of 50Hz and 60Hz line frequency noise. Absolute accuracy and low drift are automatically maintained through continuous, transparent, offset and full-scale calibration. The voltage on the differential input pins can have any value between GND – 0.3V and VCC + 0.3V. Within these limits the converter bipolar input range (VIN = IN+ – IN–) extends from –0.5 • VREF to 0.5 • VREF. Outside this input range the converter produces unique overrange and underrange output codes.
http://www.linear.com/product/LTC2482
http://www.linear.com/product/LTC2482#demoboards
Copyright 2018(c) Analog Devices, Inc.
All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY ANALOG DEVICES "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, NON-INFRINGEMENT, MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL ANALOG DEVICES BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, INTELLECTUAL PROPERTY RIGHTS, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Definition in file DC941A.ino.
Go to the source code of this file.
Functions | |
| static void | print_title () |
| Prints the title block when program first starts. More... | |
| static void | print_prompt () |
| Prints main menu. More... | |
| static void | menu_1_read_input () |
| Read channel. More... | |
| static void | menu_2_reference_voltage () |
| static void | setup () |
| Initialize Linduino. More... | |
| static void | loop () |
| Repeats Linduino loop. More... | |
Variables | |
| static uint8_t | demo_board_connected |
| Set to 1 if the board is connected. More... | |
| static float | LTC2482_vref = 5 |
| static float | LTC2482_range = LTC2482_vref/2 |
|
static |
Repeats Linduino loop.
Definition at line 110 of file DC941A.ino.
|
static |
|
static |
Definition at line 172 of file DC941A.ino.
|
static |
Prints main menu.
Definition at line 198 of file DC941A.ino.
|
static |
Prints the title block when program first starts.
Definition at line 183 of file DC941A.ino.
|
static |
Initialize Linduino.
Definition at line 92 of file DC941A.ino.
|
static |
Set to 1 if the board is connected.
Definition at line 85 of file DC941A.ino.
|
static |
Definition at line 89 of file DC941A.ino.
|
static |
Definition at line 88 of file DC941A.ino.