![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Go to the source code of this file.
Functions | |
| char | get_char () |
| static void | byte_to_hex (byte value) |
| byte | read_hex () |
| static void | setup () |
| static void | loop () |
Macros | |
| #define | READ_TIMEOUT 20 |
| #define | MISO_TIMEOUT 1000 |
| #define | RECORDING_SIZE 50 |
Variables | |
| const byte | off = 0 |
| const byte | playback = 1 |
| const byte | spi_mode = 0 |
| const byte | i2c_mode = 1 |
| const byte | i2c_auxiliary_mode = 2 |
| char | hex_digits [16] |
| const char | spi_divider = SPI_CLOCK_DIV32 |
| byte | serial_mode = spi_mode |
| byte | recording_mode = off |
| char | id_string [51] ="USBSPI,PIC,01,01,DC,DC590,----------------------\n\0" |
| char | hex_to_byte_buffer [5] |
| char | byte_to_hex_buffer [3] |
| char | recording_buffer [RECORDING_SIZE] |
| byte | recording_index = 0 |
| static int | i = 0 |
| unsigned char | pseudo_reset = 0 |
|
static |
Definition at line 107 of file DC590B.ino.
| char get_char | ( | void | ) |
Definition at line 126 of file DC590B.ino.
|
static |
Definition at line 192 of file DC590B.ino.
| byte read_hex | ( | void | ) |
Definition at line 115 of file DC590B.ino.
|
static |
Definition at line 162 of file DC590B.ino.
| #define MISO_TIMEOUT 1000 |
Definition at line 66 of file DC590B.ino.
| #define READ_TIMEOUT 20 |
Definition at line 65 of file DC590B.ino.
| #define RECORDING_SIZE 50 |
Definition at line 69 of file DC590B.ino.
| char byte_to_hex_buffer[3] |
Definition at line 95 of file DC590B.ino.
| char hex_digits[16] |
Definition at line 79 of file DC590B.ino.
| char hex_to_byte_buffer[5] |
Definition at line 91 of file DC590B.ino.
|
static |
Definition at line 159 of file DC590B.ino.
| const byte i2c_auxiliary_mode = 2 |
Definition at line 76 of file DC590B.ino.
| const byte i2c_mode = 1 |
Definition at line 75 of file DC590B.ino.
| char id_string[51] ="USBSPI,PIC,01,01,DC,DC590,----------------------\n\0" |
Definition at line 90 of file DC590B.ino.
| const byte off = 0 |
Definition at line 70 of file DC590B.ino.
| const byte playback = 1 |
Definition at line 71 of file DC590B.ino.
| unsigned char pseudo_reset = 0 |
Definition at line 160 of file DC590B.ino.
| char recording_buffer[RECORDING_SIZE] |
Definition at line 99 of file DC590B.ino.
| byte recording_index = 0 |
Definition at line 103 of file DC590B.ino.
| byte recording_mode = off |
Definition at line 89 of file DC590B.ino.
| byte serial_mode = spi_mode |
Definition at line 88 of file DC590B.ino.
| const char spi_divider = SPI_CLOCK_DIV32 |
Definition at line 85 of file DC590B.ino.
| const byte spi_mode = 0 |
Definition at line 74 of file DC590B.ino.