![]() |
Linduino
1.3.0
Linear Technology Arduino-Compatible Demonstration Board
|
Go to the source code of this file.
Data Structures | |
| class | TS_Point |
| class | Adafruit_FT6206 |
Macros | |
| #define | FT6206_ADDR 0x38 |
| #define | FT6206_G_FT5201ID 0xA8 |
| #define | FT6206_REG_NUMTOUCHES 0x02 |
| #define | FT6206_NUM_X 0x33 |
| #define | FT6206_NUM_Y 0x34 |
| #define | FT6206_REG_MODE 0x00 |
| #define | FT6206_REG_CALIBRATE 0x02 |
| #define | FT6206_REG_WORKMODE 0x00 |
| #define | FT6206_REG_FACTORYMODE 0x40 |
| #define | FT6206_REG_THRESHHOLD 0x80 |
| #define | FT6206_REG_POINTRATE 0x88 |
| #define | FT6206_REG_FIRMVERS 0xA6 |
| #define | FT6206_REG_CHIPID 0xA3 |
| #define | FT6206_REG_VENDID 0xA8 |
| #define | FT6206_DEFAULT_THRESSHOLD 128 |
| #define FT6206_ADDR 0x38 |
Definition at line 29 of file Adafruit_FT6206.h.
| #define FT6206_DEFAULT_THRESSHOLD 128 |
Definition at line 47 of file Adafruit_FT6206.h.
| #define FT6206_G_FT5201ID 0xA8 |
Definition at line 30 of file Adafruit_FT6206.h.
| #define FT6206_NUM_X 0x33 |
Definition at line 33 of file Adafruit_FT6206.h.
| #define FT6206_NUM_Y 0x34 |
Definition at line 34 of file Adafruit_FT6206.h.
| #define FT6206_REG_CALIBRATE 0x02 |
Definition at line 37 of file Adafruit_FT6206.h.
| #define FT6206_REG_CHIPID 0xA3 |
Definition at line 43 of file Adafruit_FT6206.h.
| #define FT6206_REG_FACTORYMODE 0x40 |
Definition at line 39 of file Adafruit_FT6206.h.
| #define FT6206_REG_FIRMVERS 0xA6 |
Definition at line 42 of file Adafruit_FT6206.h.
| #define FT6206_REG_MODE 0x00 |
Definition at line 36 of file Adafruit_FT6206.h.
| #define FT6206_REG_NUMTOUCHES 0x02 |
Definition at line 31 of file Adafruit_FT6206.h.
| #define FT6206_REG_POINTRATE 0x88 |
Definition at line 41 of file Adafruit_FT6206.h.
| #define FT6206_REG_THRESHHOLD 0x80 |
Definition at line 40 of file Adafruit_FT6206.h.
| #define FT6206_REG_VENDID 0xA8 |
Definition at line 44 of file Adafruit_FT6206.h.
| #define FT6206_REG_WORKMODE 0x00 |
Definition at line 38 of file Adafruit_FT6206.h.