*******************************************************************************
-- File Name		:	DS21Q552PORT2.TXT
-- Created by		:	Dallas Semiconductor
-- Documentation	:	DS21Q552 series data sheets
-- 
--
-- BSDL Revision	:	1.0
--
-- Date created	        :	10/27/2005
-- 
-- Device	        :	DS21Q552
-- Package	        :	256-pin BGA
-- 
--			IMPORTANT NOTICE
-- Dallas Semiconductor customers are advised to obtain the latest version of 
-- device specifications before relying on any published information contained 
-- herein. Dallas Semiconductor assumes no responsibility or liability arising 
-- out of the application of any information described herein.
--
--
--			IMPORTANT NOTICE ABOUT THE REVISION
--
-- Dallas Semiconductor customers are advised to check the revision of the  
-- device they will be using.  All the codes for the device revisions are 
-- herein this BSDL file.
--
-- The characters "/", "(", ")" and "*" have been removed from signal names for 
-- compatibility with BSDL file format.
-- 
-- *******************************************************************************

entity DS21Q552BGA is generic (PHYSICAL_PIN_MAP : string := "BGA_256");

port (
A8MCLK	:buffer bit;
JTMS	:in bit;
RCHBLK	:buffer bit;
JTCLK	:in bit;
JTRST	:in bit;
RCL	:buffer bit;
JTDI	:in bit;
JTDO	:out bit;
BTS	:in bit;
LIUC	:in bit;
A8XCLK	:buffer bit;
TEST	:in bit;
RTIP	:in bit;
RRING	:in bit;
MCLK	:in bit;
XTALD	:buffer bit;
INT	:out bit;
TTIP	:buffer bit;
TRING	:buffer bit;
TCHBLK	:buffer bit;
TLCLK	:buffer bit;
TLINK	:in bit;
CI	:in bit;
TSYNC	:inout bit;
TPOSI	:in bit;
TNEGI	:in bit;
TCLKI	:in bit;
TCLKO	:buffer bit;
TNEGO	:buffer bit;
TPOSO	:buffer bit;
TCLK	:in bit;
TSER	:in bit;
TSIG	:in bit;
TESO	:buffer bit;
TDATA	:in bit;
TSYSCLK	:in bit;
TSSYNC	:in bit;
TCHCLK	:buffer bit;
CO	:buffer bit;
MUX	:in bit;
D0AD0	:inout bit;
D1AD1	:inout bit;
D2AD2	:inout bit;
D3AD3	:inout bit;
D4AD4	:inout bit;
D5AD5	:inout bit;
D6AD6	:inout bit;
D7AD7	:inout bit;
A0	:in bit;
A1	:in bit;
A2	:in bit;
A3	:in bit;
A4	:in bit;
A5	:in bit;
A6	:in bit;
ALEASA7 :in bit;
RDDS 	:in bit;
CS	:in bit;
FMS	:in bit;
WRRW	:in bit;
RLINK	:buffer bit;
RLCLK	:buffer bit;
RCLK	:buffer bit;
RDATA	:buffer bit;
RPOSI	:in bit;
RNEGI	:in bit;
RCLKI	:in bit;
RCLKO	:buffer bit;
RNEGO	:buffer bit;
RPOSO	:buffer bit;
RCHCLK	:buffer bit;
RSIGF	:buffer bit;
RSIG	:buffer bit;
RSER	:buffer bit;
RMSYNC	:buffer bit;
RFSYNC	:buffer bit;
RSYNC	:inout bit;
RLOSLOTC:buffer bit;
RSYSCLK	:in bit;
VDD	:linkage bit_vector(1 to 6);
VSS	:linkage bit_vector(1 to 7)
);

use STD_1149_1_1994.all;

attribute COMPONENT_CONFORMANCE of DS21Q552BGA : entity is "STD_1149_1_1993";

attribute PIN_MAP of DS21Q552BGA : entity is PHYSICAL_PIN_MAP;

constant BGA_256 : PIN_MAP_STRING :=

"A8MCLK:H17,"&
"JTMS:W13,"&
"RCHBLK:G17,"&
"JTCLK:Y15,"&
"JTRST:V18,"&
"RCLK:B13,"&
"JTDI:N1,"&
"BTS:P2,"&
"LIUC:K2,"&
"TEST:U16,"&
"INT:U1,"&
"TCHBLK:F20,"&
"TLCLK:E20,"&
"TLINK:E19,"&
"CI:F18,"&
"TSYNC:D20,"&
"TPOSI:C20,"&
"TNEGI:F19,"&
"TCLKI:D19,"&
"TCLKO:E18,"&
"TNEGO:B20,"&
"TPOSO:C19,"&
"TCLK:B19,"&
"TSER:C17,"&
"TSIG:C18,"&
"TSYSCLK:A19,"&
"TSSYNC:B18,"&
"TCHCLK:A18,"&
"CO:B17,"&
"MUX:U10,"&
"D0AD0:U11,"&
"D1AD1:J19,"&
"D2AD2:W15,"&
"D3AD3:U7,"&
"D4AD4:U9,"&
"D5AD5:U5,"&
"D6AD6:V4,"&
"D7AD7:U4,"&
"A0:U3,"&
"A1:L17,"&
"A2:V2,"&
"A3:T4,"&
"A4:V8,"&
"A5:H4,"&
"A6:U8,"&
"ALEASA7:P4,"&
"RDDS:N2,"&
"CS:A14,"&
"WRRW:K3,"&
"RLINK:A13,"&
"RLCLK:A12,"&
"RPOSI:B14,"&
"RNEGI:D13,"&
"RCLKI:A15,"&
"RCLKO:C14,"&
"RNEGO:B15,"&
"RPOSO:A16,"&
"RCHCLK:D14,"&
"RSIGF:C15,"&
"RSIG:B16,"&
"RSER:D15,"&
"RMSYNC:D16,"&
"RFSYNC:D17,"&
"RSYNC:D12,"&
"RLOSLOTC:E17,"&
"RSYSCLK:F17,"&
"VDD:(B12, C12, C16, D18, J17, G19),"&
"VSS:(A17, A20, B11, C13, H19, J18, G18)";

attribute TAP_SCAN_IN of JTDI		:signal is true;
attribute TAP_SCAN_MODE of JTMS		:signal is true;
attribute TAP_SCAN_OUT of JTDO		:signal is true;
attribute TAP_SCAN_RESET of JTRST	:signal is true;
attribute TAP_SCAN_CLOCK of JTCLK	:signal is (10.00e6,BOTH);

attribute INSTRUCTION_LENGTH of DS21Q552BGA	:entity is 3;
attribute INSTRUCTION_OPCODE of DS21Q552BGA	:entity is
"EXTEST (000),"&
"BYPASS (111),"&
"SAMPLE (010),"&
"IDCODE (001),"&
"CLAMP (011),"&
"HIGHZ (100)";

attribute INSTRUCTION_CAPTURE of DS21Q552BGA :entity is "001";

attribute IDCODE_REGISTER of DS21Q552BGA :entity is
"0001"&			-- 4-bit Version
"0000000000000010"&	-- 16-bit Part Number
"00010100001"&		-- 11-bit Manufacturer's Identity
"1";			-- Mandatory LSB

attribute BOUNDARY_LENGTH of DS21Q552BGA :entity is 73;
attribute BOUNDARY_REGISTER of DS21Q552BGA :entity is 

"0	(BC_1, RCL,output2,X),"&
"1	(BC_1, A8MCLK,output2,X),"&
"2	(BC_1, RCHBLK,output2,X),"&
"3	(BC_1, RSYSCLK,input,X),"&
"4	(BC_1, RLOSLOTC,output2,X),"&
"5	(BC_7, RSYNC,bidir,0,6,0,Z),"&
"6	(BC_2, *,control,0),"&
"7	(BC_1, RFSYNC,output2,X),"&
"8	(BC_1, RMSYNC,output2,X),"&
"9	(BC_1, RSER,output2,X),"&
"10	(BC_1, RSIG,output2,X),"&
"11	(BC_1, RSIGF,output2,X),"&
"12	(BC_1, RCHCLK,output2,X),"&
"13	(BC_1, RPOSO,output2,X),"&
"14	(BC_1, RNEGO,output2,X),"&
"15	(BC_1, RCLKO,output2,X),"&
"16	(BC_1, RCLKI,input,X),"&
"17	(BC_1, RNEGI,input,X),"&
"18	(BC_1, RPOSI,input,X),"&
"19	(BC_1, RDATA,output2,X),"&
"20	(BC_1, RCLK,output2,X),"&
"21	(BC_1, RLCLK,output2,X),"&
"22	(BC_1, RLINK,output2,X),"&
"23	(BC_1, WRRW,input,X),"&
"24	(BC_1, FMS,input,X),"&
"25	(BC_1, CS,input,X),"&
"26	(BC_1, RDDS,input,X),"&
"27	(BC_1, ALEASA7,input,X),"&
"28	(BC_1, A6,input,X),"&
"29	(BC_1, A5,input,X),"&
"30	(BC_1, A4,input,X),"&
"31	(BC_1, A3,input,X),"&
"32	(BC_1, A2,input,X),"&
"33	(BC_1, A1,input,X),"&
"34	(BC_1, A0,input,X),"&
"35	(BC_7, D7AD7,bidir,0,43,0,Z),"&
"36	(BC_7, D6AD6,bidir,0,43,0,Z),"&
"37	(BC_7, D5AD5,bidir,0,43,0,Z),"&
"38	(BC_7, D4AD4,bidir,0,43,0,Z),"&
"39	(BC_7, D3AD3,bidir,0,43,0,Z),"&
"40	(BC_7, D2AD2,bidir,0,43,0,Z),"&
"41	(BC_7, D1AD1,bidir,0,43,0,Z),"&
"42	(BC_7, D0AD0,bidir,0,43,0,Z),"&
"43	(BC_2, *,control,0),"&
"44	(BC_1, MUX,input,X),"&
"45	(BC_1, CO,output2,X),"&
"46	(BC_1, TCHCLK,output2,X),"&
"47	(BC_1, TSSYNC,input,X),"&
"48	(BC_1, TSYSCLK,input,X),"&
"49	(BC_1, TDATA,input,X),"&
"50	(BC_1, TESO,output2,X),"&
"51	(BC_1, TSIG,input,X),"&
"52	(BC_1, TSER,input,X),"&
"53	(BC_1, TCLK,input,X),"&
"54	(BC_1, TPOSO,output2,X),"&
"55	(BC_1, TNEGO,output2,X),"&
"56	(BC_1, TCLKO,output2,X),"&
"57	(BC_1, TCLKI,input,X),"&
"58	(BC_1, TNEGI,input,X),"&
"59	(BC_1, TPOSI,input,X),"&
"60	(BC_7, TSYNC,bidir,0,61,0,Z),"&
"61	(BC_2, *,control,0),"&
"62	(BC_1, CI,input,X),"&
"63	(BC_1, TLINK,input,X),"&
"64	(BC_1, TLCLK,output2,X),"&
"65	(BC_1, TCHBLK,output2,X),"&
"66	(BC_1, INT,output2,X),"&
"67	(BC_1, *,internal,X),"&
"68	(BC_1, *,internal,X),"&
"69	(BC_1, TEST,input,X),"&
"70	(BC_1, A8XCLK,output2,X),"&
"71	(BC_1, LIUC,input,X),"&
"72	(BC_1, BTS,input,X)";

end DS21Q552BGA;