Version 4 SHEET 1 1176 680 WIRE -48 176 -272 176 WIRE 32 176 -48 176 WIRE 368 176 320 176 WIRE 432 176 368 176 WIRE 528 176 432 176 WIRE -272 192 -272 176 WIRE -48 192 -48 176 WIRE 528 192 528 176 WIRE 432 208 432 176 WIRE 32 272 16 272 WIRE 368 272 368 176 WIRE 368 272 320 272 WIRE -272 288 -272 272 WIRE -48 288 -48 256 WIRE 432 288 432 272 WIRE 528 288 528 272 WIRE 176 368 176 336 FLAG -272 288 0 FLAG 176 368 0 FLAG 432 288 0 FLAG 528 288 0 FLAG -272 176 IN FLAG 528 176 OUT FLAG -48 288 0 SYMBOL voltage -272 176 R0 SYMATTR InstName V1 SYMATTR Value PWL(0 0 1 10) SYMBOL cap 416 208 R0 SYMATTR InstName C1 SYMATTR Value 1.5µ SYMBOL res 512 176 R0 SYMATTR InstName Rload SYMATTR Value 16.7 SYMBOL PowerProducts\\LT1521-5 176 224 R0 SYMATTR InstName U1 SYMBOL cap -64 192 R0 SYMATTR InstName C2 SYMATTR Value 1µ TEXT 384 352 Left 2 !.tran 1 TEXT 168 120 Bottom 2 ;LT1521-5 - 300mA Low Dropout Regulators with µPower Quiescent Current and Shutdown\n5V Battery-Powered Supply with Shutdown\nInput: 6V to 20V Output: 5V @ 300mA TEXT -488 376 Left 2 ;Note:\n If the simulation model is not found please update with the "Sync Release" command from the "Tools" menu.\n It remains the customer's responsibility to verify proper and reliable operation in the actual application.\n Component substitution and printed circuit board layout may significantly affect circuit performance or reliability.\n Contact your local sales representative for assistance. This circuit is distributed to customers only for use with LTC parts.\n Copyright © 2012 Linear Technology Inc. All rights reserved.