---
type: Analog Component
title: "OP07 — SCOPE: ULTRA-LOW OFFSET VOLTAGE OPERATIONAL AMPLIFIER — OP07A(x)/883B, OP07(x)/883B (Electrical Characteristics of OP07/883B, 19-0353 Rev. A)"
description: "SCOPE: ULTRA-LOW OFFSET VOLTAGE OPERATIONAL AMPLIFIER — OP07A(x)/883B, OP07(x)/883B (Electrical Characteristics of OP07/883B, 19-0353 Rev. A)"
resource: "https://www.analog.com/en/products/op07.html"
tags: ["datasheet"]
status: draft
sources:
  - id: "datasheet"
    resource: "https://www.analog.com/media/en/technical-documentation/data-sheets/op07.pdf"
    title: "OP07 data sheet"
    author: "team:analog-devices"
tables:
  - file: "op07/tables/table-05-p2-spec.csv"
    title: "Electrical Characteristics of OP07/883B (TEST / Symbol / Conditions / Group A Subgroup / Device type / Limits Min / Limits Max / Units)"
    page: 2
  - file: "op07/tables/table-06-p3-spec.csv"
    title: "TABLE 3. GROUP C END-POINT ELECTRICAL PARAMETERS"
    page: 3
  - file: "op07/tables/table-07-p4-data.csv"
    title: "TABLE 2. ELECTRICAL TEST REQUIREMENTS"
    page: 4
  - file: "op07/tables/table-00-p1-data.csv"
    title: "Device Type / Generic Number / Circuit Function"
    page: 1
  - file: "op07/tables/table-01-p1-data.csv"
    title: "Case Outline(s) — Outline Letter / Mil-Std-1835 / Case Outline / Package Code"
    page: 1
  - file: "op07/tables/table-02-p1-abs_max.csv"
    title: "Absolute Maximum Ratings"
    page: 1
  - file: "op07/tables/table-03-p1-spec.csv"
    title: "Recommended Operating Conditions."
    page: 1
  - file: "op07/tables/table-04-p1-data.csv"
    title: "Ordering Information."
    page: 1
figures: []
agentforge:
  part_number: "OP07"
  datasheet_revision: "A"
  reading_order: "geometry"
---

# OP07 

### SCOPE: ULTRA-LOW OFFSET VOLTAGE OPERATIONAL AMPLIFIER 

*Datasheet: [OP07 data sheet (PDF)](https://www.analog.com/media/en/technical-documentation/data-sheets/op07.pdf)*

|Device Type | Generic Number | Circuit Function |
|---|---|---|
| 01 | OP07A(x)/883B | Operational Amplifier, ultra low offset
| 02 | OP07(x)/883B  | Operational Amplifier, low offset

### Case Outline(s). The case outlines shall be designated in Mil-Std-1835 and as follows:

| Outline Letter | Mil-Std-1835 | Case Outline | Package Code |
|---|---|---|---|
| J | MACY1-X8 | 8-Pin Metal Can | G99 |
| Z | GDIP1-T8 or CDIP2-T8 | 8-Pin CERDIP | J8 |
| RC | CQCC1-N20 | 20-Pin Ceramic LCC | L20|

### Absolute Maximum Ratings

- Supply Voltage — …. ± 22V
- Input Voltage  1/ — …. ± 22V
- Differential Input Voltage Range — ± 30V
- Output Short Circuit Duration — Indefinite
- Lead Temperature (soldering, 60 seconds) — +300 ° C
- Storage Temperature — -65 ° C to +150 ° C

- Continuous Power Dissipation — T_{A}=70 ° C
- 8-Lead Can  (derate 6.67mW/ ° C above +70 ° C) — 533mW
- 8-Pin CERDIP (derate 8.00mW/ ° C above +70 ° C) — 640mW
- 20-Pin LCC (derate 9.09mW/ ° C above +70 ° C) — 727mW
- Junction Temperature   T_{J} — +150 ° C
- Thermal Resistance, Junction to Case, Θ JC :
  - Case Outline 8-Lead Can — 45 ° C/W 
  - Case Outline 8-Pin CERDIP — 55 ° C/W
  - Case Outline 20-Pin LCC — See Mil-Std-1835
- Thermal Resistance, Junction to Case, Θ JA : 
  - Case Outline 8-Lead Can — 150 ° C/W 
  - Case Outline 8-Pin CERDIP — 125 ° C/W 
  - Case Outline 20-Pin LCC — 110 ° C/W

### Recommended Operating Conditions .
 - Ambient Operating Range (T_{A}) — -55 ° C  to 125 ° C 
 - Supply Voltage Range (V_{CC}) — ± 5.0V to ± 20V

| Ordering Information. | PKG.Code |
| --- | --- |
| 01 OP07AJ/883B | G99 |
| 01 OP07AZ/883B | J8 |
| 01 OP07ARC/883B | L20 |
| 02 OP07J/883B | G99 |
| 02 OP07Z/883B | J8 |
| 02 OP07RC/883B | L20 |

- **Note 1:** For Supply voltages less than ± 22V, the absolute maximum input voltage is equal to the supply voltages.

**Electrical Characteristics of OP07/883B (TEST / Symbol / Conditions / Group A Subgroup / Device type / Limits Min / Limits Max / Units)** ([table-05-p2-spec.csv](op07/tables/table-05-p2-spec.csv), p. 2)

| PARAMETER | SYMBOL | CONDITIONS | Group A Subgroup | Device type | MIN | MAX | UNITS |
|---|---|---|---|---|---|---|---|
| Input Offset Voltage | V_{IO} | 2/, 3/ | 1 | 01 | -25 | 25 | µV |
| Input Offset Voltage | V_{IO} | 2/, 3/ | 1 | 02 | -75 | 75 | µV |
| Input Offset Voltage | V_{IO} | 3/ | 2,3 | 01 | -60 | 60 | µV |
| Input Offset Voltage | V_{IO} | 3/ | 2,3 | 02 | -200 | 200 | µV |
| Input Offset Voltage Temperature Sensitivity | ΔV_{IO}/ΔT | 4/ | 2,3 | 01 | -0.6 | 0.6 | µV/°C |
| Input Offset Voltage Temperature Sensitivity | ΔV_{IO}/ΔT | 4/ | 2,3 | 02 | -1.3 | 1.3 | µV/°C |
| Input Bias Current | +I_{IB} & -I_{IB} | 2/ | 1 | 01 | -2.0 | 2.0 | nA |
| Input Bias Current | +I_{IB} & -I_{IB} | 2/ | 1 | 02 | -3.0 | 3.0 | nA |
| Input Bias Current | +I_{IB} & -I_{IB} |  | 2,3 | 01 | -4.0 | 4.0 | nA |
| Input Bias Current | +I_{IB} & -I_{IB} |  | 2,3 | 02 | -6.0 | 6.0 | nA |
| Input Offset Current | +I_{IO} |  | 1 | 01 | -2.0 | 2.0 | nA |
| Input Offset Current | +I_{IO} |  | 1 | 02 | -2.8 | 2.8 | nA |
| Input Offset Current | +I_{IO} |  | 2,3 | 01 | -4.0 | 4.0 | nA |
| Input Offset Current | +I_{IO} |  | 2,3 | 02 | -5.6 | 5.6 | nA |
| Power Supply Rejection Ratio | +PSRR -PSRR | V_{CC}+=20V to 5V, V_{CC}-=-15V, V_{CC}+=15V, V_{CC}-=-20V to -5V | 1 | ALL |  | 10 | µV/V |
| Power Supply Rejection Ratio | +PSRR -PSRR | V_{CC}+=20V to 5V, V_{CC}-=-15V, V_{CC}+=15V, V_{CC}-=-20V to -5V | 2,3 | ALL |  | 20 | µV/V |
| Common mode rejection ratio | CMRR | V_{CM}=±13V | 1 | ALL | 110 |  | dB |
| Common mode rejection ratio | CMRR | V_{CM}=±13V | 2,3 |  | 106 |  | dB |
| Output short circuit current | I_{OS}+ | t≤25ms | 1 | ALL | -60 |  |  |
| Output short circuit current | I_{OS}- | t≤25ms | 1 | ALL |  | 50 | mA |
| Supply Current | I_{CC} |  | 1 | ALL |  | 4 | mA |
| Supply Current | I_{CC} |  | 2,3 |  |  | 5 |  |
| Output Voltage Swing (minimum) | V_{OP} | R_{L}=1kΩ | 4,5,6 | ALL | -10 | 10 | V |
| Output Voltage Swing (minimum) | V_{OP} | R_{L}=2000Ω | 4,5,6 | ALL | -12 | 12 | V |
| Open loop voltage gain (single ended) | A_{VS} | 6/ | 4 | 01 | 300 |  | V/mV |
| Open loop voltage gain (single ended) | A_{VS} | 6/ | 4 | 02 | 200 |  | V/mV |
| Open loop voltage gain (single ended) | A_{VS} | 6/ | 5,6 | 01 | 200 |  | V/mV |
| Open loop voltage gain (single ended) | A_{VS} | 6/ | 5,6 | 02 | 150 |  | V/mV |

- 1/: VCC=+/-15V, unnulled, VCM=0.
- 2/: Users are cautioned to use the Group C end-point limits for design purposes due to drift experienced with this parameter during steady-life test. See Table 3.
- 3/: Testing will occur at least 250ms after application of power.
- 4/: Shall be guaranteed if not tested to the specified parameters.
- 5/: Continuous short circuit limits are considerably less than the indicated test limits since maximum power dissipation cannot be exceeded.
- 6/: VOUT=0V to +10V for AVS(+) and VOUT=0 to -10 for AVS(-). RL=2000 Ohms.

### TABLE 3.  GROUP C END-POINT ELECTRICAL PARAMETERS

T_{A} = +25 ° C, ± V_{CC}= ± 15V, V_{CM}=0V

**TABLE 3. GROUP C END-POINT ELECTRICAL PARAMETERS** ([table-06-p3-spec.csv](op07/tables/table-06-p3-spec.csv), p. 3)

| TEST | DEVICE | END-POINT LIMITS MIN | END-POINT LIMITS MAX | DELTA MIN | DELTA MAX | UNITS |
|---|---|---|---|---|---|---|
| V_{IO} | 01 | -100 | +100 | -75 | 75 | µV |
| V_{IO} | 02 | -175 | +175 | -100 | 100 | µV |
| ±I_{IB} | 01 | -3.0 | +3.0 | -1.0 | 1.0 | nA |
| ±I_{IB} | 02 | -4.5 | +4.5 | 1.5 | 1.5 | nA |

### QUALITY ASSURANCE

Sampling and inspection procedures shall be in accordance with  MIL-Prf-38535, Appendix A as specified in Mil-Std-883.

Screening shall be in accordance with Method 5004 of Mil-Std-883.  Burn-in test Method 1015:

1.   Test Condition, A, B, C, or D.
2.   TA = +125C minimum.
3.   Interim and final electrical test requirements shall be specified in Table 2.

Quality conformance inspection shall be in accordance with Method 5005 of Mil-Std-883, including Groups A, B, C,  and D inspection.

### Group A inspection:

1.   Tests as specified in Table 2.
2.   Selected subgroups in Table 1, Method 5005 of Mil-Std-883 shall be omitted.

### Group C and D inspections:

- a.  End-point electrical parameters shall be specified in Table 1.
- b.  Steady-state life test, Method 1005 of Mil-Std-883:
1.   Test condition A, B, C, D.
2.   TA = +125C, minimum
3.   Test duration, 1000 hours, except as permitted by Method 1005 of Mil-Std-883.

### TABLE 2.                             ELECTRICAL TEST REQUIREMENTS

**TABLE 2. ELECTRICAL TEST REQUIREMENTS** ([table-07-p4-data.csv](op07/tables/table-07-p4-data.csv), p. 4)

| Mil-Std-883 Test Requirements | Subgroups per Method 5005, Table 1 |
|---|---|
| Interim Electric Parameters Method 5004 | 1 |
| Final Electrical Parameters Method 5005 | 1*, 2, 3, 4 |
| Group A Test Requirements Method 5005 | 1, 2, 3, 4, 5, 6 |
| Group C and D End-Point Electrical Parameters Method 5005 | 1** |

- **\*:** PDA applies to Subgroup 1 only.
- **\*\*:** Table 3 limits used for V_{IO} and ±I_{IB} in place of Table 1 limits.