---
type: Analog Component
title: "LTM8074 — 40V_{IN}, 1.2A Silent Switcher µModule Regulator"
description: "40V_{IN}, 1.2A Silent Switcher µModule Regulator"
resource: "https://www.analog.com/en/products/ltm8074.html"
tags: ["datasheet", "linear"]
status: draft
sources:
  - id: "datasheet"
    resource: "https://www.analog.com/media/en/technical-documentation/data-sheets/ltm8074.pdf"
    title: "LTM8074 data sheet"
    author: "team:analog-devices"
tables:
  - file: "ltm8074/tables/table-00-p2-abs_max.csv"
    title: "Absolute Maximum Ratings"
    page: 2
  - file: "ltm8074/tables/table-01-p2-data.csv"
    title: "Order Information"
    page: 2
  - file: "ltm8074/tables/table-02-p3-spec.csv"
    title: "Electrical Characteristics"
    page: 3
  - file: "ltm8074/tables/table-03-p13-data.csv"
    title: "Table 1. Recommended Component Values and Configuration (T_{A} = 25ºC)"
    page: 13
  - file: "ltm8074/tables/table-04-p14-data.csv"
    title: "Table 2. SW Frequency vs R_{T} Value"
    page: 14
  - file: "ltm8074/tables/table-05-p21-pin.csv"
    title: "Table 3. LTM8074 Pinout (Sorted by Pin Number)"
    page: 21
  - file: "ltm8074/tables/table-07-p23-data.csv"
    title: "Revision History"
    page: 23
  - file: "ltm8074/tables/table-08-p24-data.csv"
    title: "Design Resources"
    page: 24
  - file: "ltm8074/tables/table-09-p24-data.csv"
    title: "Related Parts"
    page: 24
  - file: "ltm8074/tables/table-06-p22-data.csv"
    title: "BGA Package Dimensions Table"
    page: 22
figures:
  - file: "ltm8074/figures/ltm8074-f006-01.png"
    caption: "Efficiency and Power Loss, V_{OUT} = 5V, f_{SW} = 1.5MHz"
    type: "characteristic_curve"
    page: 5
  - file: "ltm8074/figures/ltm8074-f006-02.png"
    caption: "Efficiency and Power Loss, V_{OUT} = 5V, f_{SW} = 2MHz"
    type: "characteristic_curve"
    page: 5
  - file: "ltm8074/figures/ltm8074-f006-03.png"
    caption: "Efficiency and Power Loss, V_{OUT} = 8V, f_{SW} = 1.7MHz"
    type: "characteristic_curve"
    page: 5
  - file: "ltm8074/figures/ltm8074-f006-04.png"
    caption: "Efficiency and Power Loss, V_{OUT} = 12V, f_{SW} = 2MHz"
    type: "characteristic_curve"
    page: 5
  - file: "ltm8074/figures/ltm8074-f006-05.png"
    caption: "Efficiency and Power Loss, V_{OUT} = –3.3V, f_{SW} = 1.5MHz"
    type: "characteristic_curve"
    page: 5
  - file: "ltm8074/figures/ltm8074-f006-06.png"
    caption: "Efficiency and Power Loss, V_{OUT} = –5V, f_{SW} = 1.5MHz"
    type: "characteristic_curve"
    page: 5
  - file: "ltm8074/figures/ltm8074-f006-07.png"
    caption: "Efficiency and Power Loss, V_{OUT} = –8V, f_{SW} = 1.7MHz"
    type: "characteristic_curve"
    page: 5
  - file: "ltm8074/figures/ltm8074-f006-08.png"
    caption: "Efficiency and Power Loss, V_{OUT} = –12V, f_{SW} = 2MHz"
    type: "characteristic_curve"
    page: 5
  - file: "ltm8074/figures/ltm8074-f006-09.png"
    caption: "Input vs Load Current, V_{OUT} = 0.8V"
    type: "characteristic_curve"
    page: 5
  - file: "ltm8074/figures/ltm8074-f001.png"
    caption: ""
    type: "application_circuit"
    page: 1
  - file: "ltm8074/figures/ltm8074-f002.png"
    caption: "CISPR22 Class B Emissions DC2753A Demo Board V_{OUT} = 3.3V, 1.2A Load No EMI Filter (FB1, L1 Shorted)"
    type: "characteristic_curve"
    page: 1
  - file: "ltm8074/figures/ltm8074-f003.png"
    caption: ""
    type: "pinout"
    page: 2
  - file: "ltm8074/figures/ltm8074-f007.png"
    caption: "Input vs Load Current V_{OUT} = 1V"
    type: "characteristic_curve"
    page: 6
  - file: "ltm8074/figures/ltm8074-f008.png"
    caption: "Input vs Load Current V_{OUT} = 1.8V"
    type: "characteristic_curve"
    page: 6
  - file: "ltm8074/figures/ltm8074-f009.png"
    caption: "Input vs Load Current V_{OUT} = 5V (p. 6)"
    type: "characteristic_curve"
    page: 6
  - file: "ltm8074/figures/ltm8074-f010.png"
    caption: "Input vs Load Current V_{OUT} = 1.2V (8074 G20)"
    type: "characteristic_curve"
    page: 6
  - file: "ltm8074/figures/ltm8074-f011.png"
    caption: "Input vs Load Current V_{OUT} = 2V"
    type: "characteristic_curve"
    page: 6
  - file: "ltm8074/figures/ltm8074-f012.png"
    caption: "Input vs Load Current V_{OUT} = 8V (p. 6)"
    type: "characteristic_curve"
    page: 6
  - file: "ltm8074/figures/ltm8074-f013.png"
    caption: "Input vs Load Current V_{OUT} = 1.5V"
    type: "characteristic_curve"
    page: 6
  - file: "ltm8074/figures/ltm8074-f014.png"
    caption: "Input vs Load Current V_{OUT} = 3.3V (p. 6)"
    type: "characteristic_curve"
    page: 6
  - file: "ltm8074/figures/ltm8074-f015.png"
    caption: "Input vs Load Current V_{OUT} = 12V (8074 G27)"
    type: "characteristic_curve"
    page: 6
  - file: "ltm8074/figures/ltm8074-f016.png"
    caption: "Input vs Load Current V_{OUT} = –3.3V (p. 7)"
    type: "characteristic_curve"
    page: 7
  - file: "ltm8074/figures/ltm8074-f017.png"
    caption: "Input vs Load Current V_{OUT} = –12V (p. 7)"
    type: "characteristic_curve"
    page: 7
  - file: "ltm8074/figures/ltm8074-f018.png"
    caption: "Input Current vs V_{IN} V_{OUT} Short Circuited"
    type: "characteristic_curve"
    page: 7
  - file: "ltm8074/figures/ltm8074-f019.png"
    caption: "Input vs Load Current V_{OUT} = –5V (p. 7)"
    type: "characteristic_curve"
    page: 7
  - file: "ltm8074/figures/ltm8074-f020.png"
    caption: "Input vs Load Current V_{OUT} = –8V (p. 7)"
    type: "characteristic_curve"
    page: 7
  - file: "ltm8074/figures/ltm8074-f021.png"
    caption: "Maximum Load Current vs V_{IN} (p. 7)"
    type: "characteristic_curve"
    page: 7
  - file: "ltm8074/figures/ltm8074-f022.png"
    caption: "Derating, V_{OUT} = 0.8V, DC2753A Demo Board"
    type: "other"
    page: 7
  - file: "ltm8074/figures/ltm8074-f023.png"
    caption: "Dropout Voltage vs Load Current V_{OUT} = 5V, BIAS = 5V"
    type: "characteristic_curve"
    page: 7
  - file: "ltm8074/figures/ltm8074-f024.png"
    caption: "Derating, V_{OUT} = 1V, DC2753A Demo Board"
    type: "other"
    page: 7
  - file: "ltm8074/figures/ltm8074-f025.png"
    caption: "Derating, V_{OUT} = 1.2V, DC2753A Demo Board"
    type: "thermal"
    page: 8
  - file: "ltm8074/figures/ltm8074-f026.png"
    caption: "Derating, V_{OUT} = 2V, DC2753A Demo Board"
    type: "thermal"
    page: 8
  - file: "ltm8074/figures/ltm8074-f027.png"
    caption: "Derating, V_{OUT} = 3.3V, f_{SW} = 2MHz DC2753A Demo Board"
    type: "thermal"
    page: 8
  - file: "ltm8074/figures/ltm8074-f028.png"
    caption: "Derating, V_{OUT} = 1.5V, DC2753A Demo Board"
    type: "thermal"
    page: 8
  - file: "ltm8074/figures/ltm8074-f029.png"
    caption: "Derating, V_{OUT} = 2.5V, DC2753A Demo Board"
    type: "thermal"
    page: 8
  - file: "ltm8074/figures/ltm8074-f030.png"
    caption: "DC2753A Demo Board"
    type: "thermal"
    page: 8
  - file: "ltm8074/figures/ltm8074-f031.png"
    caption: "Derating, V_{OUT} = 1.8V, DC2753A Demo Board"
    type: "thermal"
    page: 8
  - file: "ltm8074/figures/ltm8074-f032.png"
    caption: "Derating, V_{OUT} = 3.3V, DC2753A Demo Board"
    type: "thermal"
    page: 8
  - file: "ltm8074/figures/ltm8074-f033.png"
    caption: "Derating, V_{OUT} = 5V, f_{SW} = 2MHz DC2753A Demo Board"
    type: "thermal"
    page: 8
  - file: "ltm8074/figures/ltm8074-f035.png"
    caption: ""
    type: "block_diagram"
    page: 11
  - file: "ltm8074/figures/ltm8074-f036.png"
    caption: "Figure 1. The LTM8074 Can Be Used to Generate a Negative Voltage"
    type: "application_circuit"
    page: 16
  - file: "ltm8074/figures/ltm8074-f037.png"
    caption: "Figure 2. Any Output Voltage T ransient Appears on LTM8074 GND"
    type: "application_circuit"
    page: 17
  - file: "ltm8074/figures/ltm8074-f038.png"
    caption: "Figure 3. A Schottky Diode Can Limit the T ransient Caused by a Fast Rising V_{IN} to Safe Levels"
    type: "application_circuit"
    page: 17
  - file: "ltm8074/figures/ltm8074-f039.png"
    caption: "Figure 4. The Input Diode Prevents a Shorted Input from Discharging a Backup Battery Tied to the Output. It Also Protects the Circuit from a Reversed Input. The LTM8074 Runs Only When the Input Is Present"
    type: "application_circuit"
    page: 17
  - file: "ltm8074/figures/ltm8074-f040.png"
    caption: "Figure 5. Layout Showing Suggested External Components, GND Plane and Thermal Vias"
    type: "layout_drawing"
    page: 18
  - file: "ltm8074/figures/ltm8074-f041.png"
    caption: "Figure 6. Simplified Graphical Representation of the Thermal Resistance Between the Device Junction and Ambient"
    type: "block_diagram"
    page: 19
  - file: "ltm8074/figures/ltm8074-f042.png"
    caption: "1.2V_{OUT} from 3.2V_{IN} to 40V_{IN} Step-Down Converter"
    type: "application_circuit"
    page: 20
  - file: "ltm8074/figures/ltm8074-f043.png"
    caption: ""
    type: "application_circuit"
    page: 20
  - file: "ltm8074/figures/ltm8074-f044.png"
    caption: ""
    type: "application_circuit"
    page: 20
  - file: "ltm8074/figures/ltm8074-f045.png"
    caption: "Maximum Load Current vs V_{IN} (p. 20)"
    type: "characteristic_curve"
    page: 20
  - file: "ltm8074/figures/ltm8074-f046.png"
    caption: ""
    type: "other"
    page: 21
  - file: "ltm8074/figures/ltm8074-f047.png"
    caption: ""
    type: "other"
    page: 22
  - file: "ltm8074/figures/ltm8074-f048.png"
    caption: ""
    type: "application_circuit"
    page: 24
  - file: "ltm8074/figures/ltm8074-f050.png"
    caption: "Efficiency and Power Loss, V_{OUT} = 0.8V, f_{SW} = 850kHz Efficiency and Power Loss, V_{OUT} = 1V, f_{SW} = 850kHz Efficiency and Power Loss, V_{OUT} = 1.2V, f_{SW} = 1MHz"
    type: "characteristic_curve"
    page: 4
  - file: "ltm8074/figures/ltm8074-f051.png"
    caption: ""
    type: "characteristic_curve"
    page: 4
  - file: "ltm8074/figures/ltm8074-f052.png"
    caption: ""
    type: "characteristic_curve"
    page: 4
  - file: "ltm8074/figures/ltm8074-f053.png"
    caption: "Derating, V_{OUT} = 8V, DC2753A Demo Board"
    type: "other"
    page: 9
  - file: "ltm8074/figures/ltm8074-f054.png"
    caption: "Derating, V_{OUT} = 12V, DC2753A Demo Board"
    type: "other"
    page: 9
  - file: "ltm8074/figures/ltm8074-f055.png"
    caption: "Derating, V_{OUT} = –3.3V, DC2753A Demo Board"
    type: "other"
    page: 9
  - file: "ltm8074/figures/ltm8074-f056.png"
    caption: "Derating, V_{OUT} = –5V, DC2753A Demo Board"
    type: "other"
    page: 9
  - file: "ltm8074/figures/ltm8074-f057.png"
    caption: "Derating, V_{OUT} = –8V, DC2753A Demo Board"
    type: "other"
    page: 9
  - file: "ltm8074/figures/ltm8074-f058.png"
    caption: "Derating, V_{OUT} = –12V, DC2753A Demo Board"
    type: "other"
    page: 9
  - file: "ltm8074/figures/ltm8074-f059.png"
    caption: "Dropout Voltage"
    type: "characteristic_curve"
    page: 9
  - file: "ltm8074/figures/ltm8074-f060.png"
    caption: "Soft-Start Tracking"
    type: "characteristic_curve"
    page: 9
  - file: "ltm8074/figures/ltm8074-f061.png"
    caption: "No EMI Filter (FB1, L1 Shorted)"
    type: "other"
    page: 9
curves:
  - file: "ltm8074/curves/cispr22-class-b-emissions-dc2753a-demo-board-vout-3-3v-1-2a-load-no-emi-filter-f.csv"
    caption: "CISPR22 Class B Emissions DC2753A Demo Board V_{OUT} = 3.3V, 1.2A Load No EMI Filter (FB1, L1 Shorted)"
    figure: "ltm8074/figures/ltm8074-f002.png"
    page: 1
    x_unit: "MHz"
    y_unit: "dBuV/m"
  - file: "ltm8074/curves/curve-049.csv"
    caption: "curve-049.csv"
    figure: "ltm8074/figures/ltm8074-f051.png"
    page: 4
    x_unit: "A"
    y_unit: "%"
    conditions: "Panel 1: V_{OUT} = 1.5V, f_{SW} = 1MHz; Panel 2: V_{OUT} = 1.8V, f_{SW} = 1MHz; Panel 3: V_{OUT} = 2V, f_{SW} = 1.2MHz; 12V_{IN}, 24V_{IN}, 36V_{IN}"
  - file: "ltm8074/curves/curve-050.csv"
    caption: "curve-050.csv"
    figure: "ltm8074/figures/ltm8074-f052.png"
    page: 4
    x_unit: "A"
    y_unit: "%"
  - file: "ltm8074/curves/dc2753a-demo-board.csv"
    caption: "DC2753A Demo Board"
    figure: "ltm8074/figures/ltm8074-f030.png"
    page: 8
    x_unit: "°C"
    y_unit: "A"
    conditions: "0LFM"
  - file: "ltm8074/curves/derating-v-out-1-2v-dc2753a-demo-board.csv"
    caption: "Derating, V_{OUT} = 1.2V, DC2753A Demo Board"
    figure: "ltm8074/figures/ltm8074-f025.png"
    page: 8
    x_unit: "°C"
    y_unit: "A"
    conditions: "0LFM"
  - file: "ltm8074/curves/derating-v-out-2-5v-dc2753a-demo-board.csv"
    caption: "Derating, V_{OUT} = 2.5V, DC2753A Demo Board"
    figure: "ltm8074/figures/ltm8074-f029.png"
    page: 8
    x_unit: "°C"
    y_unit: "A"
    conditions: "0LFM"
  - file: "ltm8074/curves/derating-v-out-2v-dc2753a-demo-board.csv"
    caption: "Derating, V_{OUT} = 2V, DC2753A Demo Board"
    figure: "ltm8074/figures/ltm8074-f026.png"
    page: 8
    x_unit: "°C"
    y_unit: "A"
    conditions: "V_{OUT} = 2V, DC2753A Demo Board"
  - file: "ltm8074/curves/derating-v-out-3-3v-f-sw-2mhz-dc2753a-demo-board.csv"
    caption: "Derating, V_{OUT} = 3.3V, f_{SW} = 2MHz DC2753A Demo Board"
    figure: "ltm8074/figures/ltm8074-f027.png"
    page: 8
    x_unit: "°C"
    y_unit: "A"
    conditions: "0 LFM, f_{SW} = 2MHz"
  - file: "ltm8074/curves/derating-vout-1-5v-dc2753a-demo-board.csv"
    caption: "Derating, V_{OUT} = 1.5V, DC2753A Demo Board"
    figure: "ltm8074/figures/ltm8074-f028.png"
    page: 8
    x_unit: "°C"
    y_unit: "A"
    conditions: "0LFM"
  - file: "ltm8074/curves/derating-vout-1-8v-dc2753a-demo-board.csv"
    caption: "Derating, V_{OUT} = 1.8V, DC2753A Demo Board"
    figure: "ltm8074/figures/ltm8074-f031.png"
    page: 8
    x_unit: "°C"
    y_unit: "A"
    conditions: "0LFM"
  - file: "ltm8074/curves/derating-vout-3-3v-dc2753a-demo-board.csv"
    caption: "Derating, V_{OUT} = 3.3V, DC2753A Demo Board"
    figure: "ltm8074/figures/ltm8074-f032.png"
    page: 8
    x_unit: "°C"
    y_unit: "A"
    conditions: "0LFM, V_{OUT} = 3.3V, DC2753A Demo Board"
  - file: "ltm8074/curves/derating-vout-5v-fsw-2mhz-dc2753a-demo-board.csv"
    caption: "Derating, V_{OUT} = 5V, f_{SW} = 2MHz DC2753A Demo Board"
    figure: "ltm8074/figures/ltm8074-f033.png"
    page: 8
    x_unit: "°C"
    y_unit: "A"
    conditions: "0LFM, f_{SW} = 2MHz"
  - file: "ltm8074/curves/dropout-voltage.csv"
    caption: "Dropout Voltage"
    figure: "ltm8074/figures/ltm8074-f059.png"
    page: 9
    x_unit: "A"
    y_unit: "mV"
    conditions: "V_{IN} = 5V, V_{OUT} SET TO REGULATE AT 5V"
  - file: "ltm8074/curves/dropout-voltage-vs-load-current-vout-5v-bias-5v.csv"
    caption: "Dropout Voltage vs Load Current V_{OUT} = 5V, BIAS = 5V"
    figure: "ltm8074/figures/ltm8074-f023.png"
    page: 7
    x_unit: "A"
    y_unit: "mV"
    conditions: "V_{OUT} = 5V, BIAS = 5V"
  - file: "ltm8074/curves/efficiency-and-power-loss-vout-0-8v-fsw-850khz-efficiency-and-power-loss-vout-1v.csv"
    caption: "Efficiency and Power Loss, V_{OUT} = 0.8V, f_{SW} = 850kHz Efficiency and Power Loss, V_{OUT} = 1V, f_{SW} = 850kHz Efficiency and Power Loss, V_{OUT} = 1.2V, f_{SW} = 1MHz"
    figure: "ltm8074/figures/ltm8074-f050.png"
    page: 4
    x_unit: "A"
    y_unit: "%"
  - file: "ltm8074/curves/input-current-vs-vin-vout-short-circuited.csv"
    caption: "Input Current vs V_{IN} V_{OUT} Short Circuited"
    figure: "ltm8074/figures/ltm8074-f018.png"
    page: 7
    x_unit: "V"
    y_unit: "mA"
  - file: "ltm8074/curves/input-vs-load-current-vout-1-2v-8074-g20.csv"
    caption: "Input vs Load Current V_{OUT} = 1.2V (8074 G20)"
    figure: "ltm8074/figures/ltm8074-f010.png"
    page: 6
    x_unit: "A"
    y_unit: "A"
    conditions: "V_{OUT} = 1.2V"
  - file: "ltm8074/curves/input-vs-load-current-vout-1-5v.csv"
    caption: "Input vs Load Current V_{OUT}  = 1.5V"
    figure: "ltm8074/figures/ltm8074-f013.png"
    page: 6
    x_unit: "A"
    y_unit: "A"
  - file: "ltm8074/curves/input-vs-load-current-vout-1-8v.csv"
    caption: "Input vs Load Current V_{OUT}  = 1.8V"
    figure: "ltm8074/figures/ltm8074-f008.png"
    page: 6
    x_unit: "A"
    y_unit: "A"
  - file: "ltm8074/curves/input-vs-load-current-vout-12v-8074-g27.csv"
    caption: "Input vs Load Current V_{OUT} = 12V (8074 G27)"
    figure: "ltm8074/figures/ltm8074-f015.png"
    page: 6
    x_unit: "A"
    y_unit: "A"
    conditions: "V_{OUT} = 12V"
  - file: "ltm8074/curves/input-vs-load-current-vout-1v.csv"
    caption: "Input vs Load Current V_{OUT} = 1V"
    figure: "ltm8074/figures/ltm8074-f007.png"
    page: 6
    x_unit: "A"
    y_unit: "A"
    conditions: "V_{OUT} = 1V"
  - file: "ltm8074/curves/input-vs-load-current-vout-2v.csv"
    caption: "Input vs Load Current V_{OUT} = 2V"
    figure: "ltm8074/figures/ltm8074-f011.png"
    page: 6
    x_unit: "A"
    y_unit: "A"
    conditions: "V_{OUT} = 2V"
  - file: "ltm8074/curves/input-vs-load-current-vout-3-3v-p-6.csv"
    caption: "Input vs Load Current V_{OUT} = 3.3V (p. 6)"
    figure: "ltm8074/figures/ltm8074-f014.png"
    page: 6
    x_unit: "A"
    y_unit: "A"
    conditions: "V_{OUT} = 3.3V"
  - file: "ltm8074/curves/input-vs-load-current-vout-5v-p-6.csv"
    caption: "Input vs Load Current V_{OUT} = 5V (p. 6)"
    figure: "ltm8074/figures/ltm8074-f009.png"
    page: 6
    x_unit: "A"
    y_unit: "A"
    conditions: "V_{OUT} = 5V"
  - file: "ltm8074/curves/input-vs-load-current-vout-8v-p-6.csv"
    caption: "Input vs Load Current V_{OUT} = 8V (p. 6)"
    figure: "ltm8074/figures/ltm8074-f012.png"
    page: 6
    x_unit: "A"
    y_unit: "A"
    conditions: "V_{OUT} = 8V"
  - file: "ltm8074/curves/maximum-load-current-vs-vin-p-20.csv"
    caption: "Maximum Load Current vs V_{IN} (p. 20)"
    figure: "ltm8074/figures/ltm8074-f045.png"
    page: 20
    x_unit: "V"
    y_unit: "A"
    conditions: "LIMITED BY MAX CURRENT PLEASE ALSO REFER TO THE DERATING CURVES"
  - file: "ltm8074/curves/maximum-load-current-vs-vin-p-7.csv"
    caption: "Maximum Load Current vs V_{IN} (p. 7)"
    figure: "ltm8074/figures/ltm8074-f021.png"
    page: 7
    x_unit: "V"
    y_unit: "A"
    conditions: "LIMITED BY MAX CURRENT PLEASE ALSO REFER TO THE DERATING CURVES"
  - file: "ltm8074/curves/soft-start-tracking.csv"
    caption: "Soft-Start Tracking"
    figure: "ltm8074/figures/ltm8074-f060.png"
    page: 9
    x_unit: "V"
    y_unit: "V"
agentforge:
  part_number: "LTM8074"
  datasheet_revision: "B"
  repairs: 1
  reading_order: "structure-tree"
---

# LTM8074 — 40V_{IN}, 1.2A Silent Switcher µModule Regulator

*Datasheet: [LTM8074 data sheet (PDF)](https://www.analog.com/media/en/technical-documentation/data-sheets/ltm8074.pdf)*

### FEATURES

- Low Noise Silent Switcher ®  Architecture
- CISPR22 Class B Compliance
- Wide Input Voltage Range: 3.2V to 40V
- Wide Output Voltage Range: 0.8V to 12V
- 1.2A Continuous Output Current at 24V_{IN}, 5V_{OUT}, T_{A} = 85°C
- 1.75A Peak Output Current at 3.3V_{OUT}
- Selectable Switching Frequency: 200kHz to 2.2MHz
- External Synchronization
- Configurable as an Inverter
- 4mm × 4mm × 1.82mm BGA Package

### APPLICATIONS

- Automotive Battery Regulation
- Power for Portable Products
- Distributed Supply Regulation
- Industrial Supplies
- Wall T ransformer Regulation

### DESCRIPTION

The LTM ® 8074 is a 40V_{IN}, 1.2A continuous, 1.75A peak, step-down µModule ® (power module) regulator . The Silent Switcher architecture minimizes EMI while delivering high efficiency at frequencies up to 2.2MHz. Included in the package are the switching controller , power switches, inductor , and all support components. Operating over an input voltage range of 3.2V to 40V, the LTM8074 supports an output voltage range of 0.8V to 12V and a switching frequency range of 200kHz to 2.2MHz, each set by a single resistor . Only the input and output filter capacitors are needed to finish the design.

The  low  profile  package  enables  utilization  of  unused space on the bottom of PC boards for high density point of load regulation. The LTM8074 is packaged in a thermally enhanced, compact over-molded ball grid array (BGA) package suitable for automated assembly by standard surface mount equipment. The LTM8074 is RoHS compliant.

All registered trademarks and trademarks are the property of their respective owners.

### TYPICAL APPLICATION

### 3.3V_{OUT} from 4.5V_{IN} to 40V_{IN} Step-Down Converter

![application circuit (p. 1)](ltm8074/figures/ltm8074-f001.png)

![CISPR22 Class B Emissions DC2753A Demo Board V_{OUT} = 3.3V, 1.2A Load No EMI Filter (FB1, L1 Shorted)](ltm8074/figures/ltm8074-f002.png)

*CISPR22 Class B Emissions DC2753A Demo Board V_{OUT} = 3.3V, 1.2A Load No EMI Filter (FB1, L1 Shorted)*

Digitized data: [cispr22-class-b-emissions-dc2753a-demo-board-vout-3-3v-1-2a-load-no-emi-filter-f.csv](ltm8074/curves/cispr22-class-b-emissions-dc2753a-demo-board-vout-3-3v-1-2a-load-no-emi-filter-f.csv) (x: MHz; y: dBuV/m) — values read off the printed plot by the digitizer, not published data.

PINS NOT USED IN THIS CIRCUIT: TR/SS, PG

### ABSOLUTE MAXIMUM RATINGS

(Notes 1, 2)

**Absolute Maximum Ratings** ([table-00-p2-abs_max.csv](ltm8074/tables/table-00-p2-abs_max.csv), p. 2)

| PARAMETER | RATING |
|---|---|
| V_{IN}, RUN, PG Voltage | 42V |
| V_{OUT} Voltage | 19V |
| FB, TR/SS Voltage | 4V |
| SYNC Voltage | 6V |
| Maximum Internal Temperature | 125°C |
| Storage Temperature | −55°C to 125°C |
| Peak Reflow Solder Body Temperature | 260°C |

![pinout (p. 2)](ltm8074/figures/ltm8074-f003.png)

### TYPICAL PERFORMANCE CHARACTERISTICS T_{A} = 25°C, operating per Table 1 unless otherwise noted.

### ORDER INFORMATION

**Order Information** ([table-01-p2-data.csv](ltm8074/tables/table-01-p2-data.csv), p. 2)

| PART NUMBER | TERMINAL FINISH | PART MARKING* DEVICE | PART MARKING* FINISH CODE | PACKAGE TYPE | MSL RATING | TEMPERATURE RANGE (NOTES 3, 4) |
|---|---|---|---|---|---|---|
| LTM8074EY#PBF | SAC305 (RoHS) | 8074 | Y | BGA | 3 | −40°C to 125°C |
| LTM8074IY#PBF | SAC305 (RoHS) | 8074 | Y | BGA | 3 | −40°C to 125°C |
| LTM8074IY | SnPb (63/37) | 8074 | Y | BGA | 3 | −40°C to 125°C |

- **\*:** Pad or ball finish code is per IPC/JEDEC J-STD-609.
- •: Contact the factory for parts specified with wider operating temperature ranges.
- •: Recommended LGA and BGA PCB Assembly and Manufacturing Procedures

- [ LGA and BGA Package and Tray Drawings](https://www.analog.com/en/design-center/packaging-quality-symbols-footprints.html)

### ELECTRICAL CHARACTERISTICS

● denotes the specifications which apply over the specified operating temperature range, otherwise specifications are at T_{J} = 25°C. V_{IN} = 12V, RUN = 2V, unless otherwise noted.

**Electrical Characteristics** ([table-02-p3-spec.csv](ltm8074/tables/table-02-p3-spec.csv), p. 3)

| PARAMETER | CONDITIONS | MIN | TYP | MAX | UNITS | OVERTEMP |
|---|---|---|---|---|---|---|
| Minimum Input Voltage | V_{IN} Rising |  |  | 3.2 | V | ● |
| Output DC Voltage | R_{FB} Open |  | 0.8 |  | V |  |
| Output DC Voltage | R_{FB} = 17.4k, V_{IN} = 40V |  | 12 |  | V |  |
| Peak Output DC Current | V_{OUT} = 3.3V, f_{SW} = 1.0MHz | 1.75 |  |  | A |  |
| Quiescent Current into V_{IN} | RUN = 0V |  |  | 3 | µA |  |
| Quiescent Current into V_{IN} | No Load, SYNC = 0V, Not Switching |  |  | 8 | µA |  |
| Line Regulation | 5.5V < V_{IN} < 36V, I_{OUT} = 1.2A |  | 0.5 | 0.8 | % |  |
| Load Regulation | 0.1A < I_{OUT} < 1.2A |  | 0.5 | 0.8 | % |  |
| Output Voltage Ripple | I_{OUT} = 1.2A |  | 15 |  | mV |  |
| Switching Frequency | R_{T} = 221k, V_{IN} = 5V |  | 200 |  | kHz |  |
| Switching Frequency | R_{T} = 40.2k |  | 1 |  | MHz |  |
| Switching Frequency | R_{T} = 16.2k |  | 2.2 |  | MHz |  |
| Voltage at FB |  | 760 | 774 | 786 | mV | ● |
| RUN Threshold Voltage (Rising) |  |  |  | 1.2 | V |  |
| RUN Threshold Voltage (Falling) |  | 0.9 |  |  | V |  |
| RUN Current |  |  |  | ±50 | nA |  |
| TR/SS Current | TR/SS = 0V |  | 2 |  | µA |  |
| TR/SS Pull-Down | TR/SS = 0.1V |  | 300 |  | Ω |  |
| PG Threshold Voltage at FB (Upper) | FB Falling (Note 5) |  | 0.84 |  | V |  |
| PG Threshold Voltage at FB (Lower) | FB Rising (Note 5) |  | 0.7 |  | V |  |
| PG Leakage Current | PG = 42V |  |  | 1 | µA |  |
| PG Sink Current | PG = 0.1V |  | 150 |  | µA |  |
| SYNC Threshold Voltage | Synchronization | 0.4 |  | 1.5 | V |  |
| SYNC Voltage | To Enable Spread Spectrum | 2.9 |  | 4.2 | V |  |
| SYNC Current | SYNC = 2V |  |  | 5 | µA |  |

*OVERTEMP: ● marks a limit specified over the full operating temperature range; a blank cell means the limit is specified at T_{A} = 25°C only.*

- **Note 1:** Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. Exposure to any Absolute Maximum Rating condition for extended periods may affect device reliability and lifetime.

- **Note 2:** Unless otherwise noted, the absolute minimum voltage is zero.

125°C internal operating temperature range. Note that the maximum internal temperature is determined by specific operating conditions in conjunction with board layout, the rated package thermal resistance and other environmental factors. Note 3: The LTM8074E is guaranteed to meet performance specifications from 0°C to 125°C internal. Specifications over the full -40°C to 125°C internal operating temperature range are assured by design, characterization and correlation with statistical process controls. The LTM8074I is guaranteed to meet specifications over the full -40°C to

- **Note 3:** The LTM8074E is guaranteed to meet performance specifications from 0°C to 125°C internal. Specifications over the full −40°C to 125°C internal operating temperature range are assured by design, characterization and correlation with statistical process controls. The LTM8074I is guaranteed to meet specifications over the full −40°C to 125°C internal operating temperature range. Note that the maximum internal temperature is determined by specific operating conditions in conjunction with board layout, the rated package thermal resistance and other environmental factors.

- **Note 4:** The LTM8074 contains overtemperature protection that is intended to protect the device during momentary overload conditions. The internal temperature exceeds the maximum operating junction temperature when the overtemperature protection is active. Continuous operation above the specified maximum operating junction temperature may impair device reliability.

- **Note 5:** PG transitions from low to high.

### TYPICAL PERFORMANCE CHARACTERISTICS

T_{A} = 25°C, operating per Table 1 unless otherwise noted.

![Efficiency and Power Loss, V_{OUT} = 0.8V, f_{SW} = 850kHz Efficiency and Power Loss, V_{OUT} = 1V, f_{SW} = 850kHz Efficiency and Power Loss, V_{OUT} = 1.2V, f_{SW} = 1MHz](ltm8074/figures/ltm8074-f050.png)

*Efficiency and Power Loss, V_{OUT} = 0.8V, f_{SW} = 850kHz Efficiency and Power Loss, V_{OUT} = 1V, f_{SW} = 850kHz Efficiency and Power Loss, V_{OUT} = 1.2V, f_{SW} = 1MHz*

Digitized data: [efficiency-and-power-loss-vout-0-8v-fsw-850khz-efficiency-and-power-loss-vout-1v.csv](ltm8074/curves/efficiency-and-power-loss-vout-0-8v-fsw-850khz-efficiency-and-power-loss-vout-1v.csv) (x: A; y: %) — values read off the printed plot by the digitizer, not published data.

![characteristic curve (p. 4)](ltm8074/figures/ltm8074-f051.png)

Digitized data: [curve-049.csv](ltm8074/curves/curve-049.csv) (x: A; y: %) — values read off the printed plot by the digitizer, not published data.

![characteristic curve (p. 4)](ltm8074/figures/ltm8074-f052.png)

Digitized data: [curve-050.csv](ltm8074/curves/curve-050.csv) (x: A; y: %) — values read off the printed plot by the digitizer, not published data.


![Efficiency and Power Loss, V_{OUT} = 5V, f_{SW} = 1.5MHz](ltm8074/figures/ltm8074-f006-01.png)

*Efficiency and Power Loss, V_{OUT} = 5V, f_{SW} = 1.5MHz*

![Efficiency and Power Loss, V_{OUT} = 5V, f_{SW} = 2MHz](ltm8074/figures/ltm8074-f006-02.png)

*Efficiency and Power Loss, V_{OUT} = 5V, f_{SW} = 2MHz*

![Efficiency and Power Loss, V_{OUT} = 8V, f_{SW} = 1.7MHz](ltm8074/figures/ltm8074-f006-03.png)

*Efficiency and Power Loss, V_{OUT} = 8V, f_{SW} = 1.7MHz*

![Efficiency and Power Loss, V_{OUT} = 12V, f_{SW} = 2MHz](ltm8074/figures/ltm8074-f006-04.png)

*Efficiency and Power Loss, V_{OUT} = 12V, f_{SW} = 2MHz*

![Efficiency and Power Loss, V_{OUT} = –3.3V, f_{SW} = 1.5MHz](ltm8074/figures/ltm8074-f006-05.png)

*Efficiency and Power Loss, V_{OUT} = –3.3V, f_{SW} = 1.5MHz*

![Efficiency and Power Loss, V_{OUT} = –5V, f_{SW} = 1.5MHz](ltm8074/figures/ltm8074-f006-06.png)

*Efficiency and Power Loss, V_{OUT} = –5V, f_{SW} = 1.5MHz*

![Efficiency and Power Loss, V_{OUT} = –8V, f_{SW} = 1.7MHz](ltm8074/figures/ltm8074-f006-07.png)

*Efficiency and Power Loss, V_{OUT} = –8V, f_{SW} = 1.7MHz*

![Efficiency and Power Loss, V_{OUT} = –12V, f_{SW} = 2MHz](ltm8074/figures/ltm8074-f006-08.png)

*Efficiency and Power Loss, V_{OUT} = –12V, f_{SW} = 2MHz*

![Input vs Load Current, V_{OUT} = 0.8V](ltm8074/figures/ltm8074-f006-09.png)

*Input vs Load Current, V_{OUT} = 0.8V*

![Input vs Load Current V_{OUT} = 1V](ltm8074/figures/ltm8074-f007.png)

*Input vs Load Current V_{OUT} = 1V*

Digitized data: [input-vs-load-current-vout-1v.csv](ltm8074/curves/input-vs-load-current-vout-1v.csv) (x: A; y: A) — values read off the printed plot by the digitizer, not published data.

![Input vs Load Current V_{OUT} = 1.2V (8074 G20)](ltm8074/figures/ltm8074-f010.png)

*Input vs Load Current V_{OUT} = 1.2V (8074 G20)*

Digitized data: [input-vs-load-current-vout-1-2v-8074-g20.csv](ltm8074/curves/input-vs-load-current-vout-1-2v-8074-g20.csv) (x: A; y: A) — values read off the printed plot by the digitizer, not published data.

![Input vs Load Current V_{OUT} = 1.5V](ltm8074/figures/ltm8074-f013.png)

*Input vs Load Current V_{OUT} = 1.5V*

Digitized data: [input-vs-load-current-vout-1-5v.csv](ltm8074/curves/input-vs-load-current-vout-1-5v.csv) (x: A; y: A) — values read off the printed plot by the digitizer, not published data.

![Input vs Load Current V_{OUT} = 1.8V](ltm8074/figures/ltm8074-f008.png)

*Input vs Load Current V_{OUT} = 1.8V*

Digitized data: [input-vs-load-current-vout-1-8v.csv](ltm8074/curves/input-vs-load-current-vout-1-8v.csv) (x: A; y: A) — values read off the printed plot by the digitizer, not published data.

![Input vs Load Current V_{OUT} = 2V](ltm8074/figures/ltm8074-f011.png)

*Input vs Load Current V_{OUT} = 2V*

Digitized data: [input-vs-load-current-vout-2v.csv](ltm8074/curves/input-vs-load-current-vout-2v.csv) (x: A; y: A) — values read off the printed plot by the digitizer, not published data.

Input vs Load Current V_{OUT} = 3.3V 

![Input vs Load Current V_{OUT} = 3.3V (p. 6)](ltm8074/figures/ltm8074-f014.png)

*Input vs Load Current V_{OUT} = 3.3V (p. 6)*

Digitized data: [input-vs-load-current-vout-3-3v-p-6.csv](ltm8074/curves/input-vs-load-current-vout-3-3v-p-6.csv) (x: A; y: A) — values read off the printed plot by the digitizer, not published data.

Input vs Load Current V_{OUT} = 5V 

![Input vs Load Current V_{OUT} = 5V (p. 6)](ltm8074/figures/ltm8074-f009.png)

*Input vs Load Current V_{OUT} = 5V (p. 6)*

Digitized data: [input-vs-load-current-vout-5v-p-6.csv](ltm8074/curves/input-vs-load-current-vout-5v-p-6.csv) (x: A; y: A) — values read off the printed plot by the digitizer, not published data.

Input vs Load Current V_{OUT} = 8V

![Input vs Load Current V_{OUT} = 8V (p. 6)](ltm8074/figures/ltm8074-f012.png)

*Input vs Load Current V_{OUT} = 8V (p. 6)*

Digitized data: [input-vs-load-current-vout-8v-p-6.csv](ltm8074/curves/input-vs-load-current-vout-8v-p-6.csv) (x: A; y: A) — values read off the printed plot by the digitizer, not published data.

Input vs Load Current V_{OUT} = 12V

*[Equation not captured in extraction — see the PDF.]*

![Input vs Load Current V_{OUT} = 12V (8074 G27)](ltm8074/figures/ltm8074-f015.png)

*Input vs Load Current V_{OUT} = 12V (8074 G27)*

Digitized data: [input-vs-load-current-vout-12v-8074-g27.csv](ltm8074/curves/input-vs-load-current-vout-12v-8074-g27.csv) (x: A; y: A) — values read off the printed plot by the digitizer, not published data.

![Input vs Load Current V_{OUT} = –3.3V (p. 7)](ltm8074/figures/ltm8074-f016.png)

*Input vs Load Current V_{OUT} = –3.3V (p. 7)*

![Input vs Load Current V_{OUT} = –5V (p. 7)](ltm8074/figures/ltm8074-f019.png)

*Input vs Load Current V_{OUT} = –5V (p. 7)*

![Input vs Load Current V_{OUT} = –8V (p. 7)](ltm8074/figures/ltm8074-f020.png)

*Input vs Load Current V_{OUT} = –8V (p. 7)*

![Input vs Load Current V_{OUT} = –12V (p. 7)](ltm8074/figures/ltm8074-f017.png)

*Input vs Load Current V_{OUT} = –12V (p. 7)*

Maximum Load Current vs V_{IN}

![Maximum Load Current vs V_{IN} (p. 7)](ltm8074/figures/ltm8074-f021.png)

*Maximum Load Current vs V_{IN} (p. 7)*

Digitized data: [maximum-load-current-vs-vin-p-7.csv](ltm8074/curves/maximum-load-current-vs-vin-p-7.csv) (x: V; y: A) — values read off the printed plot by the digitizer, not published data.

![Dropout Voltage vs Load Current V_{OUT} = 5V, BIAS = 5V](ltm8074/figures/ltm8074-f023.png)

*Dropout Voltage vs Load Current V_{OUT} = 5V, BIAS = 5V*

Digitized data: [dropout-voltage-vs-load-current-vout-5v-bias-5v.csv](ltm8074/curves/dropout-voltage-vs-load-current-vout-5v-bias-5v.csv) (x: A; y: mV) — values read off the printed plot by the digitizer, not published data.

![Input Current vs V_{IN} V_{OUT} Short Circuited](ltm8074/figures/ltm8074-f018.png)

*Input Current vs V_{IN} V_{OUT} Short Circuited*

Digitized data: [input-current-vs-vin-vout-short-circuited.csv](ltm8074/curves/input-current-vs-vin-vout-short-circuited.csv) (x: V; y: mA) — values read off the printed plot by the digitizer, not published data.

![Derating, V_{OUT} = 0.8V, DC2753A Demo Board](ltm8074/figures/ltm8074-f022.png)

*Derating, V_{OUT} = 0.8V, DC2753A Demo Board*


![Derating, V_{OUT} = 1V, DC2753A Demo Board](ltm8074/figures/ltm8074-f024.png)

*Derating, V_{OUT} = 1V, DC2753A Demo Board*

![Derating, V_{OUT} = 1.2V, DC2753A Demo Board](ltm8074/figures/ltm8074-f025.png)

*Derating, V_{OUT} = 1.2V, DC2753A Demo Board*

Digitized data: [derating-v-out-1-2v-dc2753a-demo-board.csv](ltm8074/curves/derating-v-out-1-2v-dc2753a-demo-board.csv) (x: °C; y: A) — values read off the printed plot by the digitizer, not published data.

![Derating, V_{OUT} = 1.5V, DC2753A Demo Board](ltm8074/figures/ltm8074-f028.png)

*Derating, V_{OUT} = 1.5V, DC2753A Demo Board*

Digitized data: [derating-vout-1-5v-dc2753a-demo-board.csv](ltm8074/curves/derating-vout-1-5v-dc2753a-demo-board.csv) (x: °C; y: A) — values read off the printed plot by the digitizer, not published data.

![Derating, V_{OUT} = 1.8V, DC2753A Demo Board](ltm8074/figures/ltm8074-f031.png)

*Derating, V_{OUT} = 1.8V, DC2753A Demo Board*

Digitized data: [derating-vout-1-8v-dc2753a-demo-board.csv](ltm8074/curves/derating-vout-1-8v-dc2753a-demo-board.csv) (x: °C; y: A) — values read off the printed plot by the digitizer, not published data.

![Derating, V_{OUT} = 2V, DC2753A Demo Board](ltm8074/figures/ltm8074-f026.png)

*Derating, V_{OUT} = 2V, DC2753A Demo Board*

Digitized data: [derating-v-out-2v-dc2753a-demo-board.csv](ltm8074/curves/derating-v-out-2v-dc2753a-demo-board.csv) (x: °C; y: A) — values read off the printed plot by the digitizer, not published data.

![Derating, V_{OUT} = 2.5V, DC2753A Demo Board](ltm8074/figures/ltm8074-f029.png)

*Derating, V_{OUT} = 2.5V, DC2753A Demo Board*

Digitized data: [derating-v-out-2-5v-dc2753a-demo-board.csv](ltm8074/curves/derating-v-out-2-5v-dc2753a-demo-board.csv) (x: °C; y: A) — values read off the printed plot by the digitizer, not published data.

![Derating, V_{OUT} = 3.3V, DC2753A Demo Board](ltm8074/figures/ltm8074-f032.png)

*Derating, V_{OUT} = 3.3V, DC2753A Demo Board*

Digitized data: [derating-vout-3-3v-dc2753a-demo-board.csv](ltm8074/curves/derating-vout-3-3v-dc2753a-demo-board.csv) (x: °C; y: A) — values read off the printed plot by the digitizer, not published data.

![Derating, V_{OUT} = 3.3V, f_{SW} = 2MHz DC2753A Demo Board](ltm8074/figures/ltm8074-f027.png)

*Derating, V_{OUT} = 3.3V, f_{SW} = 2MHz DC2753A Demo Board*

Digitized data: [derating-v-out-3-3v-f-sw-2mhz-dc2753a-demo-board.csv](ltm8074/curves/derating-v-out-3-3v-f-sw-2mhz-dc2753a-demo-board.csv) (x: °C; y: A) — values read off the printed plot by the digitizer, not published data.

Derating, V_{OUT} = 5V, f_{SW} = 1.5MHz, DC2753A Demo Board

![DC2753A Demo Board](ltm8074/figures/ltm8074-f030.png)

*DC2753A Demo Board*

Digitized data: [dc2753a-demo-board.csv](ltm8074/curves/dc2753a-demo-board.csv) (x: °C; y: A) — values read off the printed plot by the digitizer, not published data.


![Derating, V_{OUT} = 5V, f_{SW} = 2MHz DC2753A Demo Board](ltm8074/figures/ltm8074-f033.png)

*Derating, V_{OUT} = 5V, f_{SW} = 2MHz DC2753A Demo Board*

Digitized data: [derating-vout-5v-fsw-2mhz-dc2753a-demo-board.csv](ltm8074/curves/derating-vout-5v-fsw-2mhz-dc2753a-demo-board.csv) (x: °C; y: A) — values read off the printed plot by the digitizer, not published data.

![Derating, V_{OUT} = 8V, DC2753A Demo Board](ltm8074/figures/ltm8074-f053.png)

*Derating, V_{OUT} = 8V, DC2753A Demo Board*

![Derating, V_{OUT} = 12V, DC2753A Demo Board](ltm8074/figures/ltm8074-f054.png)

*Derating, V_{OUT} = 12V, DC2753A Demo Board*

![Derating, V_{OUT} = –3.3V, DC2753A Demo Board](ltm8074/figures/ltm8074-f055.png)

*Derating, V_{OUT} = –3.3V, DC2753A Demo Board*

![Derating, V_{OUT} = –5V, DC2753A Demo Board](ltm8074/figures/ltm8074-f056.png)

*Derating, V_{OUT} = –5V, DC2753A Demo Board*

![Derating, V_{OUT} = –8V, DC2753A Demo Board](ltm8074/figures/ltm8074-f057.png)

*Derating, V_{OUT} = –8V, DC2753A Demo Board*

![Derating, V_{OUT} = –12V, DC2753A Demo Board](ltm8074/figures/ltm8074-f058.png)

*Derating, V_{OUT} = –12V, DC2753A Demo Board*

![Dropout Voltage](ltm8074/figures/ltm8074-f059.png)

*Dropout Voltage*

Digitized data: [dropout-voltage.csv](ltm8074/curves/dropout-voltage.csv) (x: A; y: mV) — values read off the printed plot by the digitizer, not published data.

![Soft-Start Tracking](ltm8074/figures/ltm8074-f060.png)

*Soft-Start Tracking*

Digitized data: [soft-start-tracking.csv](ltm8074/curves/soft-start-tracking.csv) (x: V; y: V) — values read off the printed plot by the digitizer, not published data.

![No EMI Filter (FB1, L1 Shorted)](ltm8074/figures/ltm8074-f061.png)

*CISPR22 Class B Emissions DC2753A Demo Board V-{OUT} = 3.3V, 1.2A Load No EMI Filter (FB1, L1 Shorted)*

### PIN FUNCTIONS

**GND (Bank 1, Pin A1):** Tie  these  GND  pins  to  a  local ground plane below the LTM8074 and the circuit components. In most applications, the bulk of the heat flow out of the LTM8074 is through these pads, so the printed circuit design has a large impact on the thermal performance of the part. See the PCB Layout and Thermal Considerations sections for more details.

**RUN (Pin A2):** Pull the RUN pin below 0.9V to shut down the LTM8074. Tie to 1.2V or more for normal operation. If the shutdown feature is not used, tie this pin to the V_{IN} pin.

**V_{IN} (Pins A3, A4):** V_{IN} supplies current to the LTM8074's internal  regulator  and  to  the  internal  power  switches. These pins must be locally bypassed with an external, low ESR capacitor; see Table 1 for recommended values.

**PG (Pin B1):** The PG pin is the open-collector output of an internal comparator . PG remains low until the FB pin voltage is within about 10% of the final regulation voltage. The PG signal is valid when V_{IN} is above 3.2V. If V_{IN} is above 3.2V and RUN is low, PG will drive low. If this function is not used, leave this pin floating.

**RT (Pin B5):** The RT pin is used to program the switching frequency of the LTM8074 by connecting a resistor from this pin to ground. The Applications Information section of the data sheet includes a table to determine the resistance value based on the desired switching frequency. Minimize capacitance at this pin. Do not drive this pin.

**TR/SS (Pin C1):** The TR/SS pin is used to provide a softstart or tracking function. The internal 2µA pull-up current in combination with an external capacitor tied to this pin creates a voltage ramp. If TR/SS is less than about 0.77V, the FB voltage tracks to this value. The soft-start ramp time is approximated by the equation t = 0.39 · C where C is in µF and t is in sec. For tracking, tie a resistor divider to this pin from the tracked output. This pin is pulled to ground with an internal MOSFET during shutdown and fault conditions; use a series resistor if driving from a low impedance output. This pin may be left floating if the tracking function is not needed.

FB (Pin D1): The LTM8074 regulates its FB pin to 0.774V. Connect the adjust resistor from this pin to ground. The value  of  R_{FB} is  given  by  the  equation  R_{FB} =  192.73/ (V_{OUT} - 0.774), where R_{FB} is in kΩ.

SYNC (Pin D5): External clock synchronization input and operational mode. This pin programs four different operating modes:

1. Burst Mode ®  operation. Tie this pin to ground for Burst Mode operation at low output loads-this will result in ultralow quiescent current.
2. Pulse-skipping mode. Float this pin for pulse-skipping mode. This mode offers full frequency operation down to low output loads before pulse skipping occurs.
3. Spread spectrum mode. Tie this pin high (between 2.9V and 4.2V) for pulse-skipping mode with spread spectrum modulation.
4. Synchronization mode. Drive this pin with a clock source to synchronize to an external frequency. During synchronization the part will operate in pulse-skipping mode.

**V_{OUT} (Pins E1, E2):** Power Output Pins. Apply the output filter capacitor and the output load between these pins and GND pins.

### BLOCK DIAGRAM

![block diagram (p. 11)](ltm8074/figures/ltm8074-f035.png)

### OPERATION

The LTM8074 is a stand-alone non-isolated step-down switching DC/DC power supply that can deliver up to 1.75A at 3.3V_{OUT}. At lower V_{OUT} the output current capability may be higher . The continuous current is determined by the internal operating temperature. It provides a precisely regulated output voltage programmable via one external resistor from 0.8V to 12V. The input voltage range is 3.2V to 40V. Given that the LTM8074 is a step-down converter , make sure that the input voltage is high enough to support the desired output voltage and load current. A simplified Block Diagram is given above.

The LTM8074 contains a current mode controller , power switching elements, power inductor and a modest amount of input and output capacitance. The LTM8074 is a fixed frequency PWM regulator . The switching frequency is set by simply connecting the appropriate resistor value from the RT pin to GND.

The RUN pin is used to place the LTM8074 in shutdown, reducing the input current to a few µA.

To enhance efficiency, the LTM8074 automatically switches to Burst Mode operation in light or no load situations. Between bursts, all circuitry associated with controlling the output switch is shut down reducing the input supply current to just a few µA.

The oscillator reduces the LTM8074's operating frequency when the voltage at the FB pin is low. This frequency foldback helps to control the output current during start-up and overload.

The TR/SS node acts as an auxiliary input to the error amplifier . The voltage at FB servos to the TR/SS voltage until TR/ SS goes above 0.77V. Soft-start is implemented by generating a voltage ramp at the TR/SS pin using an external capacitor which is charged by an internal constant current. Alternatively, driving the TR/SS pin with a signal source or resistive network provides a tracking function. Do not drive the TR/SS pin with a low impedance voltage source. See the Applications Information section for more details.

The LTM8074 contains a power good comparator which trips when the FB pin is at about 90% to 110% of its regulated value. The PG output is an open-drain transistor that is off when the output is in regulation, allowing an external resistor to pull the PG pin high. The PG signal is valid when V_{IN} is above 3.2V. If V_{IN} is above 3.2V and RUN is low, PG will drive low.

The LTM8074 is equipped with a thermal shutdown that inhibits power switching at high junction temperatures. The activation threshold of this function is above the maximum temperature rating to avoid interfering with normal operation, so prolonged or repetitive operation under a condition in which the thermal shutdown activates may damage or impair the reliability of the device.

### APPLICATIONS INFORMATION

For most applications, the design process is straight-forward, summarized as follows:

1. Look at Table 1 and find the row that has the desired input range and output voltage.
2. Apply  the  recommended, C_{IN}, C_{OUT}, R_{FB} and R_{T} values.

While these component combinations have been tested for proper operation, it is incumbent upon the user to verify proper operation over the intended system's line, load and environmental conditions. Bear in mind that the maximum output  current  is  limited  by  junction  temperature,  the relationship between the input and output voltage magnitude and polarity and other factors. Please refer to the graphs in the Typical Performance Characteristics section for guidance.

The maximum frequency (and attendant R_{T} value) at which the LTM8074 should be allowed to switch is given in Table 1 in the Maximum f_{SW} column, while the recommended frequency (and R_{T} value) for optimal efficiency over the given input condition is given in the f_{SW} column. There are additional conditions that must be satisfied if the synchronization function is used. Please refer to the Synchronization section for details.

**Table 1. Recommended Component Values and Configuration (T_{A} = 25ºC)** ([table-03-p13-data.csv](ltm8074/tables/table-03-p13-data.csv), p. 13)

| V_{IN} | V_{OUT} | R_{FB} (kΩ) | C_{IN}** | C_{OUT} | f_{SW} | R_{T} (kΩ) | MAXIMUM f_{SW} | MIN R_{T} (kΩ) |
|---|---|---|---|---|---|---|---|---|
| 3.2V to 40V | 0.8 | 7500 | 0.47µF 50V X5R 0603 | 47µF 6.3V 0805 X5R | 850kHz | 48.7 | 950kHz | 42.2 |
| 3.2V to 40V | 1 | 866 | 0.47µF 50V X5R 0603 | 47µF 6.3V 0805 X5R | 850kHz | 48.7 | 1.1MHz | 36.5 |
| 3.2V to 40V | 1.2 | 453 | 1µF 50V X5R 0603 | 47µF 6.3V 0805 X5R | 1MHz | 40.2 | 1.3MHz | 30.1 |
| 3.2V to 40V | 1.5 | 267 | 1µF 50V X5R 0603 | 47µF 6.3V 0805 X5R | 1MHz | 40.2 | 1.5MHz | 25.5 |
| 3.2V to 40V | 1.8 | 187 | 1µF 50V X5R 0603 | 47µF 6.3V 0805 X5R | 1MHz | 40.2 | 1.7MHz | 22.1 |
| 3.2V to 40V | 2 | 158 | 1µF 50V X5R 0603 | 47µF 6.3V 0805 X5R | 1.2MHz | 33.2 | 1.8MHz | 20.5 |
| 3.5V to 40V | 2.5 | 110 | 1µF 50V X5R 0603 | 22µF 6.3V 0805 X5R | 1.4MHz | 27.4 | 2.2MHz | 16.2 |
| 4.5V to 40V* | 3.3 | 76.8 | 1µF 50V X5R 0603 | 10µF 10V 0805 X5R | 1.5MHz | 25.5 | 2.2MHz | 16.2 |
| 7V to 40V* | 5 | 45.3 | 1µF 50V X5R 0805 | 10µF 10V 0805 X5R | 1.5MHz | 25.5 | 2.2MHz | 16.2 |
| 14V to 40V* | 8 | 26.7 | 1µF 50V X5R 0805 | 10µF 10V 0805 X5R | 1.7MHz | 22.1 | 2.2MHz | 16.2 |
| 21V to 40V* | 12 | 17.4 | 1µF 50V X5R 0805 | 10µF 16V 0805 X7S | 2MHz | 18.2 | 2.2MHz | 16.2 |
| 3.2V to 36V | −3.3 | 76.8 | 1µF 50V X5R 0603 | 10µF 10V 0805 X5R | 1.5MHz | 25.5 | 2.2MHz | 16.2 |
| 3.2V to 35V | −5 | 45.3 | 1µF 50V X5R 0805 | 10µF 10V 0805 X5R | 1.5MHz | 25.5 | 2.2MHz | 16.2 |
| 3.2V to 32V | −8 | 26.7 | 1µF 50V X5R 0805 | 10µF 10V 0805 X5R | 1.7MHz | 22.1 | 2.2MHz | 16.2 |
| 4V to 28V | −12 | 17.4 | 1µF 50V X5R 0805 | 10µF 16V 0805 X7S | 2MHz | 18.2 | 2.2MHz | 16.2 |

- **\*:** The LTM8074 may be capable of lower input voltages but may skip switching cycles or reduce its operating frequency.
- **\*\*:** An input bulk capacitor is required.

### Capacitor Selection Considerations

The C_{IN} and C_{OUT} capacitor values in Table 1 are the minimum recommended values for the associated operating conditions. Applying capacitor values below those indicated in Table 1 is not recommended and may result in undesirable operation. Using larger values is generally acceptable, and can yield improved dynamic response, if it  is  necessary. Again, it is incumbent upon the user to verify proper operation over the intended system's line, load and environmental conditions.

Ceramic capacitors are small, robust and have very low ESR. However, not all ceramic capacitors are suitable. X5R and X7R types are stable over temperature and applied voltage and give dependable service. Other types, including Y5V and Z5U have very large temperature and voltage coefficients of capacitance. In an application circuit they may have only a small fraction of their nominal capacitance resulting in much higher output voltage ripple than expected.

Ceramic capacitors are also piezoelectric. In Burst Mode operation, the LTM8074's switching frequency depends on the load current, and can excite a ceramic capacitor at audio frequencies, generating audible noise. Since the LTM8074 operates at a lower current limit during Burst Mode operation, the noise is typically very quiet to a casual ear .

If this audible noise is unacceptable, use a high performance electrolytic capacitor at the output. It may also be a parallel combination of a ceramic capacitor and a low cost electrolytic capacitor .

A  final  precaution  regarding  ceramic  capacitors  concerns the maximum input voltage rating of the LTM8074. A ceramic input capacitor combined with trace or cable inductance forms a high-Q (underdamped) tank circuit. If the LTM8074 circuit is plugged into a live supply, the input voltage can ring to twice its nominal value, possibly exceeding the device's rating. This situation is easily avoided; see the Hot-Plugging Safely section.

### Frequency Selection

The LTM8074 uses a constant frequency PWM architecture that can be programmed to switch from 200kHz to 2.2MHz by using a resistor tied from the RT pin to ground. Table 2 provides a list of R_{T} resistor values and their resultant frequencies.

**Table 2. SW Frequency vs R_{T} Value** ([table-04-p14-data.csv](ltm8074/tables/table-04-p14-data.csv), p. 14)

| f_{SW} (MHz) | R_{T} (kΩ) |
|---|---|
| 0.2 | 221 |
| 0.300 | 143 |
| 0.400 | 110 |
| 0.500 | 86.6 |
| 0.600 | 71.5 |
| 0.700 | 60.4 |
| 0.800 | 52.3 |
| 0.900 | 46.4 |
| 1.000 | 40.2 |
| 1.200 | 33.2 |
| 1.400 | 27.4 |
| 1.600 | 23.7 |
| 1.800 | 20.5 |
| 2.000 | 18.2 |
| 2.200 | 16.2 |

### Operating Frequency T rade-Offs

It  is  recommended that the user apply the optimal R_{T} value given in Table 1 for the input and output operating condition. System level or other considerations, however , may necessitate another operating frequency. While the LTM8074 is flexible enough to accommodate a wide range of operating frequencies, the typical minimum OFF time of LTM8074 is 88nS, a haphazardly chosen one may result in undesirable operation under certain operating or fault conditions. A frequency that is too high can reduce efficiency, generate excessive heat or even damage the LTM8074 if the output is overloaded or short-circuited. A frequency that is too low can result in a final design that has too much output ripple or too large of an output capacitor .

### Maximum Load

The maximum practical continuous load that the LTM8074 can drive, while rated at 1.2A, actually depends upon both the internal current limit and the internal temperature. The internal current limit is designed to prevent damage to the LTM8074 in the case of overload or short-circuit. The internal temperature of the LTM8074 depends upon operating conditions such as the ambient temperature, the power

delivered, and the heat sinking capability of the system. For example, if the LTM8074 is configured to regulate at 3.3V, it may continuously deliver 1.75A from 12V_{IN} if the ambient temperature is controlled to less than 55°C. This is higher than the 1.2A continuous rating. Please see the 'Derating, V_{OUT} = 3.3V' curve in the Typical Performance Characteristics section. Similarly, if the output voltage is 12V and the ambient temperature is 100°C, the LTM8074 will deliver about 250mA from 36V_{IN}, which is less than the 1.2A continuous rating.

### Load Sharing

The LTM8074 is not designed to load share. For more output current, please consider LTM8063.

### Burst Mode Operation

To enhance efficiency at light loads, the LTM8074 automatically switches to Burst Mode operation which keeps the output capacitor charged to the proper voltage while minimizing  the  input  quiescent  current.  During  Burst Mode operation, the LTM8074 delivers single cycle bursts of current to the output capacitor followed by sleep periods where most of the internal circuitry is powered off and energy is delivered to the load by the output capacitor . During the sleep time, V_{IN} quiescent current is greatly reduced, so, as the load current decreases towards a no load condition, the percentage of time that the LTM8074 operates in sleep mode increases and the average input current is greatly reduced, resulting in higher light load efficiency.

Burst Mode operation is enabled by tying SYNC to GND.

### Minimum Input Voltage

The LTM8074 is a step-down converter , so a minimum amount of headroom is required to keep the output in regulation. Keep the input above 3.2V to ensure proper operation. Voltage transients or ripple valleys that cause the input to fall below 3.2V may turn off the LTM8074.

### Output Voltage T racking and Soft-Start

The LTM8074 allows the user to adjust its output voltage ramp rate by means of the TR/SS pin. An internal 2µA pulls up the TR/SS pin to about 2.4V. Putting an external capacitor on TR/SS enables soft starting the output to reduce current surges on the input supply. During the soft-start ramp the output voltage will proportionally track the TR/SS pin voltage. For output tracking applications, TR/SS can be externally driven by another voltage source. From 0V to 0.77V, the TR/SS voltage will override the internal 0.77V reference input to the error amplifier , thus regulating the FB pin voltage to that of the TR/SS pin. When TR/SS is above 0.77V, tracking is disabled and the feedback voltage will regulate to the internal reference voltage. The TR/SS pin may be left floating if the function is not needed.

An active pull-down circuit is connected to the TR/SS pin which will discharge the external soft-start capacitor in the case of fault conditions and restart the ramp when the faults are cleared. Fault conditions that clear the soft-start capacitor are the RUN pin transitioning low, V_{IN} voltage falling too low, or thermal shutdown.

### Pre-Biased Output

As discussed in the Output Voltage T racking and SoftStart section, the LTM8074 regulates the output to the FB voltage determined by the TR/SS pin whenever TR/ SS is less than 0.77V. If the LTM8074 output is higher than the target output voltage, the LTM8074 will attempt to regulate the output to the target voltage by returning a small amount of energy back to the input supply. If there is nothing loading the input supply, its voltage may rise. Take care that it does not rise so high that the input voltage exceeds the absolute maximum rating of the LTM8074.

### Frequency Foldback

The LTM8074 is equipped with frequency foldback which acts to reduce the thermal and energy stress on the internal power elements during a short circuit or output overload condition. If the LTM8074 detects that the output has fallen out of regulation, the switching frequency is reduced as a function of how far the output is below the target voltage. This in turn limits the amount of energy that can be delivered to the load under fault. During the start-up time, frequency foldback is also active to limit the energy delivered to the potentially large output capacitance of the load. When a clock is applied to the SYNC pin,

the SYNC pin is floated or held high, the frequency foldback is disabled, and the switching frequency will slow down only during overcurrent conditions.

### Synchronization

To select low ripple Burst Mode operation, tie the SYNC pin below about 0.4V (this can be ground or a logic low output). To synchronize the LTM8074 oscillator to an external frequency, connect a square wave (with about 20% to 80% duty cycle) to the SYNC pin. The square wave amplitude should have valleys that are below 0.4V and peaks above 1.5V.

The LTM8074 will not enter Burst Mode operation at low output loads while synchronized to an external clock, but instead will pulse skip to maintain regulation. The LTM8074 may be synchronized over a 200kHz to 2.2MHz range. The R_{T} resistor should be chosen to set the switching frequency equal to or below the lowest synchronization input. For example, if the synchronization signal will be 500kHz and higher , the R_{T} should be selected for 500kHz.

For some applications it is desirable for the LTM8074 to operate in pulse-skipping mode, offering two major differences from Burst Mode operation. The first is that the clock stays awake at all times and all switching cycles are aligned to the clock. The second is that full switching frequency is reached at lower output load than in Burst Mode operation. These two differences come at the expense of increased quiescent current. To enable pulse-skipping mode, the SYNC pin is floated.

The LTM8074 features spread spectrum operation to further reduce EMI/EMC emissions. To enable spread spectrum operation, apply between 2.9V and 4.2V to the SYNC pin. In this mode, triangular frequency modulation is used to vary the switching frequency between the value programmed by R_{T} to about 20% higher than that value. The modulation frequency is about 3kHz. For example, when the LTM8074 is programmed to 2MHz, the frequency will vary from 2MHz to 2.4MHz at a 3kHz rate. When spread spectrum operation is selected, Burst Mode operation is disabled, and the part will run in pulse-skipping mode.

The LTM8074 does not operate in forced continuous mode regardless of SYNC signal.

### Negative Output

The LTM8074 is capable of generating a negative output voltage by connecting its V_{OUT} to system GND and the LTM8074 GND to the negative voltage rail. An example of this is shown in the Typical Application section. The most versatile way to generate a negative output is to use a dedicated regulator that was designed to generate a negative voltage, but using a buck regulator like the LTM8074 to generate a negative voltage is a simple and cost effective solution, as long as certain restrictions are kept in mind.

Figure 1 shows a typical negative output voltage application. Note that LTM8074 V_{OUT} is tied to system GND and input power is applied from V_{IN} to LTM8074 V_{OUT}. As a result, the LTM8074 is not behaving as a true buck regulator , and the maximum output current depends upon the input voltage. In the example shown in the Typical Application  section,  there  is  an  attending  graph  that shows how much current the LTM8074 can deliver for given input voltages.

![Figure 1. The LTM8074 Can Be Used to Generate a Negative Voltage](ltm8074/figures/ltm8074-f036.png)

*Figure 1. The LTM8074 Can Be Used to Generate a Negative Voltage*

Note that this configuration requires that any load current transient will directly impress the transient voltage onto the LTM8074 GND, as shown in Figure 2, so fast load transients can disrupt the LTM8074's operation or even cause damage.

![Figure 2. Any Output Voltage T ransient Appears on LTM8074 GND](ltm8074/figures/ltm8074-f037.png)

*Figure 2. Any Output Voltage T ransient Appears on LTM8074 GND*

The C_{IN} and C_{OUT} capacitors in Figure 3 form an AC divider at the negative output voltage node. If V_{IN} is hot-plugged or rises quickly, the resultant V_{OUT} will be a positive transient, which may be unhealthy for the application load. An anti-parallel Schottky diode may be able to prevent this positive transient from damaging the load. The location of this Schottky diode is important. For example, in a system where the LTM8074 is far away from the load, placing the Schottky diode closest to the most sensitive load component may be the best design choice. Carefully evaluate whether the negative buck configuration is suitable for the application.

![Figure 3. A Schottky Diode Can Limit the T ransient Caused by a Fast Rising V_{IN} to Safe Levels](ltm8074/figures/ltm8074-f038.png)

*Figure 3. A Schottky Diode Can Limit the T ransient Caused by a Fast Rising V_{IN} to Safe Levels*

### Shorted Input Protection

Care needs to be taken in systems where the output is held high when the input to the LTM8074 is absent. This may occur in battery charging applications or in battery backup systems where a battery or some other supply is diode ORed with the LTM8074's output. If the V_{IN} pin is allowed to float and the RUN pin is held high (either by a logic signal or because it is tied to V_{IN}), then the LTM8074's internal circuitry pulls its quiescent current through its internal power switch. This is fine if your system can tolerate a few milliamps in this state. If you ground the RUN pin, the internal current drops to essentially zero. However , if the V_{IN} pin is grounded while the output is held high, parasitic diodes inside the LTM8074 can pull large currents from the output through the V_{IN} pin. Figure 4 shows a circuit that runs only when the input voltage is present and that protects against a shorted or reversed input.

![Figure 4. The Input Diode Prevents a Shorted Input from Discharging a Backup Battery Tied to the Output. It Also Protects the Circuit from a Reversed Input. The LTM8074 Runs Only When the Input Is Present](ltm8074/figures/ltm8074-f039.png)

*Figure 4. The Input Diode Prevents a Shorted Input from Discharging a Backup Battery Tied to the Output. It Also Protects the Circuit from a Reversed Input. The LTM8074 Runs Only When the Input Is Present*

### PCB Layout

Most of the headaches associated with PCB layout have been alleviated or even eliminated by the high level of integration of the LTM8074. The LTM8074 is nevertheless a switching power supply, and care must be taken to minimize EMI and ensure proper operation. Even with the high level of integration, you may fail to achieve specified operation with a haphazard or poor layout. See Figure 5 for a suggested layout. Ensure that the grounding and heat sinking are acceptable.

A few rules to keep in mind are:

1. Place R_{FB} and R_{T} as close as possible to their respective pins.
2. Place the C_{IN} capacitor as close as possible to the V_{IN} and GND connection of the LTM8074.
3. Place the C_{OUT} capacitor as close as possible to the V_{OUT} and GND connection of the LTM8074.
4. Place  the  C_{IN} and  C_{OUT} capacitors  such  that  their ground currents flow directly adjacent to or underneath the LTM8074.

5. Connect all of the GND connections to as large a copper pour or plane area as possible on the top layer . Avoid breaking the ground connection between the external components and the LTM8074.
6. Use vias to connect the GND copper area to the board's internal ground planes. Liberally distribute these GND vias to provide both a good ground connection and thermal path to the internal planes of the printed circuit board. Pay attention to the location and density of the thermal vias in Figure 5. The LTM8074 can benefit from the heat-sinking afforded by vias that connect to internal GND planes at these locations, due to their proximity  to  internal  power  handling  components. The optimum number of thermal vias depends upon the printed circuit board design. For example, a board might use very small via holes. It should employ more thermal vias than a board that uses larger holes.

![Figure 5. Layout Showing Suggested External Components, GND Plane and Thermal Vias](ltm8074/figures/ltm8074-f040.png)

*Figure 5. Layout Showing Suggested External Components, GND Plane and Thermal Vias*

### Hot-Plugging Safely

The small size, robustness and low impedance of ceramic capacitors  make  them  an  attractive  option  for  the  input bypass capacitor of LTM8074. However , these capacitors can cause problems if the LTM8074 is plugged into a live supply (see Analog Devices Application Note 88 for a complete discussion). The low loss ceramic capacitor combined with stray inductance in series with the power source forms an underdamped tank circuit, and the voltage at the V_{IN} pin of the LTM8074 can ring to more than twice the nominal input voltage, possibly exceeding the LTM8074's rating and damaging the part. If the input supply is poorly controlled or the LTM8074 is hot-plugged into an energized supply, the input network should be designed to prevent this overshoot. This can be accomplished by installing a small resistor in series to V_{IN}, but the most popular method of controlling input voltage overshoot is add an electrolytic bulk cap to the V_{IN} net. This capacitor's relatively high equivalent series resistance damps the circuit and eliminates the voltage overshoot. The extra capacitor improves low frequency ripple filtering and can slightly improve the efficiency of the circuit, though it is likely to be the largest component in the circuit.

### Thermal Considerations

The LTM8074 output current may need to be derated if it is required to operate in a high ambient temperature. The amount of current derating is dependent upon the input voltage, output power and ambient temperature. The derating curves given in the Typical Performance Characteristics section can be used as a guide. These curves  were  generated  by  the  LTM8074  mounted  to a  58cm^{2} 4-layer  FR4  printed  circuit  board.  Boards  of other sizes and layer count can exhibit different thermal behavior , so it is incumbent upon the user to verify proper operation over the intended system's line, load and environmental operating conditions.

For increased accuracy and fidelity to the actual application, many designers use FEA (Finite Element Analysis) to predict thermal performance. To that end, Page 2 of the data sheet typically gives four thermal coefficients:

θ_{JA} - Thermal resistance from junction to ambient

θ_{JCbottom} - Thermal resistance from junction to the bottom of the product case

θ_{JCtop} - Thermal resistance from junction to top of the product case

θ_{JB} - Thermal resistance from junction to the printed circuit board.

While the meaning of each of these coefficients may seem to be intuitive, JEDEC has defined each to avoid confusion and inconsistency. These definitions are given in JESD 51-12, and are quoted or paraphrased below:

θ_{JA} is the natural convection junction-to-ambient air thermal resistance measured in a one cubic foot sealed enclosure. This environment is sometimes referred to as 'still air' although natural convection causes the air to move. This value is determined with the part mounted to a JESD 51-9 defined test board, which does not reflect an actual application or viable operating condition.

θ_{JCbottom} is the junction-to-board thermal resistance with all of the component power dissipation flowing through the bottom of the package. In the typical µModule regulator , the bulk of the heat flows out the bottom of the package, but there is always heat flow out into the ambient environment. As a result, this thermal resistance value may be useful for comparing packages but the test conditions don't generally match the user's application.

θ_{JCtop} is determined with nearly all of the component power dissipation flowing through the top of the package. As the electrical connections of the typical µModule regulator are on the bottom of the package, it is rare for an application to operate such that most of the heat flows from the junction to the top of the part. As in the case of θ_{JCbottom}, this value may be useful for comparing packages but the test conditions don't generally match the user's application.

µModule regulator and into the board, and is really the sum of the θ_{JCbottom} and the thermal resistance of the bottom of the part through the solder joints and through a portion of the board. The board temperature is measured a specified distance from the package, using a two sided, two layer board. This board is described in JESD 51-9. θ_{JB} is  the  junction-to-board thermal resistance where almost all of the heat flows through the bottom of the

Given these definitions, it should now be apparent that none of these thermal coefficients reflects an actual physical operating condition of a µModule regulator . Thus, none of them can be individually used to accurately predict the thermal performance of the product. Likewise, it would be inappropriate to attempt to use any one coefficient to correlate to the junction temperature vs load graphs given in the product's data sheet. The only appropriate way to use the coefficients is when running a detailed thermal analysis, such as FEA, which considers all of the thermal resistances simultaneously.

A simplified graphical representation of these thermal resistances is given in Figure 6. The blue resistances are contained within the µModule regulator , and the green are outside.

The die temperature of the LTM8074 must be lower than the maximum rating, so care should be taken in the layout of the circuit to ensure good heat sinking of the LTM8074. The bulk of the heat flow out of the LTM8074 is through the bottom of the package and the pads into the printed circuit board. Consequently a poor printed circuit board design can cause excessive heating, resulting in impaired performance or reliability. Please refer to the PCB Layout section for printed circuit board design suggestions.

![Figure 6. Simplified Graphical Representation of the Thermal Resistance Between the Device Junction and Ambient](ltm8074/figures/ltm8074-f041.png)

*Figure 6. Simplified Graphical Representation of the Thermal Resistance Between the Device Junction and Ambient*

### TYPICAL APPLICATIONS

### 1.2V_{OUT} from 3.2V_{IN} to 40V_{IN} Step-Down Converter

![1.2V_{OUT} from 3.2V_{IN} to 40V_{IN} Step-Down Converter](ltm8074/figures/ltm8074-f042.png)

PINS NOT USED IN THIS CIRCUIT: TR/SS, PG

### 3.3V_{OUT} from 4.5V_{IN} to 40V_{IN} Step-Down Converter

![application circuit (p. 20)](ltm8074/figures/ltm8074-f043.png)

PINS NOT USED IN THIS CIRCUIT: TR/SS, PG

*V_{IN} MAY BE AS LOW AS 3.6V WITH OFF-CYCLE SKIPPING

### -5V_{OUT} from 3.2V_{IN} to 35V_{IN} Positive to Negative Converter


![application circuit (p. 20)](ltm8074/figures/ltm8074-f044.png)

PINS NOT USED IN THIS CIRCUIT: TR/SS, PG

**Maximum Load Current vs V_{IN}**

![Maximum Load Current vs V_{IN} (p. 20)](ltm8074/figures/ltm8074-f045.png)

Digitized data: [maximum-load-current-vs-vin-p-20.csv](ltm8074/curves/maximum-load-current-vs-vin-p-20.csv) (x: V; y: A) — values read off the printed plot by the digitizer, not published data.

### PACKAGE PHOTOS 

Part marking is either ink mark or laser mark

![other (p. 21)](ltm8074/figures/ltm8074-f046.png)

### PACKAGE DESCRIPTION

### Table 3. LTM8074 Pinout (Sorted by Pin Number)

**Table 3. LTM8074 Pinout (Sorted by Pin Number)** ([table-05-p21-pin.csv](ltm8074/tables/table-05-p21-pin.csv), p. 21)

| NUMBER | NAME |
|---|---|
| A1 | GND |
| A2 | RUN |
| A3 | V_{IN} |
| A4 | V_{IN} |
| A5 | GND |
| B1 | PG |
| B2 | GND |
| B3 | GND |
| B4 | GND |
| B5 | RT |
| C1 | TR/SS |
| C2 | GND |
| C3 | GND |
| C4 | GND |
| C5 | GND |
| D1 | FB |
| D2 | GND |
| D3 | GND |
| D4 | GND |
| D5 | SYNC |
| E1 | V_{OUT} |
| E2 | V_{OUT} |
| E3 | GND |
| E4 | GND |
| E5 | GND |

### 2.5V_{OUT} from 3.5V_{IN} to 40V_{IN} Step-Down Converter

![other (p. 22)](ltm8074/figures/ltm8074-f047.png)

- **BGA Package Dimensions Table** — [table-06-p22-data.csv](ltm8074/tables/table-06-p22-data.csv), p. 22

| PARAMETER | SYMBOL | MIN | TYP | MAX |
|---|---|---|---|---|
| BALL HT | A | 1.66 | 1.82 | 1.98 |
| BALL HT | A1 | 0.23 | ="0.30" | 0.37 |
| BALL HT | A2 | 1.43 | 1.52 | 1.61 |
| BALL DIMENSION | b | 0.35 | ="0.40" | 0.45 |
| PAD DIMENSION | b | 0.32 | 0.35 | 0.38 |
|  | D |  | ="4.00" |  |
|  | E |  | ="4.00" |  |
|  | e |  | 0.65 |  |
|  | F |  | ="2.60" |  |
|  | G |  | ="2.60" |  |
| SUBSTRATE THK | H1 |  | 0.32 REF |  |
| MOLD CAP HT | H2 |  | 1.20 REF |  |
|  | aaa |  |  | 0.15 |
|  | bbb |  |  | ="0.20" |
|  | ccc |  |  | ="0.10" |
|  | ddd |  |  | 0.15 |
|  | eee |  |  | 0.08 |
| TOTAL NUMBER OF BALLS: 25 |  |  |  |  |

### REVISION HISTORY

**Revision History** ([table-07-p23-data.csv](ltm8074/tables/table-07-p23-data.csv), p. 23)

| REV | DATE | DESCRIPTION | PAGE NUMBER |
|---|---|---|---|
| A | 11/18 | Added V_{OUT} = 3.3V, 1.2A Load No EMI Filter (FB1, L1 Shorted) to EMI graph description. | 1, 9 |
| A | 11/18 | Changed Pin from D4 to D5 in LTM8074 Pinout Table 3. | 20 |
| B | 10/22 | Changed lead to pin in the Pin Configuration drawing. | 2 |
| B | 10/22 | Amended RUN Threshold. | 3 |
| B | 10/22 | Amend graphs. | 5 |
| B | 10/22 | Corrected Table 1 data. | 13 |
| B | 10/22 | Added ink marking statement to package photos. | 21 |

### TYPICAL APPLICATION

**2.5VOUT from 3.5VIN to 40VIN Step-Down Converter**

![application circuit (p. 24)](ltm8074/figures/ltm8074-f048.png)

PINS NOT USED IN THIS CIRCUIT: TR/SS, PG  
*V_{IN} MAY BE AS LOW AS 3.2V WITH OFF-CYCLE SKIPPING

### DESIGN RESOURCES

**Design Resources** ([table-08-p24-data.csv](ltm8074/tables/table-08-p24-data.csv), p. 24)

| Keep 2 columns.SUBJECT | DESCRIPTION |
|---|---|
| µModule Design and Manufacturing Resources | Design: • Selector Guides • Demo Boards and Gerber Files • Free Simulation Tools; Manufacturing: • Quick Start Guide • PCB Design, Assembly and Manufacturing Guidelines • Package and Board Level Reliability |
| µModule Regulator Products Search | 1. Sort table of products by parameters and download the result as a spread sheet. 2. Search using the Quick Power Search parametric table. |
| Digital Power System Management | Analog Devices' family of digital power supply management ICs are highly integrated solutions that offer essential functions, including power supply monitoring, supervision, margining and sequencing, and feature EEPROM for storing user configurations and fault logging. |

### RELATED PARTS

**Related Parts** ([table-09-p24-data.csv](ltm8074/tables/table-09-p24-data.csv), p. 24)

| NUMBER | DESCRIPTION | COMMENTS |
|---|---|---|
| LTM8032 | 36V, 2A Low EMI Step-Down µModule Regulator | 3.6V ≤ V_{IN} ≤ 36V, 0.8V ≤ V_{OUT} ≤ 10V, EN55022B Compliant |
| LTM8063 | 40V, 2A Silent Switcher Step-Down µModule Regulator | 3.2V ≤ V_{IN} ≤ 40V, 0.8V ≤ V_{OUT} ≤ 15V, 6.25mm × 4mm × 2.22mm BGA Package |
| LTM8050 | 58V, 2A Step-Down µModule Regulator | 3.6V ≤ V_{IN} ≤ 58V, 0.8V ≤ V_{OUT} ≤ 24V |
| LTM8065 | 40V, 2.5A Silent Switcher Step-Down µModule Regulator | 3.4V ≤ V_{IN} ≤ 40V, 0.97V ≤ V_{OUT} ≤ 18V, 6.25mm × 6.25mm × 2.32mm BGA Package |
| LTM8002 | 40V, 2.5A Silent Switcher Step-Down µModule Regulator | 3.4V ≤ V_{IN} ≤ 40V, 0.97V ≤ V_{OUT} ≤ 18V, 6.25mm × 6.25mm × 2.22mm BGA Package |
| LTM8033 | 36V, 3A Low EMI Step-Down µModule Regulator | 3.6V ≤ V_{IN} ≤ 36V. 0.8V ≤ V_{OUT} ≤ 24V, EN55022B Compliant |
| LTM8003 | 3.5A Version of LTM8002, 40V, 3.5A, I_{Q} = 25µA, FMEA Compliant | 3.4V ≤ V_{IN} ≤ 40V, 0.97V ≤ V_{OUT} ≤ 18V, 6.25mm × 9mm × 3.32 BGA Package |
| LTM8053 | 40V, 3.5A Step-Down µModule Regulator | 3.4V ≤ V_{IN} ≤ 40V. 0.97V ≤ V_{OUT} ≤ 15V. 6.25mm × 9mm × 3.32mm BGA Package |
| LTM8027 | 60V, 4A Step-Down µModule Regulator | 4.5V ≤ V_{IN} ≤ 60V, 2.5V ≤ V_{OUT} ≤ 24V |


## Additional Figures

## Additional Tables