Summary Drawing Report
C:/tmp/20_051912b/worklib/02_051912b_top/physical/08_051912b.brd
Fri Nov 29 11:27:02 2019

Drawing Statistics:
    Drawing Extents  XL(-3424.49)  YL(-3755.87)  XU(18932.99)  YU(13801.61)
    Dimensions in mils with 2 decimal places
    Layers:  Total(4)  Routing(4)  Planes(0)
    Design Thickness: 32.000000 mils
    Package Symbols:  Total(2)  Mirrored(0)  Embedded(0)  Pins(6)
    Mechanical Symbols:  Total(6)  Mirrored(2)  Pins(0)
    Format Symbols:  Total(6)
    DRC State: UP TO DATE
    DRC Errors: 0
    Short DRC: 0
    Waived DRC: 0
    Padstack Definitions: 31
    Dynamic shapes:  Total(4)  Out_of_date(0)
    Functions:   Assigned(2)  Unassigned(0)  Total(2)
    Poly Via (pVia) Sites:  0

Drilling Statistics:
    Minimum Drill Size (in):  0.040000
    Drills:  Total(6)  Standard NC(6)  Nonstandard(0)
    Holes:  Plated(6)  Non-Plated(0)
    MultiDrill Padstacks:  0
    Vias:  Thru(0)  BBVias(0)  Microvia(0)  HDI(0)

Connection Statistics:
    Connections:  W/Rats(4)  No/Rats(0)  Total(4)
    Already Connected:  W/Rats(4)  No/Rats(0)  Total(4)
    Missing Connections: W/Rats(0)  No/Rats(0)  Total(0)
    Dangling Connections (See logfile):  0
    Connection Completion:  W/Rats(100.00%)  No/Rats(0.00%)  Total(100.00%)  
    Manh Distance (inches):  3.96
    Trace Length (inches):  W/Rats(0.00)  No/Rats(0.00)  Total(0.00)
    Number of Vias:  W/Rats(0)  No/Rats(0)  Total(0)
    Vias per Connection:  W/Rats(0.00)  No/Rats(0.00)Total(0.00)
    SMD pins with attached clines:  0

Layout Statistics:
    Components:  Placed(2)  Unplaced(0)  Total(2)
    Component Classes:  IC(0)  IO(2)  Discrete(0)  Mechanical(0)  Other(0)
    Nets: W/Rats(2)  No/Rats(0)  Total(2)
    Pins: W/Rats(6)  No/Rats(0)  Unused(0)  Unplaced(0)  Total(6)
    Equivalent ICs (1 pin = 1/14 EIC):  0
    RatTs:  0
    Router Keepin (in):   (-0.0550,-0.7943) by (1.8635,0.1400)
    Layout area (sq in):  1.79
    Average ratlength (in):   1.0
    Rat density (in/sq in):  2.209
    Double-sided rat density (in/sq in):  1.105

Layout/Pin Density Statistics
Layer,Layout Area<BR>(sq in),Components,Pins,Layout Density<BR>(sq in/EIC),Pin Density<BR>(pins/sq in)
External(Double-Sided),3.58,2,6,8.364,1.674
Embedded(0),0.00,0,0,0.000,0.000
Design,1.79,2,6,4.182,3.348

Trace Layer Statistics:
Layer,Clines/Carcs,Shapes(voids),Rectangles,Lines/Arcs,Text,Components(Pins)
TOP,0,1(1),0,0,0,2(6)
L2_GND,0,1(4),0,0,0,0(0)
L3_SIG,0,1(2),0,0,0,0(0)
BOTTOM,0,1(2),0,0,0,0(0)

Trace Width By Layer:
Layer,Widths (mils)
TOP,
L2_GND,
L3_SIG,
BOTTOM,