Summary Drawing Report
C:/tmp/20_059761a/worklib/02_059761a_top/physical/08_059761a.brd
Wed Apr 15 18:04:05 2020

Drawing Statistics:
    Drawing Extents  XL(-15345.75)  YL(-13577.13)  XU(20654.25)  YU(10422.87)
    Dimensions in mils with 2 decimal places
    Layers:  Total(4)  Routing(4)  Planes(0)
    Design Thickness: 32.000000 mils
    Package Symbols:  Total(34)  Mirrored(0)  Embedded(0)  Pins(79)
    Mechanical Symbols:  Total(13)  Mirrored(5)  Pins(3)
    Format Symbols:  Total(8)
    DRC State: UP TO DATE
    DRC Errors: 0
    Short DRC: 0
    Waived DRC: 0
    Padstack Definitions: 48
    Dynamic shapes:  Total(20)  Out_of_date(0)
    Functions:   Assigned(34)  Unassigned(0)  Total(34)
    Poly Via (pVia) Sites:  0

Drilling Statistics:
    Minimum Drill Size (in):  0.008000
    Drills:  Total(82)  Standard NC(82)  Nonstandard(0)
    Holes:  Plated(82)  Non-Plated(0)
    MultiDrill Padstacks:  0
    Vias:  Thru(71)  BBVias(0)  Microvia(0)  HDI(0)

Connection Statistics:
    Connections:  W/Rats(58)  No/Rats(0)  Total(58)
    Already Connected:  W/Rats(58)  No/Rats(0)  Total(58)
    Missing Connections: W/Rats(0)  No/Rats(0)  Total(0)
    Dangling Connections (See logfile):  0
    Connection Completion:  W/Rats(100.00%)  No/Rats(0.00%)  Total(100.00%)  
    Manh Distance (inches):  16.26
    Trace Length (inches):  W/Rats(6.46)  No/Rats(0.00)  Total(6.46)
    Number of Vias:  W/Rats(71)  No/Rats(0)  Total(71)
    Vias per Connection:  W/Rats(1.22)  No/Rats(0.00)Total(1.22)
    SMD pins with attached clines:  24

Layout Statistics:
    Components:  Placed(34)  Unplaced(0)  Total(34)
    Component Classes:  IC(1)  IO(5)  Discrete(28)  Mechanical(0)  Other(0)
    Nets: W/Rats(20)  No/Rats(0)  Total(20)
    Pins: W/Rats(78)  No/Rats(0)  Unused(1)  Unplaced(0)  Total(79)
    Equivalent ICs (1 pin = 1/14 EIC):  5
    RatTs:  0
    Router Keepin (in):   (-0.0700,-0.7950) by (1.8750,0.1400)
    Layout area (sq in):  1.82
    Average ratlength (in):   0.3
    Rat density (in/sq in):  8.940
    Double-sided rat density (in/sq in):  4.470

Layout/Pin Density Statistics
Layer,Layout Area<BR>(sq in),Components,Pins,Layout Density<BR>(sq in/EIC),Pin Density<BR>(pins/sq in)
External(Double-Sided),3.64,34,79,0.645,21.720
Embedded(0),0.00,0,0,0.000,0.000
Design,1.82,34,79,0.322,43.441

Trace Layer Statistics:
Layer,Clines/Carcs,Shapes(voids),Rectangles,Lines/Arcs,Text,Components(Pins)
TOP,20,16(9),0,0,0,34(79)
L2_GND,0,2(28),0,0,0,0(0)
L3_SIGNAL,6,1(18),0,0,0,0(0)
BOTTOM,1,2(27),0,0,0,0(0)

Trace Width By Layer:
Layer,Widths (mils)
TOP,10.00 
L2_GND,
L3_SIGNAL,8.00 
BOTTOM,