Bill of Material Report
C:/tmp/20_059761a/worklib/02_059761a_top/physical/08_059761a.brd
Wed Apr 15 18:10:31 2020

SYM_NAME,COMP_DEVICE_TYPE,COMP_VALUE,COMP_TOL,COMP_CLASS,REFDES
CPLSMSQ260H315,"CAPP_SM-22UF,63V,20,E033596,CPLSMSQ260H315-CPLSMSQ260H315",22UF,20,DISCRETE,C1
C1206H71,"CAP_SM-1UF,100V,10,E023069,C1206H71-C1206H71",1uF,10,DISCRETE,C2
C0603,"CAP_SM-0.1UF,100V,10,E033337,C0603-C0603",0.1UF,10,DISCRETE,C3
C0603,"CAP_SM-0.047UF,50V,10,E012649,C0603-C0603",0.047uF,10,DISCRETE,C4
C0603,"CAP_SM-TBD0603,TBD0603,TBD0603,E000382,C0603-C0603",TBD0603,TBD0603,DISCRETE,C5
C1206H71,"CAP_SM-10UF,50V,20,E035601,C1206H71-C1206H71",10UF,20,DISCRETE,C6
C0603,"CAP_SM-1UF,10V,10,E033698,C0603-C0603",1UF,10,DISCRETE,C7
C0603,"CAP_SM-0.01UF,50V,10,E018587,C0603-C0603",0.01uF,10,DISCRETE,C8
C1206H71,"CAP_SM-4.7UF,50V,10,E038262,C1206H71-C1206H71",4.7UF,10,DISCRETE,C9
CNTHMHDRRA1X3L300W100H145_SCP,"CN3P_TH-PBC03SBAN,E034137,CNTHMHDRRA1X3L300W100H145-CNTHMHDRRA1X3L300W100H145",PBC03SBAN,N/A,IO,INPUT
LSMSQ150H71,"IND_SM-33UH,30,E040015,LSMSQ150H71-LSMSQ150H71",33UH,30,DISCRETE,L1
CNHDRRA1X3H108_SCP,"CN3P_TH-PPPC031LGBN-RC,E034111,CNHDRRA1X3H108-CNHDRRA1X3H108",PPPC031LGBN-RC,N/A,IO,OUTPUT
CNTHMHDR1X3L315W144H224,"CN3P_TH-53253-0370,E033940,CNTHMHDR1X3L315W144H224-CNTHMHDR1X3L315W144H224",53253-0370,N/A,IO,P1
TPSMC40,"NCTESTPAD_SM-TESTPAD,E019801,TPSMC40-TPSMC40",TESTPAD,N/A,IO,PG
R0805,"RES_SM-1MEG,E033749,1/8W,5,R0805-R0805",1MEG,5,DISCRETE,R1
R0805,"RES_SM-18.2K,E020752,1/8W,1,R0805-R0805",18.2K,1,DISCRETE,R2
R0603,"RES_SM-49.9K,E015342,1/10W,1,R0603-R0603",49.9K,1,DISCRETE,R3
R0805,"RES_SM-1MEG,E003518,1/8W,1,R0805-R0805",1MEG,1,DISCRETE,R4
R0805,"RES_SM-187K,E015129,1/8W,1,R0805-R0805",187K,1,DISCRETE,R5
R0805,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,DISCRETE,R6
R0805,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,DISCRETE,R7
R0805,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,DISCRETE,R8
R0805,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,DISCRETE,R9
R0805,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,DISCRETE,R10
R0805,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,DISCRETE,R11
R0805,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,DISCRETE,R12
R0805,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,DISCRETE,R13
R0612,"RES_SM-0,E034651,3/4W,N/A,R0612-R0612",0,N/A,DISCRETE,R14
R0612,"RES_SM-0,E034651,3/4W,N/A,R0612-R0612",0,N/A,DISCRETE,R15
R0612,"RES_SM-0,E034651,3/4W,N/A,R0612-R0612",0,N/A,DISCRETE,R16
R0612,"RES_SM-0,E034651,3/4W,N/A,R0612-R0612",0,N/A,DISCRETE,R17
R0612,"RES_SM-0,E034651,3/4W,N/A,R0612-R0612",0,N/A,DISCRETE,R18
DFN10_3X2_PAD2_39X0_64,"ADLT8618_SM-LT8618EDDB#PBF,E039888,DFN10_3X2_PAD2_39X0_64-DFN10_3X2_PAD2_39X0_64",LT8618EDDB#PBF,N/A,IC,U1
CNTHFHDRRA1X2L220W335H108,"CN2P_TH-PPPC021LGBN-RC,E034113,CNTHFHDRRA1X2L220W335H108-CNTHFHDRRA1X2L220W335H108",PPPC021LGBN-RC,N/A,IO,VIOC