Summary Drawing Report
C:/tmp/20_051163b/worklib/02_051163b_top/physical/08_051163b.brd
Tue Jul 09 13:12:37 2019

Drawing Statistics:
    Drawing Extents  XL(-15345.75)  YL(-13577.13)  XU(20654.25)  YU(10422.87)
    Dimensions in mils with 2 decimal places
    Layers:  Total(4)  Routing(2)  Planes(2)
    Design Thickness: 62.000000 mil
    Package Symbols:  Total(44)  Mirrored(0)  Embedded(0)  Pins(112)
    Mechanical Symbols:  Total(11)  Mirrored(4)  Pins(3)
    Format Symbols:  Total(8)
    DRC State: UP TO DATE
    DRC Errors: 0
    Short DRC: 0
    Waived DRC: 0
    Padstack Definitions: 35
    Dynamic shapes:  Total(14)  Out_of_date(0)
    Functions:   Assigned(44)  Unassigned(0)  Total(44)
    Poly Via (pVia) Sites:  0

Drilling Statistics:
    Minimum Drill Size (in):  0.008000
    Drills:  Total(166)  Standard NC(166)  Nonstandard(0)
    Holes:  Plated(166)  Non-Plated(0)
    MultiDrill Padstacks:  0
    Vias:  Thru(150)  BBVias(0)  Microvia(0)  HDI(0)

Connection Statistics:
    Connections:  W/Rats(91)  No/Rats(0)  Total(91)
    Already Connected:  W/Rats(91)  No/Rats(0)  Total(91)
    Missing Connections: W/Rats(0)  No/Rats(0)  Total(0)
    Dangling Connections (See logfile):  0
    Connection Completion:  W/Rats(100.00%)  No/Rats(0.00%)  Total(100.00%)  
    Manh Distance (inches):  15.67
    Trace Length (inches):  W/Rats(7.71)  No/Rats(0.00)  Total(7.71)
    Number of Vias:  W/Rats(150)  No/Rats(0)  Total(150)
    Vias per Connection:  W/Rats(1.65)  No/Rats(0.00)Total(1.65)
    SMD pins with attached clines:  41

Layout Statistics:
    Components:  Placed(44)  Unplaced(0)  Total(44)
    Component Classes:  IC(1)  IO(21)  Discrete(22)  Mechanical(0)  Other(0)
    Nets: W/Rats(20)  No/Rats(0)  Total(20)
    Pins: W/Rats(111)  No/Rats(0)  Unused(1)  Unplaced(0)  Total(112)
    Equivalent ICs (1 pin = 1/14 EIC):  8
    RatTs:  0
    Router Keepin (in):   (-0.0550,-0.7943) by (1.8635,0.1400)
    Layout area (sq in):  1.79
    Average ratlength (in):   0.2
    Rat density (in/sq in):  8.745
    Double-sided rat density (in/sq in):  4.372

Layout/Pin Density Statistics
Layer,Layout Area<BR>(sq in),Components,Pins,Layout Density<BR>(sq in/EIC),Pin Density<BR>(pins/sq in)
External(Double-Sided),3.58,44,112,0.448,31.243
Embedded(0),0.00,0,0,0.000,0.000
Design,1.79,44,112,0.224,62.487

Trace Layer Statistics:
Layer,Clines/Carcs,Shapes(voids),Rectangles,Lines/Arcs,Text,Components(Pins)
TOP,36,10(6),0,0,0,44(112)
L2_GND,0,2(23),0,0,0,0(0)
L3_SIG,7,2(17),0,0,0,0(0)
BOTTOM,0,2(21),0,0,0,0(0)

Trace Width By Layer:
Layer,Widths (mils)
TOP,10.00 24.00 25.00 
L2_GND,
L3_SIG,10.00 24.00 
BOTTOM,