Placed Component Report
C:/tmp/20_051163b/worklib/02_051163b_top/physical/08_051163b.brd
Tue Jul 09 13:13:50 2019
Total Placed Components:  44
REFDES,COMP_DEVICE_TYPE,COMP_VALUE,COMP_TOL,SYM_NAME,SYM_X,SYM_Y,SYM_ROTATE,SYM_MIRROR
C1,"CAPP_SM-22UF,63V,20,E033596,CPLSMSQ260H315-CPLSMSQ260H315",22UF,20,CPLSMSQ260H315,515.00,-135.00,180.000,NO
C2,"CAP_SM-4.7UF,50V,10,E026699,C1206H71-C1206H71",4.7UF,10,C1206H71,759.25,-82.13,270.000,NO
C4,"CAP_SM-1UF,25V,10,E025743,C0603-C0603",1UF,10,C0603,1089.25,-192.13,180.000,NO
C5,"CAP_SM-10PF,50V,0.5PF,E016319,C0603-C0603",10pF,0.5pF,C0603,844.25,-402.13,270.000,NO
C6,"CAP_SM-47UF,10V,10,E011546,C1210-2-C1210-2",47uF,10,C1210-2,1122.25,-61.13,270.000,NO
C8,"CAP_SM-0.01UF,50V,10,E018587,C0603-C0603",0.01uF,10,C0603,1059.25,-402.13,270.000,NO
C9,"CAP_SM-4.7UF,16V,10,E031879,C0805H53-C0805H53",4.7UF,10,C0805H53,1319.25,-67.13,270.000,NO
INPUT,"CN3P_TH-PBC03SBAN,E034137,CNTHMHDRRA1X3L300W100H145-CNTHMHDRRA1X3L300W100H145",PBC03SBAN,N/A,CNTHMHDRRA1X3L300W100H145_SCP,0.00,0.00,270.000,NO
L1,"IND_SM-2.2UH,20,E016651,LSMSQ157H83-LSMSQ157H83",2.2uH,20,LSMSQ157H83,960.00,11.00,0.000,NO
OUTPUT,"CN3P_TH-PPPC031LGBN-RC,E034111,CNHDRRA1X3H108-CNHDRRA1X3H108",PPPC031LGBN-RC,N/A,CNHDRRA1X3H108_SCP,1780.00,0.00,270.000,NO
P1,"CN3P_TH-53253-0370,E033940,CNTHMHDR1X3L315W144H224-CNTHMHDR1X3L315W144H224",53253-0370,N/A,CNTHMHDR1X3L315W144H224,1401.00,-700.00,0.000,NO
PG,"NCTESTPAD_SM-TESTPAD,E019801,TPSMC40-TPSMC40",TESTPAD,N/A,TPSMC40,844.25,-302.13,0.000,NO
R1,"RES_SM-1MEG,E003518,1/8W,1,R0805-R0805",1MEG,1,R0805,734.25,-222.13,0.000,NO
R2,"RES_SM-18.2K,E020752,1/8W,1,R0805-R0805",18.2K,1,R0805,1129.25,-402.13,270.000,NO
R3,"RES_SM-49.9K,E022444,1/4W,1,R0603-R0603",49.9K,1,R0603,784.25,-397.13,270.000,NO
R4,"RES_SM-1MEG,E003518,1/8W,1,R0805-R0805",1MEG,1,R0805,914.25,-402.13,270.000,NO
R5,"RES_SM-182K,E014265,1/8W,1,R0805-R0805",182K,1,R0805,989.25,-402.13,270.000,NO
R6,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,R0805,734.25,-297.13,0.000,NO
R7,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,R0805,1269.25,-662.13,90.000,NO
R8,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,R0805,544.25,-352.13,0.000,NO
R9,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,R0805,544.25,-427.13,0.000,NO
R10,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,R0805,684.25,-372.13,0.000,NO
R11,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,R0805,889.25,-532.13,0.000,NO
R12,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,R0805,1485.00,-555.00,90.000,NO
R13,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,R0805,1027.85,-532.47,180.000,NO
R14,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,R0805,1692.00,-688.00,90.000,NO
R21,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,555.00,105.00,0.000,NO
R22,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,555.00,70.00,0.000,NO
R23,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,555.00,35.00,0.000,NO
R24,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1629.25,-287.13,0.000,NO
R25,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1629.25,-217.13,0.000,NO
R26,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1629.25,-252.13,0.000,NO
R27,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1424.25,-202.13,90.000,NO
R28,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1459.25,-202.13,90.000,NO
R29,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1494.25,-202.13,90.000,NO
R30,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1494.25,-72.13,90.000,NO
R31,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1424.25,-72.13,90.000,NO
R32,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1459.25,-72.13,90.000,NO
R33,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1629.25,-17.13,0.000,NO
R34,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1629.25,17.87,0.000,NO
R35,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1629.25,52.87,0.000,NO
SYNC,"CNBNC5P_TH-5-1814832-1,E010606,CNTYCO1814832-CNTYCO1814832",5-1814832-1,N/A,CNTYCO1814832,454.25,-627.13,0.000,NO
U1,"LINLT8609S_SM-LT8609SEV#PB,E029914,QFN16_3X3_PAD1_45X1_45-QFN16_3X3_PAD1_45X1_45",LT8609SEV#PB,N/A,QFN16_3X3_PAD1_45X1_45,904.25,-167.13,90.000,NO
VIOC,"CN2P_TH-PPPC021LGBN-RC,E034113,CNTHFHDRRA1X2L220W335H108-CNTHFHDRRA1X2L220W335H108",PPPC021LGBN-RC,N/A,CNTHFHDRRA1X2L220W335H108_SCP,1780.00,-550.00,270.000,NO