Bill of Material Report
C:/tmp/20_051163b/worklib/02_051163b_top/physical/08_051163b.brd
Tue Jul 09 13:13:49 2019

SYM_NAME,COMP_DEVICE_TYPE,COMP_VALUE,COMP_TOL,COMP_CLASS,REFDES
CPLSMSQ260H315,"CAPP_SM-22UF,63V,20,E033596,CPLSMSQ260H315-CPLSMSQ260H315",22UF,20,DISCRETE,C1
C1206H71,"CAP_SM-4.7UF,50V,10,E026699,C1206H71-C1206H71",4.7UF,10,DISCRETE,C2
C0603,"CAP_SM-1UF,25V,10,E025743,C0603-C0603",1UF,10,DISCRETE,C4
C0603,"CAP_SM-10PF,50V,0.5PF,E016319,C0603-C0603",10pF,0.5pF,DISCRETE,C5
C1210-2,"CAP_SM-47UF,10V,10,E011546,C1210-2-C1210-2",47uF,10,DISCRETE,C6
C0603,"CAP_SM-0.01UF,50V,10,E018587,C0603-C0603",0.01uF,10,DISCRETE,C8
C0805H53,"CAP_SM-4.7UF,16V,10,E031879,C0805H53-C0805H53",4.7UF,10,DISCRETE,C9
CNTHMHDRRA1X3L300W100H145_SCP,"CN3P_TH-PBC03SBAN,E034137,CNTHMHDRRA1X3L300W100H145-CNTHMHDRRA1X3L300W100H145",PBC03SBAN,N/A,IO,INPUT
LSMSQ157H83,"IND_SM-2.2UH,20,E016651,LSMSQ157H83-LSMSQ157H83",2.2uH,20,DISCRETE,L1
CNHDRRA1X3H108_SCP,"CN3P_TH-PPPC031LGBN-RC,E034111,CNHDRRA1X3H108-CNHDRRA1X3H108",PPPC031LGBN-RC,N/A,IO,OUTPUT
CNTHMHDR1X3L315W144H224,"CN3P_TH-53253-0370,E033940,CNTHMHDR1X3L315W144H224-CNTHMHDR1X3L315W144H224",53253-0370,N/A,IO,P1
TPSMC40,"NCTESTPAD_SM-TESTPAD,E019801,TPSMC40-TPSMC40",TESTPAD,N/A,IO,PG
R0805,"RES_SM-1MEG,E003518,1/8W,1,R0805-R0805",1MEG,1,DISCRETE,R1
R0805,"RES_SM-18.2K,E020752,1/8W,1,R0805-R0805",18.2K,1,DISCRETE,R2
R0603,"RES_SM-49.9K,E022444,1/4W,1,R0603-R0603",49.9K,1,DISCRETE,R3
R0805,"RES_SM-1MEG,E003518,1/8W,1,R0805-R0805",1MEG,1,DISCRETE,R4
R0805,"RES_SM-182K,E014265,1/8W,1,R0805-R0805",182K,1,DISCRETE,R5
R0805,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,DISCRETE,R6
R0805,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,DISCRETE,R7
R0805,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,DISCRETE,R8
R0805,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,DISCRETE,R9
R0805,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,DISCRETE,R10
R0805,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,DISCRETE,R11
R0805,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,DISCRETE,R12
R0805,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,DISCRETE,R13
R0805,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,DISCRETE,R14
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R21
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R22
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R23
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R24
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R25
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R26
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R27
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R28
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R29
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R30
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R31
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R32
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R33
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R34
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R35
CNTYCO1814832,"CNBNC5P_TH-5-1814832-1,E010606,CNTYCO1814832-CNTYCO1814832",5-1814832-1,N/A,IO,SYNC
QFN16_3X3_PAD1_45X1_45,"LINLT8609S_SM-LT8609SEV#PB,E029914,QFN16_3X3_PAD1_45X1_45-QFN16_3X3_PAD1_45X1_45",LT8609SEV#PB,N/A,IC,U1
CNTHFHDRRA1X2L220W335H108_SCP,"CN2P_TH-PPPC021LGBN-RC,E034113,CNTHFHDRRA1X2L220W335H108-CNTHFHDRRA1X2L220W335H108",PPPC021LGBN-RC,N/A,IO,VIOC