Summary Drawing Report
C:/tmp/20_051362b/worklib/02_051362b_top/physical/08_051362b.brd
Fri Dec 06 19:58:08 2019

Drawing Statistics:
    Drawing Extents  XL(-15345.75)  YL(-13577.13)  XU(20654.25)  YU(10422.87)
    Dimensions in mils with 2 decimal places
    Layers:  Total(4)  Routing(4)  Planes(0)
    Design Thickness: 32.000000 mils
    Package Symbols:  Total(14)  Mirrored(0)  Embedded(0)  Pins(38)
    Mechanical Symbols:  Total(11)  Mirrored(4)  Pins(3)
    Format Symbols:  Total(8)
    DRC State: UP TO DATE
    DRC Errors: 0
    Short DRC: 0
    Waived DRC: 0
    Padstack Definitions: 28
    Dynamic shapes:  Total(6)  Out_of_date(0)
    Functions:   Assigned(14)  Unassigned(0)  Total(14)
    Poly Via (pVia) Sites:  0

Drilling Statistics:
    Minimum Drill Size (in):  0.010000
    Drills:  Total(20)  Standard NC(20)  Nonstandard(0)
    Holes:  Plated(20)  Non-Plated(0)
    MultiDrill Padstacks:  0
    Vias:  Thru(11)  BBVias(0)  Microvia(0)  HDI(0)

Connection Statistics:
    Connections:  W/Rats(27)  No/Rats(0)  Total(27)
    Already Connected:  W/Rats(27)  No/Rats(0)  Total(27)
    Missing Connections: W/Rats(0)  No/Rats(0)  Total(0)
    Dangling Connections (See logfile):  0
    Connection Completion:  W/Rats(100.00%)  No/Rats(0.00%)  Total(100.00%)  
    Manh Distance (inches):  7.03
    Trace Length (inches):  W/Rats(2.27)  No/Rats(0.00)  Total(2.27)
    Number of Vias:  W/Rats(11)  No/Rats(0)  Total(11)
    Vias per Connection:  W/Rats(0.41)  No/Rats(0.00)Total(0.41)
    SMD pins with attached clines:  16

Layout Statistics:
    Components:  Placed(14)  Unplaced(0)  Total(14)
    Component Classes:  IC(1)  IO(3)  Discrete(10)  Mechanical(0)  Other(0)
    Nets: W/Rats(9)  No/Rats(0)  Total(9)
    Pins: W/Rats(36)  No/Rats(0)  Unused(2)  Unplaced(0)  Total(38)
    Equivalent ICs (1 pin = 1/14 EIC):  2
    RatTs:  0
    Router Keepin (in):   (-0.0550,-0.7943) by (1.8635,0.1400)
    Layout area (sq in):  1.79
    Average ratlength (in):   0.3
    Rat density (in/sq in):  3.925
    Double-sided rat density (in/sq in):  1.962

Layout/Pin Density Statistics
Layer,Layout Area<BR>(sq in),Components,Pins,Layout Density<BR>(sq in/EIC),Pin Density<BR>(pins/sq in)
External(Double-Sided),3.58,14,38,1.321,10.600
Embedded(0),0.00,0,0,0.000,0.000
Design,1.79,14,38,0.660,21.201

Trace Layer Statistics:
Layer,Clines/Carcs,Shapes(voids),Rectangles,Lines/Arcs,Text,Components(Pins)
TOP,12,3(7),0,0,0,14(38)
L2,0,1(10),0,0,0,0(0)
L3,3,1(8),0,0,0,0(0)
BOTTOM,1,1(11),0,0,0,0(0)

Trace Width By Layer:
Layer,Widths (mils)
TOP,10.00 
L2,
L3,10.00 
BOTTOM,