Bill of Material Report
C:/tmp/20_051362b/worklib/02_051362b_top/physical/08_051362b.brd
Fri Dec 06 19:59:50 2019

SYM_NAME,COMP_DEVICE_TYPE,COMP_VALUE,COMP_TOL,COMP_CLASS,REFDES
C0603,"CAP_SM-0.1UF,50V,10,E038267,C0603-C0603",0.1UF,10,DISCRETE,C1
C0603,"CAP_SM-2.2UF,25V,10,E031885,C0603-C0603",2.2UF,10,DISCRETE,C2
C0603,"CAP_SM-1UF,50V,10,E034224,C0603-C0603",1UF,10,DISCRETE,C3
C0402,"CAP_SM-0.1UF,16V,10,E018707,C0402-C0402",0.1uF,10,DISCRETE,C4
CNTHMHDRRA1X3L300W100H145_SCP,"CN3P_TH-PBC03SBAN,E034137,CNTHMHDRRA1X3L300W100H145-CNTHMHDRRA1X3L300W100H145",PBC03SBAN,N/A,IO,INPUT
LSML75W79H39_24X71,"IND_SM-100UH,20,E030141,LSML75W79H39_24X71-LSML75W79H39_24X71",100UH,20,DISCRETE,L1
CNHDRRA1X3H108_SCP,"CN3P_TH-PPPC031LGBN-RC,E034111,CNHDRRA1X3H108-CNHDRRA1X3H108",PPPC031LGBN-RC,N/A,IO,OUTPUT
CNTHMHDR1X3L315W144H224,"CN3P_TH-53253-0370,E033940,CNTHMHDR1X3L315W144H224-CNTHMHDR1X3L315W144H224",53253-0370,N/A,IO,P1
R0805,"RES_SM-1MEG,E033749,1/8W,5,R0805-R0805",1MEG,5,DISCRETE,R1
R0805,"RES_SM-604K,E033778,1/8W,1,R0805-R0805",604K,1,DISCRETE,R2
R0805L,"RES_SM-412K,E004895,1/8W,1,R0805-R0805",412K,1,DISCRETE,R3
R0805,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,DISCRETE,R4
R0805,"RES_SM-100K,E003488,1/8W,1,R0805-R0805",100K,1,DISCRETE,R5
DFN8_2X2_PAD1_37X0_64,"LINLT8410_X_SM-LT8410EDC#PBF,E033623,DFN8_2X2_PAD1_37X0_64-DFN8_2X2_PAD1_37X0_64",LT8410EDC#PBF,N/A,IC,U1