Bill of Material Report
C:/tmp/20_051143b/worklib/02_051143b_top/physical/08_051143b.brd
Mon Dec 09 16:40:15 2019

SYM_NAME,COMP_DEVICE_TYPE,COMP_VALUE,COMP_TOL,COMP_CLASS,REFDES
C1206H71,"CAP_SM-1UF,100V,10,E023069,C1206H71-C1206H71",1uF,10,DISCRETE,C1
C1206H71,"CAP_SM-10UF,50V,20,E035601,C1206H71-C1206H71",10UF,20,DISCRETE,C2
C1206H71,"CAP_SM-10UF,50V,20,E035601,C1206H71-C1206H71",10UF,20,DISCRETE,C3
C1206H71,"CAP_SM-10UF,50V,20,E035601,C1206H71-C1206H71",10UF,20,DISCRETE,C4
C0603L_ALT,"CAP_SM-TBD0603,TBD0603,TBD0603,E000382,C0603-C0603",TBD0603,TBD0603,DISCRETE,C5
C0603L_ALT,"CAP_SM-0.22UF,25V,10,E028829,C0603-C0603",0.22UF,10,DISCRETE,C6
C0603,"CAP_SM-1UF,50V,10,E034224,C0603-C0603",1UF,10,DISCRETE,C7
C0603,"CAP_SM-TBD0603,TBD0603,TBD0603,E000382,C0603-C0603",TBD0603,TBD0603,DISCRETE,C8
C0805-2,"CAP_SM-1.5NF,25V,10,E033704,C0805-2-C0805-2",1.5NF,10,DISCRETE,C9
C0603,"CAP_SM-1UF,50V,10,E034224,C0603-C0603",1UF,10,DISCRETE,C10
C0402L_ALT,"CAP_SM-0.1UF,50V,10,E038292,C0402-C0402",0.1UF,10,DISCRETE,C11
C0402L_ALT,"CAP_SM-0.1UF,50V,10,E038292,C0402-C0402",0.1UF,10,DISCRETE,C12
C0603,"CAP_SM-TBD0603,TBD0603,TBD0603,E000382,C0603-C0603",TBD0603,TBD0603,DISCRETE,C13
CPLSMSQ260H315,"CAPP_SM-33UF,50V,20,E035519,CPLSMSQ260H315-CPLSMSQ260H315",33UF,20,DISCRETE,C14
POWERDI123,"DIOSCHOTTKY_SM-DFLS260-7,60V,N/A,E032987,POWERDI123-POWERDI123",DFLS260-7,N/A,IC,D1
POWERDI123,"DIOSCHOTTKY_SM-DFLS260-7,60V,N/A,E032987,POWERDI123-POWERDI123",DFLS260-7,N/A,IC,D2
POWERDI123,"DIOSCHOTTKY_SM-DFLS260-7,60V,N/A,E032987,POWERDI123-POWERDI123",DFLS260-7,N/A,IC,D3
CNTHMHDRRA1X3L300W100H145_SCP,"CN3P_TH-PBC03SBAN,E034137,CNTHMHDRRA1X3L300W100H145-CNTHMHDRRA1X3L300W100H145",PBC03SBAN,N/A,IO,INPUT
CNTYCO1814832,"CNBNC5P_TH-5-1814832-1,E010606,CNTYCO1814832-CNTYCO1814832",5-1814832-1,N/A,IO,J1
LSMSQ315H83,"IND_4P_V11_SM-6.8UH,30,E033529,LSMSQ315H83-LSMSQ315H83",6.8UH,30,DISCRETE,L1
LSMSQ287H138,"IND_SM-6.8UH,20,E033705,LSMSQ287H138-LSMSQ287H138",6.8UH,20,DISCRETE,L2
CNHDRRA1X3H108_SCP,"CN3P_TH-PPPC031LGBN-RC,E034111,CNHDRRA1X3H108-CNHDRRA1X3H108",PPPC031LGBN-RC,N/A,IO,OUTPUT
CNTHMHDR1X3L315W144H224,"CN3P_TH-53253-0370,E033940,CNTHMHDR1X3L315W144H224-CNTHMHDR1X3L315W144H224",53253-0370,N/A,IO,P1
R0805,"RES_SM-1MEG,E033749,1/8W,5,R0805-R0805",1MEG,5,DISCRETE,R1
R0805,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,DISCRETE,R2
R0805,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,DISCRETE,R3
R0805,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,DISCRETE,R4
R0805L,"RES_SM-1MEG,E003518,1/8W,1,R0805-R0805",1MEG,1,DISCRETE,R6
R0805,"RES_SM-71.5K,E005326,1/8W,1,R0805-R0805",71.5K,1,DISCRETE,R8
R0805,"RES_SM-40.2K,E018845,1/5W,0.1,R0805-R0805",40.2K,0.1,DISCRETE,R9
R0805L,"RES_SM-20K,E003539,1/8W,1,R0805-R0805",20K,1,DISCRETE,R10
R0805,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,DISCRETE,R12
R0805L,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,DISCRETE,R13
R0805,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,DISCRETE,R14
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R15
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R16
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R17
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R18
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R19
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R20
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R21
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R22
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R23
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R24
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R25
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R26
R0805,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,DISCRETE,R27
DFN10_3X3_PAD2_38X1_64,"ICLT8362_SM-LT8362EDD#PBF,E033516,DFN10_3X3_PAD2_38X1_64-DFN10_3X3_PAD2_38X1_64",LT8362EDD#PBF,N/A,IC,U1
CNTHFHDRRA1X2L220W335H108_SCP,"CN2P_TH-PPPC021LGBN-RC,E034113,CNTHFHDRRA1X2L220W335H108-CNTHFHDRRA1X2L220W335H108",PPPC021LGBN-RC,N/A,IO,VIOC