Summary Drawing Report
C:/tmp/20_057520a/worklib/02_057520a_top/physical/08_057520a.brd
Tue Jul 16 16:23:01 2019

Drawing Statistics:
    Drawing Extents  XL(-15345.75)  YL(-14266.10)  XU(20654.25)  YU(9733.90)
    Dimensions in mils with 2 decimal places
    Layers:  Total(4)  Routing(3)  Planes(1)
    Design Thickness: 38.400000 mil
    Package Symbols:  Total(31)  Mirrored(0)  Embedded(0)  Pins(74)
    Mechanical Symbols:  Total(11)  Mirrored(4)  Pins(3)
    Format Symbols:  Total(8)
    DRC State: UP TO DATE
    DRC Errors: 0
    Short DRC: 0
    Waived DRC: 0
    Padstack Definitions: 36
    Dynamic shapes:  Total(13)  Out_of_date(0)
    Functions:   Assigned(31)  Unassigned(0)  Total(31)
    Poly Via (pVia) Sites:  0

Drilling Statistics:
    Minimum Drill Size (in):  0.008000
    Drills:  Total(218)  Standard NC(218)  Nonstandard(0)
    Holes:  Plated(218)  Non-Plated(0)
    MultiDrill Padstacks:  0
    Vias:  Thru(202)  BBVias(0)  HDI(0)

Connection Statistics:
    Connections:  W/Rats(54)  No/Rats(0)  Total(54)
    Already Connected:  W/Rats(54)  No/Rats(0)  Total(54)
    Missing Connections: W/Rats(0)  No/Rats(0)  Total(0)
    Dangling Connections (See logfile):  0
    Connection Completion:  W/Rats(100.00%)  No/Rats(0.00%)  Total(100.00%)  
    Manh Distance (inches):  10.36
    Trace Length (inches):  W/Rats(4.72)  No/Rats(0.00)  Total(4.72)
    Number of Vias:  W/Rats(202)  No/Rats(0)  Total(202)
    Vias per Connection:  W/Rats(3.74)  No/Rats(0.00)Total(3.74)
    SMD pins with attached clines:  30

Layout Statistics:
    Components:  Placed(31)  Unplaced(0)  Total(31)
    Component Classes:  IC(1)  IO(7)  Discrete(23)  Mechanical(0)  Other(0)
    Nets: W/Rats(17)  No/Rats(0)  Total(17)
    Pins: W/Rats(71)  No/Rats(0)  Unused(3)  Unplaced(0)  Total(74)
    Equivalent ICs (1 pin = 1/14 EIC):  5
    RatTs:  0
    Router Keepin (in):   (-0.0550,-2.1722) by (1.8635,0.1400)
    Layout area (sq in):  4.44
    Average ratlength (in):   0.3
    Rat density (in/sq in):  2.335
    Double-sided rat density (in/sq in):  1.167

Layout/Pin Density Statistics
Layer,Layout Area<BR>(sq in),Components,Pins,Layout Density<BR>(sq in/EIC),Pin Density<BR>(pins/sq in)
External(Double-Sided),8.87,31,74,1.678,8.341
Embedded(0),0.00,0,0,0.000,0.000
Design,4.44,31,74,0.839,16.682

Trace Layer Statistics:
Layer,Clines/Carcs,Shapes(voids),Rectangles,Lines/Arcs,Text,Components(Pins)
TOP,28,13(10),0,0,0,31(74)
L2_GND,0,1(21),0,0,0,0(0)
L3_SIG,6,1(21),0,0,0,0(0)
BOTTOM,0,1(20),0,0,0,0(0)

Trace Width By Layer:
Layer,Widths (mils)
TOP,10.00 30.00 
L2_GND,
L3_SIG,10.00 
BOTTOM,