Bill of Material Report
C:/tmp/20_057520a/worklib/02_057520a_top/physical/08_057520a.brd
Tue Jul 16 16:24:58 2019

SYM_NAME,COMP_DEVICE_TYPE,COMP_VALUE,COMP_TOL,COMP_CLASS,REFDES
C0805H53,"CAP_SM-1UF,50V,10,E033068,C0805H53-C0805H53",1UF,10,DISCRETE,C1
C0805H60,"CAP_SM-2.2UF,50V,10,E016729,C0805H60-C0805H60",2.2uF,10,DISCRETE,C2
C1206H71-2,"CAP_SM-2.2UF,50V,10,E034235,C1206H71-2-C1206H71-2",2.2UF,10,DISCRETE,C3
C1206H71,"CAP_SM-4.7UF,50V,10,E038262,C1206H71-C1206H71",4.7UF,10,DISCRETE,C4
C0402,"CAP_SM-0.22UF,50V,10,E038241,C0402-C0402",0.22UF,10,DISCRETE,C5
C0402,"CAP_SM-0.22UF,50V,10,E038241,C0402-C0402",0.22UF,10,DISCRETE,C6
C0402,"CAP_SM-10PF,50V,5,E035301,C0402-C0402",10PF,5,DISCRETE,C7
C0603,"CAP_SM-0.1UF,50V,10,E038267,C0603-C0603",0.1UF,10,DISCRETE,C8
C0603,"CAP_SM-0.1UF,50V,10,E038267,C0603-C0603",0.1UF,10,DISCRETE,C9
C3528,"CAPP_SM-TBD3528,TBD3528,TBD3528,E006614,C3528-C3528",TBD3528,TBD3528,DISCRETE,C10
C0402,"CAP_SM-10PF,50V,5,E035301,C0402-C0402",10PF,5,DISCRETE,C11
CNTHMHDRRA1X3L300W100H145_SCP,"CN3P_TH-PBC03SBAN,E034137,CNTHMHDRRA1X3L300W100H145-CNTHMHDRRA1X3L300W100H145",PBC03SBAN,N/A,IO,INPUT
L1210H67_A,"IND_SM-22UH,10,E038545,L1210H67_A-L1210H67_A",22UH,10,DISCRETE,L1
L1210H67_A,"IND_SM-47UH,10,E038544,L1210H67_A-L1210H67_A",47UH,10,DISCRETE,L2
L1210H67_A,"IND_SM-47UH,10,E038544,L1210H67_A-L1210H67_A",47UH,10,DISCRETE,L3
CNHDRRA1X3H108_SCP,"CN3P_TH-PPPC031LGBN-RC,E034111,CNHDRRA1X3H108-CNHDRRA1X3H108",PPPC031LGBN-RC,N/A,IO,OUTPUT1
CNHDRRA1X3H108_SCP,"CN3P_TH-PPPC031LGBN-RC,E034111,CNHDRRA1X3H108-CNHDRRA1X3H108",PPPC031LGBN-RC,N/A,IO,OUTPUT2
CNTHMHDR1X3L315W144H224,"CN3P_TH-53253-0370,E033940,CNTHMHDR1X3L315W144H224-CNTHMHDR1X3L315W144H224",53253-0370,N/A,IO,P1
R0805,"RES_SM-100K,E003488,1/8W,1,R0805-R0805",100K,1,DISCRETE,R1
R0805,"RES_SM-324K,E035885,1/8W,0.1,R0805-R0805",324K,0.1,DISCRETE,R2
R0805,"RES_SM-549K,E035873,1/8W,0.1,R0805-R0805",549K,0.1,DISCRETE,R3
R0805,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,DISCRETE,R4
R0805,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,DISCRETE,R5
R0805,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,DISCRETE,R6
R0805L,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,DISCRETE,R7
R0805,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,DISCRETE,R8
R0805,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,DISCRETE,R9
DFN10_3X3_PAD2_38X1_64,"ADLT3472_SM-LT3472EDD#PBF,E035787,DFN10_3X3_PAD2_38X1_64-DFN10_3X3_PAD2_38X1_64",LT3472EDD#PBF,N/A,IC,U1
CNTHFHDRRA1X2L220W335H108_SCP,"CN2P_TH-PPPC021LGBN-RC,E034113,CNTHFHDRRA1X2L220W335H108-CNTHFHDRRA1X2L220W335H108",PPPC021LGBN-RC,N/A,IO,VIOC+
CNTHFHDRRA1X2L220W335H108_SCP,"CN2P_TH-PPPC021LGBN-RC,E034113,CNTHFHDRRA1X2L220W335H108-CNTHFHDRRA1X2L220W335H108",PPPC021LGBN-RC,N/A,IO,VIOC-
TPSMC40,"NCTESTPAD_SM-TESTPAD,E019801,TPSMC40-TPSMC40",TESTPAD,N/A,IO,VNEG