Summary Drawing Report
C:/tmp/20_051162c/worklib/02_051162c_top/physical/08_051162c.brd
Thu Oct 31 13:15:55 2019

Drawing Statistics:
    Drawing Extents  XL(-15345.75)  YL(-13577.13)  XU(20654.25)  YU(10422.87)
    Dimensions in mils with 2 decimal places
    Layers:  Total(4)  Routing(4)  Planes(0)
    Design Thickness: 32.000000 mils
    Package Symbols:  Total(37)  Mirrored(0)  Embedded(0)  Pins(84)
    Mechanical Symbols:  Total(11)  Mirrored(4)  Pins(3)
    Format Symbols:  Total(7)
    DRC State: UP TO DATE
    DRC Errors: 0
    Short DRC: 0
    Waived DRC: 0
    Padstack Definitions: 24
    Dynamic shapes:  Total(21)  Out_of_date(0)
    Functions:   Assigned(37)  Unassigned(0)  Total(37)
    Poly Via (pVia) Sites:  0

Drilling Statistics:
    Minimum Drill Size (in):  0.010000
    Drills:  Total(103)  Standard NC(103)  Nonstandard(0)
    Holes:  Plated(103)  Non-Plated(0)
    MultiDrill Padstacks:  0
    Vias:  Thru(92)  BBVias(0)  Microvia(0)  HDI(0)

Connection Statistics:
    Connections:  W/Rats(67)  No/Rats(0)  Total(67)
    Already Connected:  W/Rats(67)  No/Rats(0)  Total(67)
    Missing Connections: W/Rats(0)  No/Rats(0)  Total(0)
    Dangling Connections (See logfile):  0
    Connection Completion:  W/Rats(100.00%)  No/Rats(0.00%)  Total(100.00%)  
    Manh Distance (inches):  12.99
    Trace Length (inches):  W/Rats(4.60)  No/Rats(0.00)  Total(4.60)
    Number of Vias:  W/Rats(92)  No/Rats(0)  Total(92)
    Vias per Connection:  W/Rats(1.37)  No/Rats(0.00)Total(1.37)
    SMD pins with attached clines:  11

Layout Statistics:
    Components:  Placed(37)  Unplaced(0)  Total(37)
    Component Classes:  IC(1)  IO(19)  Discrete(17)  Mechanical(0)  Other(0)
    Nets: W/Rats(16)  No/Rats(0)  Total(16)
    Pins: W/Rats(83)  No/Rats(0)  Unused(1)  Unplaced(0)  Total(84)
    Equivalent ICs (1 pin = 1/14 EIC):  6
    RatTs:  0
    Router Keepin (in):   (-0.0550,-0.7943) by (1.8635,0.1400)
    Layout area (sq in):  1.79
    Average ratlength (in):   0.2
    Rat density (in/sq in):  7.247
    Double-sided rat density (in/sq in):  3.623

Layout/Pin Density Statistics
Layer,Layout Area<BR>(sq in),Components,Pins,Layout Density<BR>(sq in/EIC),Pin Density<BR>(pins/sq in)
External(Double-Sided),3.58,37,84,0.597,23.433
Embedded(0),0.00,0,0,0.000,0.000
Design,1.79,37,84,0.299,46.865

Trace Layer Statistics:
Layer,Clines/Carcs,Shapes(voids),Rectangles,Lines/Arcs,Text,Components(Pins)
TOP,11,16(9),0,0,0,37(84)
L2,0,2(15),0,0,0,0(0)
L3,7,1(15),0,0,0,0(0)
BOTTOM,1,2(13),0,0,0,0(0)

Trace Width By Layer:
Layer,Widths (mils)
TOP,12.00 21.00 25.00 
L2,
L3,12.00 
BOTTOM,