Placed Component Report
C:/tmp/20_051162c/worklib/02_051162c_top/physical/08_051162c.brd
Thu Oct 31 13:17:41 2019
Total Placed Components:  37
REFDES,COMP_DEVICE_TYPE,COMP_VALUE,COMP_TOL,SYM_NAME,SYM_X,SYM_Y,SYM_ROTATE,SYM_MIRROR
C1,"CAPP_SM-10UF,50V,20,E033764,CPLSMSQ260H240-CPLSMSQ260H240",10UF,20,CPLSMSQ260H240,549.25,-67.13,90.000,NO
C2,"CAP_SM-1.0UF,50V,10,E031061,C1206H71-C1206H71",1.0UF,10,C1206H71,930.00,-25.00,0.000,NO
C3,"CAP_SM-0.22UF,50V,10,E038241,C0402-C0402",0.22UF,10,C0402,932.50,-292.00,90.000,NO
C4,"CAP_SM-22UF,25V,10,E033991,C1206H71-C1206H71",22UF,10,C1206H71,1075.00,-145.00,180.000,NO
C6,"CAP_SM-22PF,50V,5,E021945,C0402-C0402",22pF,5,C0402,760.00,-325.00,90.000,NO
INPUT,"CN3P_TH-PBC03SBAN,E034137,CNTHMHDRRA1X3L300W100H145-CNTHMHDRRA1X3L300W100H145",PBC03SBAN,N/A,CNTHMHDRRA1X3L300W100H145_SCP,0.00,0.00,270.000,NO
L1,"IND_SM-33UH,20,E038510,LSMSQ185H118-LSMSQ185H118",33UH,20,LSMSQ185H118,1090.00,-320.00,270.000,NO
OUTPUT,"CN3P_TH-PPPC031LGBN-RC,E034111,CNHDRRA1X3H108-CNHDRRA1X3H108",PPPC031LGBN-RC,N/A,CNHDRRA1X3H108_SCP,1780.00,0.00,270.000,NO
P1,"CN3P_TH-53253-0370,E033940,CNTHMHDR1X3L315W144H224-CNTHMHDR1X3L315W144H224",53253-0370,N/A,CNTHMHDR1X3L315W144H224,1335.00,-700.00,0.000,NO
R1,"RES_SM-100K,E003488,1/8W,1,R0805-R0805",100K,1,R0805,495.00,-485.00,180.000,NO
R2,"RES_SM-324K,E033732,1/8W,1,R0805-R0805",324K,1,R0805,820.00,-325.00,270.000,NO
R3,"RES_SM-200K,E003524,1/8W,1,R0805-R0805",200K,1,R0805L,750.00,-215.00,90.000,NO
R4,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,586.75,-267.13,0.000,NO
R5,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,586.75,-302.13,0.000,NO
R6,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,586.75,-337.13,0.000,NO
R7,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,R0805,635.00,-485.00,0.000,NO
R8,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,R0805,788.00,-437.97,180.000,NO
R9,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,R0805,788.00,-512.97,180.000,NO
R10,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1580.00,-165.00,90.000,NO
R11,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1545.00,-165.00,90.000,NO
R12,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1510.00,-165.00,90.000,NO
R13,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1415.00,-65.00,180.000,NO
R14,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1415.00,-100.00,180.000,NO
R15,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1415.00,-135.00,180.000,NO
R16,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1700.00,-180.00,0.000,NO
R17,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1700.00,-215.00,0.000,NO
R18,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1700.00,-250.00,0.000,NO
R19,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1700.00,55.00,0.000,NO
R20,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1700.00,20.00,0.000,NO
R21,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,NC0402L,1700.00,-15.00,0.000,NO
R22,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,R0805,1413.74,-553.60,90.000,NO
R23,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,R0805,635.00,-560.00,180.000,NO
R24,"RES_SM-0,E006826,1/10W,5,R0603-R0603",0,5,R0603,1695.00,-685.00,90.000,NO
R25,"RES_SM-0,E006826,1/10W,5,R0603-R0603",0,5,R0603L,905.00,-354.00,180.000,NO
R26,"RES_SM-0,E006826,1/10W,5,R0603-R0603",0,5,R0603L,905.00,-402.00,0.000,NO
U1,"ICLT3470A_SM-LT3470AEDDB#PBF,E033524,DFN8_3X2_PAD2_15X0_56-DFN8_3X2_PAD2_15X0_56",LT3470AEDDB#PBF,N/A,DFN8_3X2_PAD2_15X0_56,895.00,-185.00,0.000,NO
VIOC,"CN2P_TH-PPPC021LGBN-RC,E034113,CNTHFHDRRA1X2L220W335H108-CNTHFHDRRA1X2L220W335H108",PPPC021LGBN-RC,N/A,CNTHFHDRRA1X2L220W335H108_SCP,1780.00,-550.00,270.000,NO